
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationCBT3306PW-Q100
Dual bus switch
The CBT3306-Q100 dual FET bus switch features independent line switches. Each switch is disabled when the associated output enable (nOE) input is HIGH.
This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 3) and is suitable for use in automotive applications.
Features and benefits
- Automotive product qualification in accordance with AEC-Q100 (Grade 3)
- Specified from -40 °C to +85 °C
- 5 Ω switch connection between two ports
- TTL-compatible input levels
- Latch-up protection exceeds 100 mA per JESD78B
- ESD protection:
- MIL-STD-883, method 3015 exceeds 2000 V
- HBM JESD22-A114F exceeds 2000 V
Applications
Parametrics
Type number | Package name |
---|---|
CBT3306PW-Q100 | TSSOP8 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
CBT3306PW-Q100 | CBT3306PW-Q100J (935300476118) |
Obsolete | 3306 |
![]() TSSOP8 (SOT530-1) |
SOT530-1 | SOT530-1_118 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
CBT3306PW-Q100 | CBT3306PW-Q100J | CBT3306PW-Q100 |
|
![]() |
Series
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
CBT3306_Q100 | Dual bus switch | Data sheet | 2019-03-06 |
AN90010 | Pin FMEA for CBT(D) family | Application note | 2019-10-28 |
SOT530-1 | 3D model for products with SOT530-1 package | Design support | 2023-02-07 |
cbt3306 | cbt3306 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT530-1 | plastic, thin shrink small outline package; 8 terminals; 0.65 mm pitch; 3 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.