Nexperia’s CBT(D) bus switch and multiplexer options include 5 V CBT and 5 V to 3.3 V CBTD level shifting variants of bit width ranging from dual-bit to 24-bit.
CBT(D) bus switches are available in standard logic and innovative PicoGate packages. Smaller leadless MicroPak and DQFN packages are available for PCB space saving. Nexperia’s CBT(D) products are fully specified from either -40 °C to 85 °C or -40 °C to 125 °C.
Key features and benefits
Features and benefits
- 5 V and 3.3 V level shifting
- Low propagation delay
- TTL control inputs
Key applications
Applications
- Telecomunications infrastructure
- Memory interleaving
- Industrial control
- Uni-directional level shifting
- Cell phones
Parametric search
Products
Analog & Logic ICs
Type number | Description | Status | Quick access |
---|---|---|---|
CBT3245AD-Q100 | Octal bus switch | EndOfLife | |
CBT3245APW-Q100 | Octal bus switch | EndOfLife | |
CBT3257APW-Q100 | Quad 1-of-2 multiplexer/demultiplexer | Production | |
CBT3245ABQ-Q100 | Octal bus switch | Production | |
CBTD3384PW-Q100 | 10-bit level shifting bus switch with 5-bit output enables | Production | |
CBT3306D-Q100 | Dual bus switch | EndOfLife | |
CBT3306PW-Q100 | Dual bus switch | EndOfLife |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
CBT3245AD-Q100 | Octal bus switch | EndOfLife | |
CBT3245APW-Q100 | Octal bus switch | EndOfLife | |
CBT3257APW-Q100 | Quad 1-of-2 multiplexer/demultiplexer | Production | |
CBT3245ABQ-Q100 | Octal bus switch | Production | |
CBTD3384PW-Q100 | 10-bit level shifting bus switch with 5-bit output enables | Production | |
CBT3306D-Q100 | Dual bus switch | EndOfLife | |
CBT3306PW-Q100 | Dual bus switch | EndOfLife |
Documentation
File name | Title | Type | Date |
---|---|---|---|
DHVQFN24_SOT815-1_mk.png | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 3.5 mm x 5.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
vp_1352389907606_zh_CN.zip | Cross Bar技术CBT(D)(LV)(S)(V)(W) | Value proposition | 2017-03-04 |
vp_1352389907606.zip | Cross Bar Technology CBT(D) | Value proposition | 2017-08-28 |
AN90010.pdf | Pin FMEA for CBT(D) family | Application note | 2019-10-28 |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.