Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

CBT3245AD-Q100

Octal bus switch

The CBT3245A-Q100 is an 8-pole, single-throw bus switch. The device features a single output enable input (OE) that controls eight switch channels. The switches are disabled when (OE) is HIGH. This device is fully specified for partial power down applications using IOFF.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 3) and is suitable for use in automotive applications.

This product has been discontinued

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 3)

    • Specified from -40 °C to +85 °C

  • 5 Ω switch connection between two ports

  • Direct interface with TTL levels

  • Overvoltage tolerant control inputs to 5.5 V

  • IOFF circuitry provides partial Power-down mode operation

  • Latch-up performance exceeds 500 mA per JESD 78 Class II Level B

  • ESD protection:

    • MIL-STD-883, method 3015 exceeds 2000 V

    • HBM JESD22-A114F exceeds 2000 V

    • MM JESD22-A115B exceeds 150 V (C = 200 pF, R = 0 Ω)

  • DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
CBT3245AD-Q100 CBT3245AD-Q100J
(935300473118)
Obsolete no package information

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
CBT3245AD-Q100 CBT3245AD-Q100J CBT3245AD-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (3)

File name Title Type Date
CBT3245A_Q100 Octal bus switch Data sheet 2022-03-21
AN90010 Pin FMEA for CBT(D) family Application note 2019-10-28
cbt3245a CBT3245A IBIS model IBIS model 2019-01-09

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
cbt3245a CBT3245A IBIS model IBIS model 2019-01-09

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.