![](https://assets.nexperia.com/documents/outline-3d/sot364-1_3d.png)
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationCBT16292DGG
12-bit 1-of-2 multiplexer/demultiplexer
The CBT16292 is a 12-bit 1-of-2 high-speed TTL-compatible multiplexer/demultiplexer. The low ON resistance of the switch allows connections to be made with minimal propagation delay.
When the select input (S) is LOW, port nA is connected to port nB1 and port nB2 is connected to GND via an internal pull-down resistor (500 Ω). When select input (S) is HIGH, port nA is connected to port nB2 and nB1 is connected to GND via an internal pull-down resistor (500 Ω).
The CBT16292 is characterized for operation from -40 Cel to +85 Cel.
Features and benefits
- 6 Ω switch connection between two ports
- TTL compatible input levels
- Break-before-make feature
- Internal 500 Ω pull-down resistors to ground
- ESD protection:
- HBM JESD22-A114E Class 2 exceeds 2000 V
- MM JESD22-A115-A exceeds 200 V
- CDM JESD22-C101C exceeds 1000 V
- Latch-up performance exceeds 500 mA per JESD 78
Applications
Parametrics
Type number | Package name |
---|---|
CBT16292DGG | TSSOP56 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
CBT16292DGG | CBT16292DGG,112 (935264253112) |
Obsolete | CBT16292DGG Standard Procedure Standard Procedure |
![]() TSSOP56 (SOT364-1) |
SOT364-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
CBT16292DGG,118 (935264253118) |
Obsolete | CBT16292DGG Standard Procedure Standard Procedure | SOT364-1_118 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
CBT16292DGG | CBT16292DGG,112 | CBT16292DGG |
|
![]() |
CBT16292DGG | CBT16292DGG,118 | CBT16292DGG |
|
![]() |
Series
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
CBT16292 | 12-bit 1-of-2 multiplexer/demultiplexer | Data sheet | 2008-04-17 |
AN90010 | Pin FMEA for CBT(D) family | Application note | 2019-10-28 |
SOT364-1 | 3D model for products with SOT364-1 package | Design support | 2020-01-22 |
cbt16292 | cbt16292 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT364-1 | plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm body | Package information | 2022-06-23 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.