
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information74ABT16245BDGG-Q100
16-bit bus transceiver; 3-state
The 74ABT16245B-Q100 is a 16-bit transceiver with 3-state outputs. The device can be used as two 8-bit transceivers or one 16-bit transceiver. The device features two output enables (1OE and 2OE) each controlling eight outputs, and two send/receive (1DIR and 2DIR) inputs for direction control. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.
This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 3) and is suitable for use in automotive applications.
Features and benefits
Automotive product qualification in accordance with AEC-Q100 (Grade 3)
Specified from -40 °C to +85 °C
Supply voltage range from 4.5 to 5.5 V
BiCMOS high speed and output drive
Direct interface with TTL levels
16-bit bidirectional bus interface
Multiple VCC and GND pins minimize switching noise
Power-up 3-state
3-state buffers
Output capability: +64 mA and -32 mA
Live insertion/extraction permitted
IOFF circuitry provides partial Power-down mode operation
Latch-up performance exceeds 500 mA per JESD 78 Class II Level B
ESD protection:
HBM JESD22-A114E exceeds 2000 V
CDM JESD22-C101C exceeds 1000 V
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74ABT16245BDGG-Q100 | 74ABT16245BDGG-Q1J (935300712118) |
Obsolete | no package information |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74ABT16245BDGG-Q100 | 74ABT16245BDGG-Q1J | 74ABT16245BDGG-Q100 |
|
![]() |
Series
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
74ABT16245B_Q100 | 16-bit bus transceiver; 3-state | Data sheet | 2017-04-10 |
abt16245b | abt16245b IBIS model | IBIS model | 2013-04-08 |
74ABT16245BDGG-Q100_Nexperia_Product_Reliability | 74ABT16245BDGG-Q100 Nexperia Product Reliability | Quality document | 2024-06-16 |
abt16 | abt16 Spice model | SPICE model | 2013-05-07 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.