Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| PSMN013-60HL | PSMN013-60HLX | 934665393115 | SOT1205 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationN-channel 60 V, 12.5 mOhm, logic level MOSFET in LFPAK56D using TrenchMOS technology
Dual logic level N-channel MOSFET in an LFPAK56D (Dual Power-SO8) package using TrenchMOS technology.
Dual MOSFET
Repetitive avalanche rated
High reliability LFPAK56D package
Copper-clip, solder die attach
Qualified to 175 °C
Brushless DC motor control
DC-to-DC converters
High-performance synchronous rectification
High performance and high efficiency server power supply
| Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | RDSon [max] @ VGS = 5 V (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSMN013‑60HL | SOT1205 | LFPAK56D; Dual LFPAK | Production | N | 2 | 60 | 11.2 | 12.5 | 175 | 40 | 7.9 | 64 | 18.9 | 1.7 | N | 2215 | 225 | 2022-09-26 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| PSMN013‑60HL | PSMN013‑60HLX (934665393115) |
Active | 13RL60H |
LFPAK56D; Dual LFPAK (SOT1205) |
SOT1205 |
WAVE_BG-BD-1
|
SOT1205_115 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| PSMN013‑60HL | PSMN013‑60HLX | PSMN013-60HL |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| PSMN013-60HL | N-channel 60 V, 12.5 mOhm, logic level MOSFET in LFPAK56D using TrenchMOS technology | Data sheet | 2022-09-30 |
| AN10273 | Power MOSFET single-shot and repetitive avalanche ruggedness rating | Application note | 2025-09-10 |
| AN50004 | Using power MOSFETs in DC motor control applications | Application note | 2021-03-02 |
| AN90003 | LFPAK MOSFET thermal design guide | Application note | 2025-09-30 |
| AN90011 | Half-bridge MOSFET switching and its impact on EMC | Application note | 2025-09-10 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT1205 | 3D model for products with SOT1205 package | Design support | 2017-06-30 |
| SOT1205 | SOT1205 PCB Footprint in KiCad Format | Design support | 2025-12-08 |
| SOT1205 | 3D model for products with SOT1205 package | Design support | 2017-06-30 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| LFPAK56D_SOT1205_mk | plastic, single ended surface mounted package (LFPAK56D); 8 leads; 1.27 mm pitch; 4.7 mm x 5.3 mm x 1.05 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT1205 | plastic, single ended surface mounted package (LFPAK56D); 8 leads | Package information | 2022-03-11 |
| SOT1205_115 | LFPAK56D; Reel pack for SMD, 7''; Q1/T1 product orientation | Packing information | 2021-01-11 |
| Reliability_information_t6_sot1205 | Reliability Information T6-SOT1205 | Quality document | 2022-11-01 |
| T6_SOT1205_PSMN013-60HL_Nexperia_Quality_document | PSMN013-60HL Quality document | Quality document | 2022-11-01 |
| PSMN013-60HL | PSMN013-60HL SPICE model | SPICE model | 2022-09-29 |
| CauerModel_PSMN013-60HL | Cauer model PSMN013-60HL | Thermal model | 2022-09-29 |
| FosterModel_PSMN013-60HL | Foster model PSMN013-60HL | Thermal model | 2022-09-29 |
| PSMN013-60HL | PSMN013-60HL RC thermal model | Thermal model | 2022-09-29 |
| PSMN013-60HL_Cauer | PSMN013-60HL Cauer model | Thermal model | 2022-09-29 |
| PSMN013-60HL_Foster | PSMN013-60HL Foster model | Thermal model | 2022-09-29 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| SOT1205 | 3D model for products with SOT1205 package | Design support | 2017-06-30 |
| PSMN013-60HL | PSMN013-60HL SPICE model | SPICE model | 2022-09-29 |
| CauerModel_PSMN013-60HL | Cauer model PSMN013-60HL | Thermal model | 2022-09-29 |
| FosterModel_PSMN013-60HL | Foster model PSMN013-60HL | Thermal model | 2022-09-29 |
| PSMN013-60HL | PSMN013-60HL RC thermal model | Thermal model | 2022-09-29 |
| PSMN013-60HL_Cauer | PSMN013-60HL Cauer model | Thermal model | 2022-09-29 |
| PSMN013-60HL_Foster | PSMN013-60HL Foster model | Thermal model | 2022-09-29 |
| SOT1205 | SOT1205 PCB Footprint in KiCad Format | Design support | 2025-12-08 |
| SOT1205 | 3D model for products with SOT1205 package | Design support | 2017-06-30 |
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| PSMN013‑60HL | PSMN013‑60HLX | 934665393115 | Active | SOT1205_115 | 1,500 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.