ASFETs for DC motor control – 50/55V ASFETs are designed to meet the needs of 36 V motors:
- Nexperia’s Superjunction technology provides an enhanced Safe Operating Area (SOA) to withstand power dissipation due to short-circuit faults
- ID(max), enabling maximum torque from the motor and reliably managing high load and stall current conditions
- Potential UIS (unclamped inductive spiking) energy dissipation 20% lower than a comparable 60 V MOSFETs
- Nexperia’s low RDS(on) characteristics deliver higher efficiencies, ensuring longer battery life
- As with all motor applications, there is a level of system vibration that cannot be dampened. LFPAK brings a unique level of board level reliability and ruggedness.
- Devices are offered in logic level allowing them to be switched directly from a 5 V gate drive
Featured products
Featured documents
Latest news and blogs
Latest videos
Parametric search

Products
Type number | Description | Status | Quick access |
---|---|---|---|
PSMN1R2-55SLH | N-channel 55 V, 1.03 mOhm, 330 A logic level Application Specific MOSFET in LFPAK88 | Production | |
PSMN1R5-50YLH | N-channel 50 V, 1.7 mOhm, 200 A continuous, logic level Application Specific MOSFET in LFPAK56E | Production | |
PSMN2R0-55YLH | N-channel 55 V, 2.1 mOhm, 200 A continuous, logic level Application Specific MOSFET in LFPAK56E | Production | |
PSMNR90-50SLH | N-channel 50 V, 0.90 mOhm, 410 A logic level Application Specific MOSFET in LFPAK88 | Production |
Application note (11) |
|||
---|---|---|---|
File name | Title | Type | Date |
AN11243.pdf | Failure signature of Electrical Overstress on Power MOSFETs | Application note | 2025-03-20 |
AN11158.pdf | Understanding power MOSFET data sheet parameters | Application note | 2025-02-18 |
AN90001.pdf | Designing in MOSFETs for safe and reliable gate-drive operation | Application note | 2024-10-28 |
AN11160.pdf | Designing RC Snubbers | Application note | 2024-10-21 |
AN10273.pdf | Power MOSFET single-shot and repetitive avalanche ruggedness rating | Application note | 2022-06-20 |
AN50006.pdf | Power MOSFETs in linear mode | Application note | 2022-04-12 |
AN11261.pdf | RC Thermal Models | Application note | 2021-03-18 |
AN11158_ZH.pdf | Understanding power MOSFET data sheet parameters | Application note | 2021-01-04 |
AN90016.pdf | Maximum continuous currents in NEXPERIA LFPAK power MOSFETs | Application note | 2020-09-03 |
AN90019.pdf | LFPAK MOSFET thermal resistance - simulation, test and optimization of PCB layout | Application note | 2020-07-20 |
AN11599.pdf | Using power MOSFETs in parallel | Application note | 2016-07-13 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
RS3301_50_55V-scr.jpg | hedge trimmer image | Marcom graphics | 2021-06-16 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.