Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Nexperia first to market with 175°C diodes and transistors in SOT23 package

Nexperia first to market with 175°C diodes and transistors in SOT23 package

July 02, 2019

Nijmegen -- Industry-favourite BAS16/21 diodes and BC807/817 transistors suitable for AEC-Q101 high temperature applications

Nexperia, the experts in discrete, logic and MOSFET components, today announced that key parts from its SOT23-packaged family of high-performance, general-purpose transistors and switching diodes are now fully-specified for operation up to 175°C degrees. Included in the range are industry-favourite high-speed switching diodes BAS16/21 and BC807/817 general purpose transistors.

The 175°C SOT23 devices also feature a 25% higher Ptot (total power dissipation) than basic 150°C rated parts. This enables customers to realise a high-temperature design for under-the-hood applications including gear boxes and motor drives, as well as LED lighting and other industrial uses. The parts are also qualified according to AEC-Q101 for high automotive reliability.

Comments Mark Roeloffzen, Vice President & General Manager of Nexperia’s Bipolar Discretes Business Group: “Nexperia is first to market with a 175°C portfolio of small-signal diodes and transistors in SOT23 further expanding the range of options designers have for high-temperature circuits. This is fitting since this year we are celebrating the 50th anniversary of the SOT23 package, invented – as Philips – by Nexperia. We still innovate and lead this market, shipping more than 30 billion devices annually, and remain committed to the important SOT23 business.”

With these latest releases, Nexperia is further completing its portfolio of 175°C diodes and transistors which now covers all performance classes up to 15A. The family of 175°C products are available in packages ranging from leadless DFN to leaded SMD and clipbond FlatPower (CFP) and LFPAK packages.

More information on the new 175°C SOT23 small signal diodes and transistors, including product specs and datasheets is available at:

 

BAS16TH BAS21TH BC807H series BC817KH series

About Nexperia

Nexperia is the expert in high-volume production of discrete and MOSFET components and logic ICs that meet the stringent standards set by the Automotive industry. With an absolute focus on efficiency, Nexperia consistently produces the essential semiconductors required by every electronic design in the world: more than 90 billion annually. Products that are benchmarks in efficiency - in process, size, power and performance - with industry-leading small packages that save valuable energy and space. 
With decades of experience, supplying to the world’s biggest companies, Nexperia has over 11,000 employees across Asia, Europe and the U.S., offering global support. The company has an extensive IP portfolio and is certified to IATF 16949, ISO 9001, ISO 14001 and OHSAS 18001.

Nexperia: Efficiency wins.

For press information, please contact:

Nexperia Agency: BWW Communications

Petra Beekmans, Head of Communications & Branding
Phone: +31 6 137 111 41
Email: petra.beekmans@nexperia.com

Nick Foot, director
+44-1491-636393
Nick.foot@bwwcomms.com