ADAS LiDAR systems

Light Detection And Ranging (LiDAR) systems are a key part of the current suite of Advance Driver Assistance Systems (ADAS). These sensors enable vehicles to provide safety critical functions and full autonomous driving. In achieving Autonomous Driving Levels L3 and L4, LIDARs play a key role by supporting cameras and radars with object recognition, distance estimations and dynamic mapping.

  • Block diagram
  • Design considerations
  • Design resources
  • Product listing
  • Support

Block diagram

TVSdiode Buck converter ESDdiode VCCA VCCB ballasttransistor BATTERY Lidar MCU Laser diodedriver Motor driver SBC CAN/FlexRay aaa-040738 Reverse batteryprotection 12 V Highlighted components are Nexperia focus products.

Transient Voltage Suppressors (TVS)

Buck converter

Laser diode driver

Smart switch

ESD bus protection

Voltage translators

Ballast transistor

Select a component

To view more information about the Nexperia components used in this application, please select a component above or click on a component (highlighted in blue) in the block diagram.

Design considerations

  • With multiple LDARs potentially required for full 360-degree sensing, design is spatially limited
  • LiDAR are often mounted on exterior part of vehicles therefore need to sustain vibrations and large temperature variations from exposure to the exterior ambient
  • Use rugged and robust packages like Nexperias LFPAK and CFP packages which further supports space saving, thermal efficiency and high reliability levels
  • LiDARs requires high frequency switching and high current capability for the laser actuator
  • System requires superior resolution, faster response times and greater accuracy for mapping
  • Fast communication is required to the ADAS Control Units, with adequate ESD protection
  • Small signal discrete and logic devices can add additional safety features and functions that are independent of the main control unit

Check out Nexperia’s first application techbook on Radar Systems

For a comprehensive understanding of the latest advancements in ADAS Radar Systems, download our new techbook and:

  • understand the different application trends
  • dive into design challenges and learn how to overcome them
  • get to know the various Nexperia solutions available for each design challenge
  • discover a list of recommended products for power and signal electronics.