Key applications
Applications
Engine management
ABS/ESP systems
Transmission control
Body control
LED lighting
Parametric search

Products
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
BUK9K30-80E | Dual N-channel 80 V, 30 mΩ logic level MOSFET | Production | |
BUK7V4R2-40H | Dual N-channel 40 V, 4.2 mOhm standard level MOSFET in LFPAK56D (half-bridge configuration) | Production | |
BUK7K134-100E | Dual N-channel 100 V, 121 mΩ standard level MOSFET | Production | |
BUK7K52-60E | Dual N-channel 60 V, 45 mΩ standard level MOSFET | Production | |
BUK9K13-40H | Dual N-channel 40 V, 13 mOhm logic level MOSFET in LFPAK56D | Production | |
BUK7K89-100E | Dual N-channel 100 V, 82.5 mΩ standard level MOSFET | Production | |
BUK9K134-100E | Dual N-channel 100 V, 159 mΩ logic level MOSFET | Production | |
BUK9K35-60RA | Dual N-channel 60 V, 35 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology | Production | |
BUK7K13-60E | Dual N-channel 60 V, 10 mΩ standard level MOSFET | Production | |
BUK9K17-60E | Dual N-channel 60 V, 17 mΩ logic level MOSFET | Production | |
BUK9K18-40E | Dual N-channel 40 V, 19.5 mΩ logic level MOSFET | Production | |
BUK9K25-40RA | Dual N-channel 40 V, 29 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology | Production | |
BUK9K13-60RA | Dual N-channel 60 V, 12.5 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology | Production | |
BUK9K20-80E | Dual N-channel 80 V, 20 mΩ logic level MOSFET | Production | |
BUK7K25-40E | Dual N-channel 40 V, 25 mΩ standard level MOSFET | Production | |
BUK7K32-100E | Dual N-channel 100 V, 27.5 mΩ standard level MOSFET | Production | |
BUK7K12-60E | Dual N-channel 60 V, 9.3 mΩ standard level MOSFET | Production | |
BUK9K13-60E | Dual N-channel 60 V, 12.5 mΩ logic level MOSFET | Production | |
BUK7K15-80E | Dual N-channel 80 V, 15 mΩ standard level MOSFET | Production | |
BUK7K29-100E | Dual N-channel 100 V, 24.5 mΩ standard level MOSFET | Production | |
BUK9K89-100E | Dual N-channel TrenchMOS logic level FET | Production | |
BUK7K17-80E | Dual N-channel 80 V, 17 mΩ standard level MOSFET | Production | |
BUK9K32-100E | Dual N-channel 100 V, 33 mΩ logic level MOSFET | Production | |
BUK7K8R7-40E | Dual N-channel 40 V, 8.5 mΩ standard level MOSFET | Production | |
BUK9K8R7-40E | Dual N-channel 40 V, 9.4 mΩ logic level MOSFET | Production | |
BUK7K17-60E | Dual N-channel 60 V, 14 mΩ standard level MOSFET | Production | |
BUK9V13-40H | Dual N-channel 40 V, 13 mOhm logic level MOSFET in LFPAK56D (half-bridge configuration) | Production | |
BUK7K45-100E | Dual N-channel 100 V, 37.6 mΩ standard level MOSFET | Production | |
BUK7K5R6-30E | Dual N-channel 30 V, 5.1 mΩ standard level MOSFET | Production | |
BUK7K5R1-30E | Dual N-channel 30 V, 5.1 mΩ standard level MOSFET | Production | |
BUK9K5R6-30E | Dual N-channel 30 V, 5.8 mΩ logic level MOSFET | Production | |
BUK7K35-60E | Dual N-channel 60 V, 30 mΩ standard level MOSFET | Production | |
BUK7K18-40E | Dual N-channel 40 V, 19 mΩ standard level MOSFET | Production | |
BUK7K23-80E | Dual N-channel 80 V, 23 mΩ standard level MOSFET | Production | |
BUK9K22-80E | Dual N-channel 80 V, 22 mΩ logic level MOSFET | Production | |
BUK9K52-60RA | Dual N-channel 60 V, 55 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology | Production | |
BUK9K5R1-30E | Dual N-channel 30 V, 5.3 mΩ logic level MOSFET | Production | |
BUK9K12-60E | Dual N-channel 60 V, 11.5 mΩ logic level MOSFET | Production | |
BUK7K6R8-40E | Dual N-channel 40 V, 6.8 mΩ standard level MOSFET | Production | |
BUK9K6R8-40E | Dual N-channel 40 V, 7.2 mΩ logic level MOSFET | Production | |
BUK9K35-60E | Dual N-channel 60 V, 35 mΩ logic level MOSFET | Production | |
BUK7K6R2-40E | Dual N-channel 40 V, 5.8 mΩ standard level MOSFET | Production | |
BUK9K45-100E | Dual N-channel TrenchMOS logic level FET | Production | |
BUK9K6R2-40E | Dual N-channel TrenchMOS logic level FET | Production | |
BUK9K25-40E | Dual N-channel 40 V, 29 mΩ logic level MOSFET | Production | |
BUK9K52-60E | Dual N-channel 60 V, 55 mΩ logic level MOSFET | Production | |
BUK9K29-100E | Dual N-channel TrenchMOS logic level FET | Production |
MOSFETs
Type number | Description | Status | Quick access |
---|---|---|---|
BUK9K30-80E | Dual N-channel 80 V, 30 mΩ logic level MOSFET | Production | |
BUK7V4R2-40H | Dual N-channel 40 V, 4.2 mOhm standard level MOSFET in LFPAK56D (half-bridge configuration) | Production | |
BUK7K134-100E | Dual N-channel 100 V, 121 mΩ standard level MOSFET | Production | |
BUK7K52-60E | Dual N-channel 60 V, 45 mΩ standard level MOSFET | Production | |
BUK9K13-40H | Dual N-channel 40 V, 13 mOhm logic level MOSFET in LFPAK56D | Production | |
BUK7K89-100E | Dual N-channel 100 V, 82.5 mΩ standard level MOSFET | Production | |
BUK9K134-100E | Dual N-channel 100 V, 159 mΩ logic level MOSFET | Production | |
BUK9K35-60RA | Dual N-channel 60 V, 35 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology | Production | |
BUK7K13-60E | Dual N-channel 60 V, 10 mΩ standard level MOSFET | Production | |
BUK9K17-60E | Dual N-channel 60 V, 17 mΩ logic level MOSFET | Production | |
BUK9K18-40E | Dual N-channel 40 V, 19.5 mΩ logic level MOSFET | Production | |
BUK9K25-40RA | Dual N-channel 40 V, 29 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology | Production | |
BUK9K13-60RA | Dual N-channel 60 V, 12.5 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology | Production | |
BUK9K20-80E | Dual N-channel 80 V, 20 mΩ logic level MOSFET | Production | |
BUK7K25-40E | Dual N-channel 40 V, 25 mΩ standard level MOSFET | Production | |
BUK7K32-100E | Dual N-channel 100 V, 27.5 mΩ standard level MOSFET | Production | |
BUK7K12-60E | Dual N-channel 60 V, 9.3 mΩ standard level MOSFET | Production | |
BUK9K13-60E | Dual N-channel 60 V, 12.5 mΩ logic level MOSFET | Production | |
BUK7K15-80E | Dual N-channel 80 V, 15 mΩ standard level MOSFET | Production | |
BUK7K29-100E | Dual N-channel 100 V, 24.5 mΩ standard level MOSFET | Production | |
BUK9K89-100E | Dual N-channel TrenchMOS logic level FET | Production | |
BUK7K17-80E | Dual N-channel 80 V, 17 mΩ standard level MOSFET | Production | |
BUK9K32-100E | Dual N-channel 100 V, 33 mΩ logic level MOSFET | Production | |
BUK7K8R7-40E | Dual N-channel 40 V, 8.5 mΩ standard level MOSFET | Production | |
BUK9K8R7-40E | Dual N-channel 40 V, 9.4 mΩ logic level MOSFET | Production | |
BUK7K17-60E | Dual N-channel 60 V, 14 mΩ standard level MOSFET | Production | |
BUK9V13-40H | Dual N-channel 40 V, 13 mOhm logic level MOSFET in LFPAK56D (half-bridge configuration) | Production | |
BUK7K45-100E | Dual N-channel 100 V, 37.6 mΩ standard level MOSFET | Production | |
BUK7K5R6-30E | Dual N-channel 30 V, 5.1 mΩ standard level MOSFET | Production | |
BUK7K5R1-30E | Dual N-channel 30 V, 5.1 mΩ standard level MOSFET | Production | |
BUK9K5R6-30E | Dual N-channel 30 V, 5.8 mΩ logic level MOSFET | Production | |
BUK7K35-60E | Dual N-channel 60 V, 30 mΩ standard level MOSFET | Production | |
BUK7K18-40E | Dual N-channel 40 V, 19 mΩ standard level MOSFET | Production | |
BUK7K23-80E | Dual N-channel 80 V, 23 mΩ standard level MOSFET | Production | |
BUK9K22-80E | Dual N-channel 80 V, 22 mΩ logic level MOSFET | Production | |
BUK9K52-60RA | Dual N-channel 60 V, 55 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology | Production | |
BUK9K5R1-30E | Dual N-channel 30 V, 5.3 mΩ logic level MOSFET | Production | |
BUK9K12-60E | Dual N-channel 60 V, 11.5 mΩ logic level MOSFET | Production | |
BUK7K6R8-40E | Dual N-channel 40 V, 6.8 mΩ standard level MOSFET | Production | |
BUK9K6R8-40E | Dual N-channel 40 V, 7.2 mΩ logic level MOSFET | Production | |
BUK9K35-60E | Dual N-channel 60 V, 35 mΩ logic level MOSFET | Production | |
BUK7K6R2-40E | Dual N-channel 40 V, 5.8 mΩ standard level MOSFET | Production | |
BUK9K45-100E | Dual N-channel TrenchMOS logic level FET | Production | |
BUK9K6R2-40E | Dual N-channel TrenchMOS logic level FET | Production | |
BUK9K25-40E | Dual N-channel 40 V, 29 mΩ logic level MOSFET | Production | |
BUK9K52-60E | Dual N-channel 60 V, 55 mΩ logic level MOSFET | Production | |
BUK9K29-100E | Dual N-channel TrenchMOS logic level FET | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
LFPAK56D_SOT669_mk.png | plastic, single-ended surface-mounted package; 4 terminals; 4.9 mm x 4.45 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT1205.step | 3D model for products with SOT1205 package | Design support | 2017-06-30 |
nexperia_document_leaflet_LFPAK56D_factsheet_LR_201708.pdf | LFPAK56D the ultimate dual MOSFET | Leaflet | 2017-08-17 |
Nexperia_package_poster.pdf | Nexperia package poster | Leaflet | 2020-05-15 |
AN90003.pdf | LFPAK MOSFET thermal design guide | Application note | 2023-08-22 |
vp_LFPAK56D.zip | LFPAK56D MOSFETs | Value proposition | 2024-10-04 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.