Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
BUK9K13-40H | BUK9K13-40HX | 934662505115 | SOT1205 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationDual N-channel 40 V, 13 mOhm logic level MOSFET in LFPAK56D
Dual, Logic level N-channel MOSFET in an LFPAK56D package, using Trench 9 TrenchMOS technology. This product has been designed and qualified to AEC-Q101 for use in high performance automotive applications
Fully automotive qualified to AEC-Q101 at 175 °C
Low power losses, high power density
High robustness and reliability
Gull wing leads for high manufacturability and AOI
Repetitive avalanche rated
12 V, 24 V and 48 V automotive systems
Motors, lamps and solenoid control
Transmission control
DC-to-DC conversion
Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | RDSon [max] @ VGS = 4.5 V; @25 C (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BUK9K13-40H | SOT1205 | LFPAK56D; Dual LFPAK | Production | N | 2 | 40 | 13.6 | 16.9 | 175 | 42 | 1.8 | 13 | 46 | 16.2 | 1.85 | Y | 848 | 280 | 2021-02-01 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BUK9K13-40H | BUK9K13-40HX (934662505115) |
Active | 91340HK |
LFPAK56D; Dual LFPAK (SOT1205) |
SOT1205 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT1205_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BUK9K13-40H | BUK9K13-40HX | BUK9K13-40H |
File name | Title | Type | Date |
---|---|---|---|
BUK9K13-40H | Dual N-channel 40 V, 13 mOhm logic level MOSFET in LFPAK56D | Data sheet | 2021-02-11 |
AN10874_ZH | LFPAK MOSFET thermal design guide, Chinese version | Application note | 2020-04-30 |
AN11261 | RC Thermal Models | Application note | 2021-03-18 |
AN90003 | LFPAK MOSFET thermal design guide | Application note | 2023-08-22 |
AN90011 | Half-bridge MOSFET switching and its impact on EMC | Application note | 2020-04-28 |
SOT1205 | 3D model for products with SOT1205 package | Design support | 2017-06-30 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
LFPAK56D_SOT1205_mk | plastic, single ended surface mounted package (LFPAK56D); 8 leads; 1.27 mm pitch; 4.7 mm x 5.3 mm x 1.05 mm body | Marcom graphics | 2017-01-28 |
SOT1205 | plastic, single ended surface mounted package (LFPAK56D); 8 leads | Package information | 2022-03-11 |
SOT1205_115 | LFPAK56D; Reel pack for SMD, 7''; Q1/T1 product orientation | Packing information | 2021-01-11 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
BUK9K13-40H | BUK9K13-40H SPICE model | SPICE model | 2021-02-23 |
TN00008 | Power MOSFET frequently asked questions and answers | Technical note | 2024-08-09 |
BUK9K13-40H_Cauer | BUK9K13-40H Cauer thermal model | Thermal model | 2021-02-09 |
BUK9K13-40H_Foster | BUK9K13-40H Foster thermal model | Thermal model | 2021-02-09 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
BUK9K13-40H | BUK9K13-40H SPICE model | SPICE model | 2021-02-23 |
BUK9K13-40H_Cauer | BUK9K13-40H Cauer thermal model | Thermal model | 2021-02-09 |
BUK9K13-40H_Foster | BUK9K13-40H Foster thermal model | Thermal model | 2021-02-09 |
SOT1205 | 3D model for products with SOT1205 package | Design support | 2017-06-30 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
BUK9K13-40H | BUK9K13-40HX | 934662505115 | Active | SOT1205_115 | 1,500 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.