Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
BUK9K12-60E | BUK9K12-60EX | 934067948115 | SOT1205 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationDual N-channel 60 V, 11.5 mΩ logic level MOSFET
Dual logic level N-channel MOSFET in an LFPAK56D (Dual Power-SO8) package using TrenchMOS technology. This product has been designed and qualified to AEC Q101 standard for use in high performance automotive applications.
Dual MOSFET
Q101 compliant
Repetitive avalanche rated
Suitable for thermally demanding environments due to 175 °C rating
True logic level gate with VGS(th) rating of greater than 0.5 V at 175 °C
12 V Automotive systems
Motors, lamps and solenoid control
Transmission control
Ultra high performance power switching
Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | RDSon [max] @ VGS = 5 V (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BUK9K12-60E | SOT1205 | LFPAK56D; Dual LFPAK | Production | N | 2 | 60 | 10.7 | 11.5 | 175 | 35 | 8.2699995 | 68 | 18.1 | 1.7 | Y | 2602 | 237 | 2014-05-06 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BUK9K12-60E | BUK9K12-60EX (934067948115) |
Active | 91260E |
LFPAK56D; Dual LFPAK (SOT1205) |
SOT1205 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT1205_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BUK9K12-60E | BUK9K12-60EX | BUK9K12-60E |
File name | Title | Type | Date |
---|---|---|---|
BUK9K12-60E | Dual N-channel 60 V, 11.5 mΩ logic level MOSFET | Data sheet | 2018-04-06 |
AN10874_ZH | LFPAK MOSFET thermal design guide, Chinese version | Application note | 2020-04-30 |
AN11113_ZH | LFPAK MOSFET thermal design guide - Part 2 | Application note | 2020-04-30 |
AN11261 | RC Thermal Models | Application note | 2021-03-18 |
AN11599 | Using power MOSFETs in parallel | Application note | 2016-07-13 |
AN90003 | LFPAK MOSFET thermal design guide | Application note | 2023-08-22 |
SOT1205 | 3D model for products with SOT1205 package | Design support | 2017-06-30 |
nexperia_document_leaflet_LFPAK56D_factsheet_LR_201708 | LFPAK56D the ultimate dual MOSFET | Leaflet | 2017-08-17 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
LFPAK56D_SOT1205_mk | plastic, single ended surface mounted package (LFPAK56D); 8 leads; 1.27 mm pitch; 4.7 mm x 5.3 mm x 1.05 mm body | Marcom graphics | 2017-01-28 |
BUK9xxxx-60E_LTspice_V3 | BUK9xxxx-60E Precision ElectroThermal (PET) LTspice model | PET SPICE model | 2022-12-14 |
SOT1205 | plastic, single ended surface mounted package (LFPAK56D); 8 leads | Package information | 2022-03-11 |
SOT1205_115 | LFPAK56D; Reel pack for SMD, 7''; Q1/T1 product orientation | Packing information | 2021-01-11 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
BUK9K12-60E | BUK9K12-60E Spice model | SPICE model | 2014-05-12 |
TN00008 | Power MOSFET frequently asked questions and answers | Technical note | 2023-01-12 |
BUK9K12-60E_RC_Thermal_Model | BUK9K12-60E Thermal design model | Thermal design | 2021-01-18 |
BUK9K12-60E | BUK9K12-60E Thermal model | Thermal model | 2014-05-11 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
BUK9xxxx-60E_LTspice_V3 | BUK9xxxx-60E Precision ElectroThermal (PET) LTspice model | PET SPICE model | 2022-12-14 |
BUK9K12-60E | BUK9K12-60E Spice model | SPICE model | 2014-05-12 |
BUK9K12-60E_RC_Thermal_Model | BUK9K12-60E Thermal design model | Thermal design | 2021-01-18 |
BUK9K12-60E | BUK9K12-60E Thermal model | Thermal model | 2014-05-11 |
SOT1205 | 3D model for products with SOT1205 package | Design support | 2017-06-30 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
BUK9K12-60E | BUK9K12-60EX | 934067948115 | Active | SOT1205_115 | 1,500 | Order product |
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.