Flyback controller ICs

Products

Type number Description Status Quick access
NEX806 series Wide Vcc range quasi-resonant flyback controller ACT
NEX80601DA Wide supply voltage range quasi-resonant flyback controller, 130 Hz, 11.5 V gate driver with Over Power Protection (OPP) Production
NEX80602DA Wide supply voltage range quasi-resonant flyback controller, 170 Hz, 11.5 V gate driver with Over Power Protection (OPP) Production
NEX80605DA Wide supply voltage range quasi-resonant flyback controller, 130 Hz, 11.5 V gate driver with Over Current Protection (OCP) Production
NEX80611DA Wide supply voltage range quasi-resonant flyback controller, 130 Hz, 5.8 V gate driver with Over Power Protection (OPP) Production
NEX8080 series Wide Vcc range multi-mode flyback controller ACT
NEX80801DA Wide supply voltage multi-mode flyback controller, 65 kHz, optimized for 65 W power devices with Over Power Protection (OPP) Production
NEX80805DA Wide supply voltage multi-mode flyback controller, 65 kHz, with peak load mode and Over Current Protection (OCP) Production
NEX80808DA Wide supply voltage multi-mode flyback controller, 65 kHz, optimized for 33 W power devices with Over Power Protection (OPP) Production
NEX80809DA Wide supply voltage multi-mode flyback controller, 85 kHz, optimized for 33 W power devices with Over Power Protection (OPP) Production
NEX80806 Adaptive multi-mode flyback controller ACT
NEX80806DA Adaptive multi-mode flyback controller, 65 kHz, with peak load mode, Over Current Protection (OCP) with a constant output voltage Production
Visit our documentation center for all documentation

Data sheet (3)

File name Title Type Date
NEX80806.pdf Adaptive multi-mode flyback controller Data sheet 2024-10-28
NEX8080X.pdf Wide Vcc range multi-mode flyback controller Data sheet 2024-09-30
NEX806XX.pdf Wide Vcc range quasi-resonant flyback controller Data sheet 2024-09-30

Leaflet (2)

File name Title Type Date
synchronous_rectifier_leaflet.pdf NEX81801/NEX81802 adaptive synchronous rectifier controller Leaflet 2024-10-17
flyback_controller_leaflet.pdf NEX806xx/NEX808xx wide Vcc range quasi-resonant/multi-mode flyback controller Leaflet 2024-10-17

Marcom graphics (1)

File name Title Type Date
NEX8XXXX-Combi.png Package image of NEX8xxx products Marcom graphics 2024-09-25

User manual (1)

File name Title Type Date
UM90047.pdf Single Type-C PD charger evaluation module User manual 2025-01-15

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our community forum or contact us for further support.


Cross reference