Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
NEX80601DA | NEX80601DAZ | 935692128342 | SOT8061-1 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationWide supply voltage range quasi-resonant flyback controller, 130 Hz, 11.5 V gate driver with Over Power Protection (OPP)
The NEX806 device series (NEX806xx) are high frequency quasi-resonant PWM controllers implemented with peak current mode control. As the load changes, the NEX806 device automatically switches mode between Quasi-Resonant (QR) mode, Discontinuous Conduction Mode (DCM) and Pulse Frequency Modulation (PFM) mode to maintain a high efficiency across the entire load range. To achieve an ultralow standby power, Burst Mode (BM) is implemented in very light load or no-load condition.
The wide 10 V to 83 V VCC range makes NEX806xx devices suitable for wide output voltage range applications, such as USB PD/PPS which require an output range between 3.3 V to 21 V .
The NEX806xx offers comprehensive protection including output OV/UV, VCC OV/UV, OPP, OCP, line voltage BROWN-IN/OUT, secondary SR short, CS open/short, internal/external OTP, etc.
Furthermore, spread spectrum and smart driving functions can minimize noise and improve EMI performance.
The NEX806xx device series comes in a cost-effective TSOT23-6 package.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NEX80601DA | NEX80601DAZ (935692128342) |
Active | NTA |
![]() TSOT23-6 (SOT8061-1) |
SOT8061-1 |
REFLOW_BG-BD-1
|
SOT8061-1_342 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NEX80601DA | NEX80601DAZ | NEX80601DA |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
NEX806XX | Wide Vcc range quasi-resonant flyback controller | Data sheet | 2024-09-30 |
nexperia_leaflet_flyback_controller_CN | 用于AC/DC PD充电器和适配器的NEX806xx/NEX808xx宽Vcc范围 准谐振/多模反激式控制器 | Leaflet | 2025-01-09 |
SOT8061-1 | Plastic, surface-mounted package (TSOT23-6); 6 leads | Package information | 2024-09-18 |
SOT8061-1_342 | TSOT23-6FC; Reel dry pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2024-04-29 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
No documents available
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
NEX80601DA | NEX80601DAZ | 935692128342 | Active | SOT8061-1_342 | 3,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.