Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT8061-1 | TSOT23-6 | Plastic, surface-mounted package (TSOT23-6); 6 leads | MO-193 (JEDEC) | 2024-09-18 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT8061-1 | Plastic, surface-mounted package (TSOT23-6); 6 leads | Package information | 2024-09-18 |
SOT8061-1_342 | TSOT23-6FC; Reel dry pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2024-04-29 |
Products in this package
Analog & Logic ICs
Type number | Description | Quick access |
---|---|---|
NXF6505ADA-Q100 | Low-noise, 1.2 A transformer driver for isolated power supplies | |
NXF6505BDA-Q100 | Low-noise, 1.2 A transformer driver for isolated power supplies | |
NEX81802DA | Adaptive Synchronous Rectifier (SR) controller with 0.5 to 1.5 microseconds turn-on blanking time | |
NEX81801DA | Adaptive Synchronous Rectifier (SR) controller with 1 to 2 microseconds turn-on blanking time | |
NEX80801DA | Wide supply voltage multi-mode flyback controller, 65 kHz, optimized for 65 W power devices with Over Power Protection (OPP) | |
NEX80605DA | Wide supply voltage range quasi-resonant flyback controller, 130 Hz, 11.5 V gate driver with Over Current Protection (OCP) |