Products
Type number | Description | Status | Quick access |
---|---|---|---|
NEX806 series | Wide Vcc range quasi-resonant flyback controller | ACT |
|
NEX80601DA | Wide supply voltage range quasi-resonant flyback controller, 130 Hz, 11.5 V gate driver with Over Power Protection (OPP) | Qualification | |
NEX80602DA | Wide supply voltage range quasi-resonant flyback controller, 170 Hz, 11.5 V gate driver with Over Power Protection (OPP) | Qualification | |
NEX80605DA | Wide supply voltage range quasi-resonant flyback controller, 130 Hz, 11.5 V gate driver with Over Current Protection (OCP) | Qualification | |
NEX80611DA | Wide supply voltage range quasi-resonant flyback controller, 130 Hz, 5.8 V gate driver with Over Power Protection (OPP) | Qualification | |
NEX8080 series | Wide Vcc range multi-mode flyback controller | ACT |
|
NEX80801DA | Wide supply voltage multi-mode flyback controller, 65 kHz, optimized for 65 W power devices with Over Power Protection (OPP) | Qualification | |
NEX80805DA | Wide supply voltage multi-mode flyback controller, 65 kHz, with peak load mode and Over Current Protection (OCP) | Qualification | |
NEX80808DA | Wide supply voltage multi-mode flyback controller, 65 kHz, optimized for 33 W power devices with Over Power Protection (OPP) | Qualification | |
NEX80809DA | Wide supply voltage multi-mode flyback controller, 85 kHz, optimized for 33 W power devices with Over Power Protection (OPP) | Qualification | |
NEX80806 | Adaptive multi-mode flyback controller | ACT |
|
NEX80806DA | Adaptive multi-mode flyback controller | Qualification |
Data sheet (3) |
|||
---|---|---|---|
File name | Title | Type | Date |
NEX80806.pdf | Adaptive multi-mode flyback controller | Data sheet | 2024-10-28 |
NEX8080X.pdf | Wide Vcc range multi-mode flyback controller | Data sheet | 2024-09-30 |
NEX806XX.pdf | Wide Vcc range quasi-resonant flyback controller | Data sheet | 2024-09-30 |
Leaflet (2) |
|||
File name | Title | Type | Date |
synchronous_rectifier_leaflet.pdf | NEX81801/NEX81802 adaptive synchronous rectifier controller | Leaflet | 2024-10-17 |
flyback_controller_leaflet.pdf | NEX806xx/NEX808xx wide Vcc range quasi-resonant/multi-mode flyback controller | Leaflet | 2024-10-17 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
NEX8XXXX-Combi.png | Package image of NEX8xxx products | Marcom graphics | 2024-09-25 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.