Adaptive Front LED lights

Front LED lighting is the most power-hungry lighting application and often has a high degree of complexity. A multi-channel boost/buck topology is often preferred as this provides flexibility for the LED drive. The output LEDs can be dimmed by using a combination of low-power bipolar transistors with a shift register.

  • Block diagram
  • Design considerations
  • Product listing
  • Support

Block diagram

SEMICONDUCTORRELAY high-side switch LED DIMMING SELECTOR µCONTROLLER SBC comms bus bootstrap V 5 V 3-PHASEBUCKCONTROLLER 2-PHASEBOOSTCONTROLLER aaa-026479 Highlighted components are Nexperia focus products.

LED drive MOSFETs

Reverse battery protection

Schottky rectifiers

High-side switch

Shift register

Buck transistors

ESD bus protection

Ballast transistor

Schottky rectifiers

Transient Voltage Suppressors (TVS)

Select a component

To view more information about the Nexperia components used in this application, please select a component above or click on a component (highlighted in blue) in the block diagram.

  • Digital controlled adaptive non-glare
  • Individually dimmable LED Control
  • Accurate LED current control
  • Compact design
  • High efficiency driver design
  • Low EMI solution using small scale highly integrated package technology

Product listing

Reverse battery protection

Schottky rectifiers

High-side switch

Shift register

ESD bus protection

Schottky rectifiers

Transient Voltage Suppressors (TVS)