×

USB Type-C ESD protection evaluation board

The NEVB21-USBC1 is an evaluation board for showcasing miniaturized ESD protection on the USB Type-C port. It features Nexperia’s new DFN0603-3 package which offers a 2-channel protection solution inside an industry standard 0201” (0603 mm) package. The DFN0603-3 footprint improves the RF behavior by less return loss through smaller solder pads.

NEVB21-USBC1: board and pin overview

Key features & benefits

  • Plug and Play application
  • TrEOS ESD protection in DFN0603-3
  • Capacitance down to 0.2pF 
  • Surge robustness up 11A
  • Clamping of a 4.4V @8A 8/20µs surge
  • Small footprint and high symmetry
  • DFN0603-3 is built on an industry-standard 0201” (0603mm) footprint

Key applications

  • Portable & Wearables
  • Notebooks interfaces
  • Computing interfaces
  • Automotive video interfaces
  • USB Type-C®
  • USB4 (Gen2 and Gen3) and USB3.2

Products on the board (5)

Type number Description Status Quick access
PUSB3BB2DF Extremely low clamping low capacitance ESD protection Production
PESD4V0Z2BCDF Extremely low clamping low capacitance ESD protection Production
PESD5V5S1BSF Ultra low clamping bidirectional ESD protection diode Production
PESD5V5U1BCSF Ultra low clamping bidirectional ESD protection diode Production
PTVS22VZ1USK Transient voltage suppressor in DSN1608-2 for mobile applications Production

Latest news and blogs

Products on the board (5)

Type number Description Status Quick access
PUSB3BB2DF Extremely low clamping low capacitance ESD protection Production
PESD4V0Z2BCDF Extremely low clamping low capacitance ESD protection Production
PESD5V5S1BSF Ultra low clamping bidirectional ESD protection diode Production
PESD5V5U1BCSF Ultra low clamping bidirectional ESD protection diode Production
PTVS22VZ1USK Transient voltage suppressor in DSN1608-2 for mobile applications Production

Documentation (4)

File name Title Type Date
USB_Type-C_ESD_protection_evaluation_board USB Type-C ESD protection evaluation board Leaflet 2023-11-06
Nexperia_document_book_ESDApplicationHandbook_2018 ESD Application Handbook - Protection concepts, testing and simulation for modern interfaces User manual 2018-08-29
Whitepaper_ESD_protection_devices_for_USB4 Choosing ESD protection devices for USB4 White paper 2020-03-06
UM90011 NEVB21-USBC1 evaluation board User manual 2023-11-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.