Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

Nexperia announces next generation 650 V Gallium Nitride (GaN) Technology

Nexperia announces next generation 650 V Gallium Nitride (GaN) Technology

June 10, 2020

Nijmegen -- Next-gen GaN technology targets automotive, 5G and datacenter applications; Devices available packaged in TO-247 and innovative Copper Clip SMD

Nexperia, the expert in essential semiconductors, has announced a new range of GaN FET devices featuring next-gen high-voltage GaN HEMT H2 technology in both TO-247 and the company’s proprietary CCPAK surface mount packaging. Devices achieve superior switching FOMs and on-state performance with improved stability, and simplify application designs thanks to their cascode configuration which eliminates the need for complicated drivers and controls.

The new GaN technology employs through-epi vias, reducing defects and shrinking die size by around 24%. RDS(on) is also reduced to just 41 mΩ (max., 35 mΩ typ. at 25 °C) with the initial release in traditional TO-247, with high threshold voltage and low diode forward voltage. The reduction will further increase, to 39 mΩ (max., 33 mΩ typ. at 25 °C) with CCPAK surface-mount versions. Because the parts are configured as cascode devices, they are also simple to drive using standard Si MOSFET drivers. Both versions meet the demands of AEC-Q101 for automotive applications.

Dilder Chowdhury, Nexperia’s GaN Strategic Marketing Director commented: “Customers need a highly-efficient, cost-effective solution for high power conversion at 650 V and around the 30-40 mΩ RDS(on), where applications include on-board chargers, DC/DC converters and traction inverters in electric vehicles, and industrial power supplies in the 1.5-5 kW range for titanium-grade rack mounted telecoms, 5G and datacenters. Nexperia continues to invest in the development and expansion of its range of products using next generation GaN processes, initially releasing traditional TO-247 versions and bare die format for power module makers, followed by our high-performance surface mount CCPAK packages."

Nexperia’s CCPAK surface mount packaging adopts Nexperia’s proven innovative copper-clip package technology to replace internal bond wires. This reduces parasitic losses, optimizes electrical and thermal performance, and improves reliability. CCPAK GaN FETs are available in top- or bottom-cooled configurations making them very versatile and help further improving heat dissipation.

650 V GAN041-650WSB in TO-247 and GAN039-650NBB in CCPAK are sampling now. More information including product specs and datasheets is available at www.nexperia.com/gan-fets.

About Nexperia

Nexperia is a leading expert in the high-volume production of essential semiconductors, components that are required by every electronic design in the world. The company’s extensive portfolio includes diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs and analog & logic ICs. Headquartered in Nijmegen, The Netherlands, Nexperia annually ships more than 90 billion products, each meeting the stringent standards set by the automotive industry. These products are recognized as benchmarks in efficiency – in process, size, power and performance — with industry-leading small packages that save valuable energy and space.

With decades of experience in supplying to the world’s leading companies, Nexperia has over 12,000 employees across Asia, Europe and the US. Nexperia, a subsidiary of Wingtech Technology Co., Ltd. (600745.SS), has an extensive IP portfolio and is certified to IATF 16949, ISO 9001, ISO 14001 and OHSAS 18001.

Nexperia: Efficiency wins.

For press information, please contact:

Nexperia Agency: BWW Communications

Petra Beekmans, Head of Communications & Branding
Phone: +31 6 137 111 41
Email: petra.beekmans@nexperia.com
 

Nick Foot, director
+44-1491-636393
Nick.foot@bwwcomms.com