Multimedia / infotainment bus protection

Essential for entertainment and infotainment systems, multimedia buses are a growing trend in vehicles. For these high-speed buses, which often based on consumer network standards, the challenge is to ensure they can survive the harsh automotive environment and as data rates go up so capacitance must come down. So only the best ESD protection is good enough to ensure reliable operation.

  • Block diagram
  • Design considerations
  • Design resources
  • Videos
  • Support

Block diagram

Centralboard UTP cable Moduleboarde.g.camera ordisplay aaa-029425 Highlighted components are Nexperia focus products.

Multimedia / infotainment bus protection

Select a component

To view more information about the Nexperia components used in this application, please select a component above or click on a component (highlighted in blue) in the block diagram.

Design considerations

  • High ESD robustness up to 30 kV and high surge currents up to 3.5 A (8/20µs)
  • Excellent ESD clamping behavior
  • Operate at a low capacitance avoiding any unwanted circuit disturbances

How is the dynamic resistance defined?

In this video, Lukas Droemer, Product Manager for Automotive ESD & EMC, will explain to you the importance of the dynamic resistance and how you can gain first insights for the performance with one parameter.