Features and benefits
-
High switching speed: trr ≤ 50 ns
-
Low capacitance: Cd ≤ 5 pF
-
Low leakage current
-
Small hermetically sealed glass SMD package
Applications
-
High-speed switching
-
Voltage clamping
-
General-purpose switching
-
Reverse polarity protection
Parametrics
Type number | Package version | Package name | Size (mm) | VR [max] (V) | IFSM [max] (A) | VF [max] (mV) | IR [max] (nA) | IFRM (mA) | Configuration | trr [max] (ns) | IF [max] (mA) | Cd [max] (pF) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BAV102 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 150 | 9 | 1000@IF=100mA | 100@VR=150V | 625 | single | 50 | 250 | 5 |
BAV103 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 200 | 9 | 1000@IF=100mA | 100@VR=200V | 625 | single | 50 | 250 | 5 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BAV102 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BAV102,135 ( 9336 993 50135 ) |
SOD80C_115 | Active | Standard Marking | BAV102,115 ( 9336 993 50115 ) | ||||
BAV103 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BAV103,135 ( 9336 993 60135 ) |
SOD80C_115 | Active | Standard Marking | BAV103,115 ( 9336 993 60115 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
BAV103/G | 934059096115 | |||||
BAV103/N | 934059242135 | |||||
BAV103/N | 934059242115 | |||||
BAV103/R | 934062228135 | |||||
BAV103/R | 934062228115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BAV102 | BAV102,135 | BAV102 | |||
BAV102 | BAV102,115 | BAV102 | |||
BAV103 | BAV103,135 | BAV103 | |||
BAV103 | BAV103,115 | BAV103 |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
BAV102_BAV103 | Single general-purpose switching diodes | Data sheet | 2018-08-28 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOD80C | glass, hermetically sealed glass surface-mounted package; 2 connectors; 3.5 mm x 1.5 mm body | Package information | 2024-05-29 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.