Parametric search
Please wait, loading data... Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| TL431 family | Adjustable precision shunt regulator | ACT |
|
| TL431ACDBZR | Voltage regulator diodes | Production | |
| TL431AFDT | Voltage regulator diodes | Production | |
| TL431AIDBZR | Voltage regulator diodes | Production | |
| TL431AMFDT | Voltage regulator diodes | Production | |
| TL431AMSDT | Adjustable precision shunt regulator | EndOfLife | |
| TL431AQDBZR | Voltage regulator diodes | Production | |
| TL431ASDT | Adjustable precision shunt regulator | EndOfLife | |
| TL431BCDBZR | Voltage regulator diodes | Production | |
| TL431BFDT | Voltage regulator diodes | Production | |
| TL431BIDBZR | Voltage regulator diodes | Production | |
| TL431BMFDT | Voltage regulator diodes | Production | |
| TL431BMSDT | Adjustable precision shunt regulator | EndOfLife | |
| TL431BQDBZR | Voltage regulator diodes | Production | |
| TL431BSDT | Adjustable precision shunt regulator | EndOfLife | |
| TL431CDBZR | Voltage regulator diodes | Production | |
| TL431FDT | Voltage regulator diodes | Production | |
| TL431IDBZR | Voltage regulator diodes | Production | |
| TL431MFDT | Voltage regulator diodes | Production | |
| TL431QDBZR | Voltage regulator diodes | Production | |
| TLVH431N family | ACT |
|
|
| TLVH431NACDBZR | Adjustable precision shunt regulators | Production | |
| TLVH431NAIDBZR | Adjustable precision shunt regulators | Production | |
| TLVH431NAMQDBZR | Adjustable precision shunt regulators | Production | |
| TLVH431NAQDBZR | Adjustable precision shunt regulators | Production | |
| TLVH431NCDBZR | Adjustable precision shunt regulators | Production | |
| TLVH431NIDBZR | Adjustable precision shunt regulators | Production | |
| TLVH431NMQDBZR | Adjustable precision shunt regulators | Production | |
| TLVH431NQDBZR | Adjustable precision shunt regulators | Production | |
| TL431ACDBZR-Q | Adjustable precision shunt regulators | Production | |
| TL431AFDT-Q | Adjustable precision shunt regulators | Production | |
| TL431AIDBZR-Q | Adjustable precision shunt regulators | Production | |
| TL431AMFDT-Q | Adjustable precision shunt regulators | Production | |
| TL431AQDBZR-Q | Adjustable precision shunt regulators | Production | |
| TL431BCDBZR-Q | Adjustable precision shunt regulators | Production | |
| TL431BFDT-Q | Adjustable precision shunt regulators | Production | |
| TL431BIDBZR-Q | Adjustable precision shunt regulators | Production | |
| TL431BMFDT-Q | Adjustable precision shunt regulators | Production | |
| TL431BQDBZR-Q | Adjustable precision shunt regulators | Production | |
| TL431CDBZR-Q | Adjustable precision shunt regulators | Production | |
| TL431FDT-Q | Adjustable precision shunt regulators | Production | |
| TL431IDBZR-Q | Adjustable precision shunt regulators | Production | |
| TL431MFDT-Q | Adjustable precision shunt regulators | Production | |
| TL431QDBZR-Q | Adjustable precision shunt regulators | Production | |
| TLVH431NACDBZR-Q | Adjustable precision shunt regulators | Production | |
| TLVH431NAIDBZR-Q | Adjustable precision shunt regulators | Production | |
| TLVH431NAMQDBZR-Q | Adjustable precision shunt regulators | Production | |
| TLVH431NAQDBZR-Q | Adjustable precision shunt regulators | Production | |
| TLVH431NCDBZR-Q | Adjustable precision shunt regulators | Production | |
| TLVH431NIDBZR-Q | Adjustable precision shunt regulators | Production | |
| TLVH431NMQDBZR-Q | Adjustable precision shunt regulators | Production | |
| TLVH431NQDBZR-Q | Adjustable precision shunt regulators | Production |
Marcom graphics (1) |
|||
|---|---|---|---|
| File name | Title | Type | Date |
| SOT23_mk.png | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.