Key features and benefits
- Integrated guard ring for stress protection
- Higher efficiency
- Ultra-small, low-profile surface-mount package
- Broad portfolio
- Low forward voltage drop
- Low capacitance
Key applications
- Reverse polarity protection
- Power management, especially DC-to-DC conversion
- General application switching
- Low-voltage rectification
Parametric search
Please wait, loading data... Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| BAT754 series | Schottky barrier diodes | ACT |
|
| BAT754 | Schottky barrier diode | Production | |
| BAT754-Q | Schottky barrier diode | Production | |
| BAT754A | Dual Schottky barrier diode | Production | |
| BAT754C | Dual Schottky barrier diode | Production | |
| BAT754C-Q | Dual Schottky barrier diode | Production | |
| BAT754L | Schottky barrier triple diode | Production | |
| BAT754L-Q | Schottky barrier triple diode | Production | |
| BAT754S | Dual Schottky barrier diode | Production | |
| BAT754S-Q | Dual Schottky barrier diode | Production | |
| 1PS70SB10 | Schottky barrier single diode | Production | |
| 1PS70SB10-Q | Schottky barrier single diode | Production | |
| 1PS70SB14 | Dual Schottky barrier diode | Production | |
| 1PS70SB14-Q | Dual Schottky barrier diode | Production | |
| 1PS70SB15 | Dual Schottky barrier diode | Production | |
| 1PS70SB15-Q | Dual Schottky barrier diode | Production | |
| 1PS70SB16 | Dual Schottky barrier diode | Production | |
| 1PS70SB16-Q | Dual Schottky barrier diode | Production | |
| 1PS70SB20 | Schottky barrier diode | Production | |
| 1PS70SB20-Q | Schottky barrier diode | Production | |
| 1PS70SB40 | General-purpose Schottky diode | Production | |
| 1PS70SB40-Q | General-purpose Schottky diode | Production | |
| 1PS70SB44 | General-purpose dual Schottky diode | Production | |
| 1PS70SB44-Q | General-purpose dual Schottky diode | Production | |
| 1PS70SB45 | General-purpose dual Schottky diode | Production | |
| 1PS70SB45-Q | General-purpose dual Schottky diode | Production | |
| 1PS70SB46 | General-purpose dual Schottky diode | Production | |
| 1PS70SB46-Q | General-purpose dual Schottky diode | Production | |
| 1PS74SB23-Q | Schottky barrier diode | Production | |
| 1PS75SB45 | EndOfLife | ||
| 1PS76SB10 | Schottky barrier diode | Production | |
| 1PS76SB10-Q | Schottky barrier single diode | Production | |
| 1PS76SB21 | 40 V, 200 mA Schottky barrier diode | Production | |
| 1PS76SB21-Q | 40 V, 200 mA Schottky barrier diode | Production | |
| 1PS76SB40 | General-purpose Schottky diode | Production | |
| 1PS76SB40-Q | General-purpose Schottky diode | Production | |
| 1PS76SB70 | General-purpose Schottky diode | Production | |
| 1PS76SB70-Q | General-purpose Schottky diode | Production | |
| 1PS79SB10 | Schottky barrier diode | Production | |
| 1PS79SB10-Q | Schottky barrier diode | Production | |
| 1PS79SB30 | 40 V, 0.2 A Schottky barrier diode | Production | |
| 1PS79SB30-Q | 40 V, 0.2 A Schottky barrier diode | Production | |
| 1PS79SB31 | Schottky barrier diode | Production | |
| 1PS79SB31-Q | Schottky barrier diode | Production | |
| 1PS79SB40 | General-purpose Schottky diode | Production | |
| 1PS79SB40-Q | General-purpose Schottky diode | Production | |
| 1PS79SB70 | General-purpose Schottky diode | Production | |
| 1PS79SB70-Q | General-purpose Schottky diode | Production | |
| 1PS88SB48 | General-purpose quadruple Schottky diode | Production | |
| BAS40 | General-purpose Schottky diode | Production | |
| BAS40-04 | General-purpose dual Schottky diode | Production | |
| BAS40-04-Q | General-purpose dual Schottky diode | Production | |
| BAS40-04W | General-purpose dual Schottky diode | Production | |
| BAS40-04W-Q | General-purpose dual Schottky diode | Production | |
| BAS40-05 | General-purpose dual Schottky diode | Production | |
| BAS40-05-Q | General-purpose dual Schottky diode | Production | |
| BAS40-05V | General-purpose quadruple Schottky diode | Production | |
| BAS40-05W | General-purpose dual Schottky diode | Production | |
| BAS40-05W-Q | General-purpose dual Schottky diode | Production | |
| BAS40-06 | General-purpose dual Schottky diode | Production | |
| BAS40-06-Q | General-purpose dual Schottky diode | Production | |
| BAS40-06W | General-purpose dual Schottky diode | Production | |
| BAS40-06W-Q | General-purpose dual Schottky diode | Production | |
| BAS40-07 | General-purpose dual Schottky diode | Production | |
| BAS40-07-Q | General-purpose dual Schottky diode | Production | |
| BAS40-07V | General-purpose dual Schottky diode | Production | |
| BAS40-Q | General-purpose Schottky diode | Production | |
| BAS40DY | General-purpose dual Schottky diode | Production | |
| BAS40H | General-purpose Schottky diode | Production | |
| BAS40H-Q | General-purpose Schottky diode | Production | |
| BAS40L | General-purpose Schottky diode | Production | |
| BAS40L-Q | General-purpose Schottky diode | Production | |
| BAS40LS | General-purpose Schottky diode | Production | |
| BAS40VY | General-purpose triple Schottky diode | Production | |
| BAS40W | General-purpose Schottky diode | Production | |
| BAS40W-Q | General-purpose Schottky diode | Production | |
| BAS40XY | General-purpose quadruple Schottky diode | Production | |
| BAS40XY-Q | General-purpose quadruple Schottky diode | Production | |
| BAS70 | General-purpose Schottky diode | Production | |
| BAS70-04 | General-purpose dual Schottky diode | Production | |
| BAS70-04-Q | General-purpose dual Schottky diode | Production | |
| BAS70-04W | General-purpose dual Schottky diode | Production | |
| BAS70-04W-Q | General-purpose dual Schottky diode | Production | |
| BAS70-05 | General-purpose dual Schottky diode | Production | |
| BAS70-05-Q | General-purpose dual Schottky diode | Production | |
| BAS70-05W | General-purpose dual Schottky diode | Production | |
| BAS70-05W-Q | General-purpose dual Schottky diode | Production | |
| BAS70-06 | General-purpose dual Schottky diode | Production | |
| BAS70-06-Q | General-purpose dual Schottky diode | Production | |
| BAS70-06W | General-purpose dual Schottky diode | Production | |
| BAS70-06W-Q | General-purpose dual Schottky diode | Production | |
| BAS70-07 | General-purpose dual Schottky diode | Production | |
| BAS70-07-Q | General-purpose dual Schottky diode | Production | |
| BAS70-07S | General-purpose dual Schottky diode | Production | |
| BAS70-07S-Q | General-purpose dual Schottky diode | Production | |
| BAS70-07V | General-purpose dual Schottky diode | Production | |
| BAS70-Q | General-purpose Schottky diode | Production | |
| BAS70H | General-purpose Schottky diode | Production | |
| BAS70H-Q | General-purpose Schottky diode | Production | |
| BAS70L | General-purpose Schottky diode | Production | |
| BAS70L-Q | General-purpose Schottky diode | Production | |
| BAS70LS | General-purpose Schottky diode | Production | |
| BAS70VV | General-purpose triple Schottky diode | Production | |
| BAS70VY | General-purpose triple Schottky diode | Production | |
| BAS70W | General-purpose Schottky diode | Production | |
| BAS70W-Q | General-purpose Schottky diode | Production | |
| BAS70XY | General-purpose quadruple Schottky diode | Production | |
| BAS70XY-Q | General-purpose quadruple Schottky diode | Production | |
| BAS85 | Schottky barrier diode | EndOfLife | |
| BAS86 | Schottky barrier single diode | Production | |
| BAT165A | 40 V, 0.75 A medium power Schottky barrier rectifier | Production | |
| BAT165A-Q | 40 V, 0.75 A medium power Schottky barrier rectifier | Production | |
| BAT254 | Schottky barrier diode | EndOfLife | |
| BAT32ALS | General-purpose Schottky diode | Production | |
| BAT32LS | General-purpose Schottky diode | Production | |
| BAT42LS | General-purpose Schottky diode | Production | |
| BAT46GW | 100 V, 250 mA Schottky barrier diode | Production | |
| BAT46GW-Q | 100 V, 250 mA Schottky barrier diode | Production | |
| BAT46WH | Single Schottky barrier diode | Production | |
| BAT46WH-Q | Schottky barrier diode | Production | |
| BAT46WJ | Schottky barrier diode | Production | |
| BAT46WJ-Q | Schottky barrier diode | Production | |
| BAT54 | Schottky barrier diode | Production | |
| BAT54-Q | Schottky barrier diode | Production | |
| BAT54A | Schottky barrier diode | Production | |
| BAT54A-Q | Schottky barrier diode | Production | |
| BAT54AW | Schottky barrier diode | Production | |
| BAT54AW-Q | Schottky barrier diode | Production | |
| BAT54C | Schottky barrier diode | Production | |
| BAT54C-Q | Schottky barrier diode | Production | |
| BAT54CM | Schottky barrier dual diode | Production | |
| BAT54CM-Q | Schottky barrier dual diode | Production | |
| BAT54CV | Two Schottky barrier double diodes | Production | |
| BAT54CW | Schottky barrier diode | Production | |
| BAT54CW-Q | Schottky barrier diode | Production | |
| BAT54CY | Two Schottky barrier dual diodes | Production | |
| BAT54CY-Q | Two Schottky barrier dual diodes | Production | |
| BAT54GW | 30 V, 200 mA Schottky barrier diode | Production | |
| BAT54GW-Q | 30 V, 200 mA Schottky barrier diode | Production | |
| BAT54H | Schottky barrier single diode in small SOD123F package | Production | |
| BAT54H-Q | Schottky barrier single diode in small SOD123F package | Production | |
| BAT54HGW | Schottky barrier single diode | Production | |
| BAT54HGW-Q | Schottky barrier single diode | Production | |
| BAT54J | Schottky barrier single diode | Production | |
| BAT54J-Q | Schottky barrier single diode | Production | |
| BAT54L | Schottky barrier diode | Production | |
| BAT54L-Q | Schottky barrier diode | Production | |
| BAT54LS | Schottky barrier diode | Production | |
| BAT54LS-Q | Schottky barrier diode | Production | |
| BAT54QB | Schottky barrier diode | EndOfLife | |
| BAT54QC | Schottky barrier diode | EndOfLife | |
| BAT54S | Schottky barrier diode | Production | |
| BAT54S-Q | Schottky barrier diodes | Production | |
| BAT54SW | Schottky barrier diode | Production | |
| BAT54SW-Q | Schottky barrier diode | Production | |
| BAT54T | Single Schottky barrier diode | EndOfLife | |
| BAT54VV | Schottky barrier triple diode in ultra small SOT666 package | Production | |
| BAT54VY | Schottky barrier triple diode | Production | |
| BAT54VY-Q | Schottky barrier triple diode | Production | |
| BAT54W | Schottky barrier diode | Production | |
| BAT54W-Q | Schottky barrier diode | Production | |
| BAT54XY | Schottky barrier diode | Production | |
| BAT54XY-Q | Schottky barrier diode | Production | |
| BAT720 | Schottky barrier diode | Production | |
| BAT720-Q | Schottky barrier diode | Production | |
| BAT721 | 40 V, 200 mA Schottky barrier diode | Production | |
| BAT721-Q | 40 V, 200 mA Schottky barrier diode | Production | |
| BAT721A | 40 V, 200 mA Schottky barrier dual diode | Production | |
| BAT721A-Q | 40 V, 200 mA Schottky barrier dual diode | Production | |
| BAT721C | 40 V, 200 mA Schottky barrier dual diode | Production | |
| BAT721C-Q | 40 V, 200 mA Schottky barrier dual diode | Production | |
| BAT721S | 40 V, 200 mA Schottky barrier dual diode | Production | |
| BAT721S-Q | 40 V, 200 mA Schottky barrier dual diode | Production | |
| BAT74 | Schottky barrier double diode | Production | |
| BAT74S | Schottky barrier dual diode | Production | |
| BAT74S-Q | Schottky barrier dual diode | Production | |
| BAT74V | Schottky barrier double diode | Production | |
| BAT85 | Schottky barrier single diode | EndOfLife | |
| BAT854AW | 40 V, 200 mA Schottky barrier dual diode | Production | |
| BAT854AW-Q | 40 V, 200 mA Schottky barrier dual diode | Production | |
| BAT854CW | 40 V, 200 mA Schottky barrier dual diode | Production | |
| BAT854CW-Q | 40 V, 200 mA Schottky barrier dual diode | Production | |
| BAT854SW | 40 V, 200 mA Schottky barrier dual diode | Production | |
| BAT854SW-Q | 40 V, 200 mA Schottky barrier dual diode | Production | |
| BAT854W | 40 V, 200 mA Schottky barrier diode | Production | |
| BAT854W-Q | 40 V, 200 mA Schottky barrier diode | Production | |
| BAT86 | Schottky barrier single diode | Production | |
| PMEG2005CT | 20V, 500 mA low VF dual Schottky barrier rectifier | Production | |
| PMEG2005CT-Q | 20V , 500 mA low VF dual Schottky barrier rectifier | Production | |
| PMEG3001EEF | 30 V, 0.1 A low VF MEGA Schottky barrier rectifier | Production | |
| PMEG3002EEF | 30 V, 0.2 A low VF Schottky barrier rectifier | Production | |
| PMEG3002TV | 30 V, 0.2 A very low VF Schottky barrier dual rectifier | Production | |
| PMEG3005CT | 500 mA low VF dual Schottky barrier rectifier | Production | |
| PMEG3005EEF | 30 V, 0.5 A low VF MEGA Schottky barrier rectifier | Production | |
| PMEG3005ELS | 30 V, 0.5 A very low VF Schottky barrier rectifier | Production | |
| PMEG4005CT | 500 mA low VF dual Schottky barrier rectifier | Production | |
| PMEG4005CT-Q | 40 V 500 mA low VF dual Schottky barrier rectifier | Production | |
| PMEG6002TV | 60 V, 0.2 A very low VF dual Schottky barrier rectifier | Production | |
| RB520CS3002L | 200 mA low VF Schottky barrier rectifier | Production | |
| RB520CS3002L-Q | 200 mA low VF Schottky barrier rectifier | Production | |
| RB520CS30L | 100 mA low VF Schottky barrier rectifier | Production | |
| RB520CS30L-Q | 100 mA low VF Schottky barrier rectifier | Production | |
| RB520S30 | 200 mA low VF Schottky barrier rectifier | Production | |
| RB520S30-Q | 200 mA low VF Schottky barrier rectifier | Production | |
| RB521CS30L | 100 mA low VF Schottky barrier rectifier | Production | |
| RB521CS30L-Q | 100 mA low VF Schottky barrier rectifier | Production | |
| RB521S30 | 200 mA low Vf MEGA Schottky barrier rectifier | Production | |
| RB530S40 | 40 V, 0.3 A Schottky barrier diode | Production | |
| RB530S40-Q | 40 V, 0.3 A Schottky barrier diode | Production | |
| RB751CS40 | Schottky barrier single diodes | Production | |
| RB751CS40-Q | Schottky barrier diode | Production | |
| RB751S40 | Schottky barrier diode | Production | |
| RB751S40-Q | Schottky barrier diode | Production | |
| RB751V40 | Schottky barrier diode | Production | |
| RB751V40-Q | Schottky barrier diode | Production | |
| RB751V45 | General-purpose Schottky diode | Production | |
| RB751V45-Q | General-purpose Schottky diode | Production |
Design support (1) |
|||
|---|---|---|---|
| File name | Title | Type | Date |
| stepperonline_42BLS40-24-01_overview.pdf | stepperonline_42BLS40-24-01_overview | Design support | 2024-05-02 |
Marcom graphics (1) |
|||
| File name | Title | Type | Date |
| DFN1006D-2_SOD882D_mk.png | plastic, leadless ultra small plastic package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.4 mm body | Marcom graphics | 2017-01-28 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.