Parametric search
Please wait, loading data... Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| PBSM5240PF | 40 V, 2 A PNP low VCEsat (BISS) transistor with N-channel Trench MOSFET | EndOfLife | |
| PBSM5240PFH | 40 V, 2 A PNP low VCEsat (BISS) transistor with N-channel Trench MOSFET | EndOfLife |
Marcom graphics (1) |
|||
|---|---|---|---|
| File name | Title | Type | Date |
| DFN2020-6_SOT1118_mk.png | plastic, thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body | Marcom graphics | 2017-01-28 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.