Automotive ASFETs for Airbag Applications

Enhanced SOA for improved linear mode performance

When choosing a MOSFET to regulate the supply voltage to the squibs in an airbag system, the choice has traditionally been limited to older generations of silicon technology, such as the legacy wire-bonded DPAK package. This is due to the safe operating area (SOA) being greater for trench technologies with wider cell pitch when operating in linear mode. The MOSFET must be able to handle a current proportional to the number of squibs in the system, whilst regulating their supply voltage for long enough to activate the airbags. Nexperia have designed a range of Application Specific MOSFETS (ASFETs) to address the specialised needs of airbag applications, focused on enhanced SOA performance for improved linear mode.

ASFETs for Airbag Applications

Automotive ASFETs for Airbag are designed to meet the needs of linear mode operation

  • Qualified to AEC-Q101
  • Increased SOA for improved linear mode performance 
  • Reliable in airbag deployment conditions 
  • Modern trench alternative to older generations of silicon technology 
  • Space saving efficiency (53% for LFPAK56, 84% for LFPAK33) when comparing to traditional DPAK packages
  • All copper-clip benefits such as low thermal resistance, low package resistance and high current capability 
  
    

Airbag controller with Safing MOSFET

 

Parametric search

Automotive ASFETs for Airbag Applications
Please wait, loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
BUK9M20-60EL Single N-channel 60 V, 13 mOhm logic level MOSFET in LFPAK33 using Enhanced SOA technology Production
BUK9M31-60EL Single N-channel 60 V, 21 mOhm logic level MOSFET in LFPAK33 using Enhanced SOA technology Production
BUK9M67-60EL Single N-channel 60 V, 44 mOhm logic level MOSFET in LFPAK33 using Enhanced SOA technology Production
BUK9Y13-60EL Single N-channel 60 V, 7.9 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology Production
BUK9Y22-60EL Single N-channel 60 V, 15 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology Production
BUK9Y7R0-60EL Single N-channel 60 V, 4.5 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology Production
BUK9Y8R8-60EL Single N-channel 60 V, 5.6 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology Production
Visit our documentation center for all documentation

Application note (11)

File name Title Type Date
AN50001.pdf Reverse battery protection in automotive applications Application note 2025-10-21
AN11158.pdf Understanding power MOSFET data sheet parameters Application note 2025-10-21
AN90003.pdf LFPAK MOSFET thermal design guide Application note 2025-09-30
AN90059.pdf Power MOSFET gate driver fundamentals Application note 2025-09-10
AN11261.pdf RC Thermal Models Application note 2025-09-10
AN90016.pdf Maximum continuous currents in NEXPERIA LFPAK power MOSFETs Application note 2025-09-08
AN90001.pdf Designing in MOSFETs for safe and reliable gate-drive operation Application note 2025-09-08
AN50006.pdf Power MOSFETs in linear mode Application note 2025-09-08
AN11243.pdf Failure signature of Electrical Overstress on Power MOSFETs Application note 2025-09-08
AN50016.pdf MOSFETs for airbag applications Application note 2022-05-19
AN90019.pdf LFPAK MOSFET thermal resistance - simulation, test and optimization of PCB layout Application note 2020-07-20

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our community forum or contact us for further support.


Cross reference