Parametric search
Please wait, loading data... Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| GANB012-040CBA | 40 V, 12 mOhm bi-directional Gallium Nitride (GaN) FET in a 1.2 mm x 1.7 mm Wafer Level Chip-Scale Package (WLCSP) | Production | |
| GANB1R2-040QBA | 40 V, 1.2 mOhm bi-directional Gallium Nitride (GaN) FET in a 4.0 mm x 6.0 mm Very-Thin-Profile Quad Flat No-Lead Package (VQFN) | Production | |
| GANB4R8-040CBA | 40 V, 4.8 mOhm bi-directional Gallium Nitride (GaN) FET in a 2.1 mm x 2.1 mm Wafer Level Chip-Scale Package (WLCSP) | Production | |
| GANB8R0-040CBA | 40 V, 8.0 mOhm bi-directional Gallium Nitride (GaN) FET in a 1.7 mm x 1.7 mm Wafer Level Chip-Scale Package (WLCSP) | Production |
Leaflet (2) |
|||
|---|---|---|---|
| File name | Title | Type | Date |
| nexperia_document_leaflet_GaNFETs_2025.pdf | Power GaN FETs | Leaflet | 2025-03-10 |
| nexperia_document_leaflet_GaNFETs_2025-CHN.pdf | Power GaN FETs Chinese | Leaflet | 2025-03-10 |
Marcom graphics (1) |
|||
| File name | Title | Type | Date |
| RS5824_WLCSP22-A-Combi_small.png | SOT8086 Marcom image | Marcom graphics | 2024-06-11 |
Outline 3d (1) |
|||
| File name | Title | Type | Date |
| wlcsp22_sot8086_3d.png | SOT8086-1; WLCSP22 | Outline 3d | 2024-05-30 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.