Low capacitance Schottky diodes

Built to withstand challenging automotive RF applications

Nexperia’s Schottky diode portfolio includes a range of AEC-Q101 qualified low capacitance devices. Low forward voltage and ultra high-speed switching in addition to very low capacitance, makes them ideal for a variety of RF applications like RF detectors. They are available in both leaded gull-wing packages and leadless DFN options with side-wettable flanks for AOI inspection.

Parametric search

Low capacitance Schottky diodes
Please wait, loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
1PS66SB82; 1PS88SB82 15 V, 30 mA low Cd Schottky barrier diodes ACT
1PS66SB82 15 V, 30 mA low Cd Schottky barrier diodes EndOfLife
1PS88SB82 15 V, 30 mA low Cd Schottky barrier diodes EndOfLife
1PS10SB82 Schottky barrier diode EndOfLife
1PS66SB17 4 V, 30 mA low capacitance Schottky barrier diode EndOfLife
1PS70SB82 Schottky barrier diode EndOfLife
1PS70SB84 Schottky barrier (double) diodes EndOfLife
1PS70SB85 Schottky barrier (double) diodes EndOfLife
1PS70SB86 Schottky barrier (double) diodes EndOfLife
1PS76SB17 4 V, 30 mA low capacitance Schottky barrier diode EndOfLife
1PS79SB17 4 V, 30 mA low capacitance Schottky barrier diode EndOfLife
BAT17 Schottky barrier diode EndOfLife
PMBD353 Schottky barrier double diode Production
PMBD354 Schottky barrier double diode EndOfLife
Visit our documentation center for all documentation

Marcom graphics (1)

File name Title Type Date
SOT23_mk.png plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Marcom graphics 2017-01-28

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.


Cross reference