Parametric search
Please wait, loading data... Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| IP4251/52/53/54-TTL | Integrated 4-, 6- and 8-channel passive filter network with ESD protection | ACT |
|
| IP4251CZ12-6-TTL | Integrated 4-, 6- and 8-channel passive filter network with ESD protection | EndOfLife | |
| IP4251CZ16-8-TTL | Integrated 4-, 6- and 8-channel passive filter network with ESD protection | EndOfLife | |
| IP4251CZ8-4-TTL | Integrated 4-, 6- and 8-channel passive filter network with ESD protection | EndOfLife | |
| IP4252CZ12-6-TTL | Integrated 4-, 6- and 8-channel passive filter network with ESD protection | EndOfLife | |
| IP4252CZ16-8-TTL | Integrated 4-, 6- and 8-channel passive filter network with ESD protection | EndOfLife | |
| IP4252CZ8-4-TTL | Integrated 4-, 6- and 8-channel passive filter network with ESD protection | EndOfLife | |
| IP4253CZ12-6-TTL | Integrated 4-, 6- and 8-channel passive filter network with ESD protection | EndOfLife | |
| IP4253CZ16-8-TTL | Integrated 4-, 6- and 8-channel passive filter network with ESD protection | EndOfLife | |
| IP4253CZ8-4-TTL | Integrated 4-, 6- and 8-channel passive filter network with ESD protection | EndOfLife | |
| IP4254CZ12-6-TTL | Integrated 4-, 6- and 8-channel passive filter network with ESD protection | EndOfLife | |
| IP4254CZ16-8-TTL | Integrated 4-, 6- and 8-channel passive filter network with ESD protection | EndOfLife | |
| IP4254CZ8-4-TTL | Integrated 4-, 6- and 8-channel passive filter network with ESD protection | EndOfLife | |
| IP4256CZ5-W | Dual-channel passive filter network with ESD protection | NotForDesignIn |
Outline 3d (1) |
|||
|---|---|---|---|
| File name | Title | Type | Date |
| sot1358-1_3d.png | plastic, extremely thin small outline package; 7 terminals; 0.5 mm pitch; 1.1 mm x 2.1 mm x 0.5 mm body | Outline 3d | 2024-02-28 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.