Low voltage e-mode GaN FETs

Optimum flexibility for high-power

Delivering optimum flexibility in power systems, Nexperia e-mode GaN FETs are ideal for high-power <200 V applications. Offering superior switching performance due very low QC and QOSS values. Enabling faster charging for e-mobility and wired / wireless changing systems as well as significant space and BOM savings in LiDAR and lower noise in Class D audio amplifiers.

Parametric search

Low voltage e-mode GaN FETs
Please wait, loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
GAN3R2-100CBE 100 V, 3.2 mOhm Gallium Nitride (GaN) FET in a 3.5 mm x 2.13 mm Wafer Level Chip-Scale Package (WLCSP) Production
GAN7R0-150LBE 150 V, 7 mOhm Gallium Nitride (GaN) FET in a 2.2 mm x 3.2 mm x 0.774 mm Land Grid Array (LGA) package Production
GANE1R8-100QBA 100 V, 1.8 mOhm Gallium Nitride (GaN) FET in a 4.0 mm x 6.0 mm Very-Thin-Profile Quad Flat No-Lead Package (VQFN) Production
GANE2R7-100CBA 100 V, 2.7 mOhm Gallium Nitride (GaN) FET in a 4.45 mm x 2.30 mm Wafer Level Chip-Scale Package (WLCSP) Production
GANE3R9-150QBA 150 V, 3.9 mOhm Gallium Nitride (GaN) FET in a 4.0 mm x 6.0 mm Very-Thin-Profile Quad Flat No-Lead Package (VQFN) Production
GANE7R0-100CBA 100 V, 7.0 mOhm Gallium Nitride (GaN) FET in a 2.5 mm x 1.5 mm Wafer Level Chip-Scale Package (WLCSP) Production
Visit our documentation center for all documentation

Application note (1)

File name Title Type Date
AN90021.pdf Power GaN technology: the need for efficient power conversion Application note 2020-08-14

Leaflet (2)

File name Title Type Date
nexperia_document_leaflet_GaNFETs_2025.pdf Power GaN FETs Leaflet 2025-03-10
nexperia_document_leaflet_GaNFETs_2025-CHN.pdf Power GaN FETs Chinese Leaflet 2025-03-10

Marcom graphics (1)

File name Title Type Date
WLCSP8_SOT8072-combi_mk.png wafer level chip-scale package; 8 solder bars; body: 3.5 x 2.13 x 0.429 mm Marcom graphics 2023-04-20

White paper (3)

File name Title Type Date
nexperia_whitepaper_gan_need_for_efficient_conversion_Japanese.pdf Whitepaper: GaN need for efficient conversion (Japanese) White paper 2021-05-20
nexperia_whitepaper_gan_need_for_efficient_conversion_CHN.pdf 白皮书: 功率GaN技术: 高效功率转换的需求 White paper 2020-08-17
nexperia_whitepaper_gan_need_for_efficient_conversion.pdf White paper: Power GaN technology: the need for efficient power conversion White paper 2020-07-23

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our community forum or contact us for further support.


Cross reference