Robust and cost-effective high-voltage solutions

Discrete IGBTs (Insulated Gate Bipolar Transistors) are a staple component of medium and high-voltage applications. With growing demand for robust, efficient and cost-effective power solutions across an increasing range of applications, Nexperia’s carrier stored trench-gate advanced field-stop (FS) IGBT portfolio meets these industry demands.

Initially consisting of 650 V devices, Nexperia IGBTs deliver high ruggedness reliability and enhanced inverter power density for industrial applications. That is ideal for more traditional power applications such as Heating, Ventilation, and Air Conditioning (HVAC) systems as well as electric welding and induction heating. But also for power conversion and motor drives in current system including renewable energy (photovoltaic (PV) strings, heat pumps), EV-chargers and 5 – 20 kW (20 kHz) industrial servo motors for robotics.

Parametric search

IGBT discretes
Please wait, loading data...
Parametric search is unavailable.
Version Name Description Mounting method Surface mount Pins Pitch (mm) Footprint area (mm²) PDF
Visit our documentation center for all documentation

Application note (1)

File name Title Type Date
AN90042.pdf Nexperia 650 V (G3) IGBT product introduction Application note 2025-08-06

Design support (1)

File name Title Type Date
SOT429-2.step SOT429-2.step Design support 2024-11-22

Leaflet (2)

File name Title Type Date
nexperia_igbt_leaflet_EN_2025.pdf 650 V IGBTs for industrial applications Leaflet 2025-08-01
nexperia_igbt_leaflet_CHN_2025.pdf 650 V IGBTs 适用于工业应用 Leaflet 2025-08-01

Marcom graphics (1)

File name Title Type Date
SOT429-2_TO-247-TL.jpg Plastic single-ended through-hole package; heatsink mounted; 1 mounting hole; 3-lead TO-247-3L Marcom graphics 2023-04-11

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.


Cross reference