ASFETs for Motor Control

From drones, household appliances and power tools right up to golf carts and forklift trucks, powerful PWM driven brushless DC motors have become the norm. With such a diverse range, different applications require different optimizations. Often small battery driven applications need to be extremely efficient in terms of power, size and noise. Alternatively, balanced current-sharing can be key for large multi-cell mobility systems where multiple MOSFETs are used in parallel. With LFPAK’s industry leading board level reliability easily handling any vibrations / shocks, Nexperia gives you the power to keep your motor running. 

Parametric search

ASFETs for Motor Control
Please wait, loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
BUK9K13-60RA Dual N-channel 60 V, 12.5 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology Production
BUK9K25-40RA Dual N-channel 40 V, 29 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology Production
BUK9K35-60RA Dual N-channel 60 V, 35 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology Production
BUK9K52-60RA Dual N-channel 60 V, 55 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology Production
PSMN013-40VLD Dual N-channel 40 V, 13 mOhm logic level MOSFET in LFPAK56D (half-bridge configuration) Production
PSMN0R9-30ULD N-channel 30 V, 0.87 mOhm, 300 A level Application Specific MOSFET in SOT1023A enhanced package for UL2595 Production
PSMN0R9-30YLD N-channel 30 V, 0.87 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN1R0-40SSH N-channel 40 V, 1 mΩ, 325 Amps continuous, standard level MOSFET in LFPAK88 using NextPowerS3 Technology Production
PSMN1R0-40ULD N-channel 40 V, 1.1 mOhm, 280 A logic level Application Specific MOSFET in SOT1023A enhanced package for UL2595 Production
PSMN1R0-40YLD N-channel 40 V, 1.1 mΩ, 280 A logic level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology Production
PSMN1R0-40YSH N-channel 40 V, 1 mΩ, 290 A standard level MOSFET in LFPAK56E using NextPower-S3 Schottky-Plus technology Production
PSMN1R2-55SLH N-channel 55 V, 1.03 mOhm, 330 A logic level Application Specific MOSFET in LFPAK88 EndOfLife
PSMN1R4-30YLD N-channel 30 V, 1.4 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN1R5-50YLH N-channel 50 V, 1.7 mOhm, 200 A continuous, logic level Application Specific MOSFET in LFPAK56E Production
PSMN1R6-30MLH N-channel 30 V, 1.9 mΩ, 160 A logic level MOSFET in LFPAK33 using NextPowerS3 technology Production
PSMN1R7-40YLD N-channel 40 V, 1.8 mΩ, 200 A logic level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology Production
PSMN1R9-80SSJ N-channel 80 V, 1.9 mOhm ASFET with enhanced dynamic current sharing in LFPAK88 Production
PSMN2R0-55YLH N-channel 55 V, 2.1 mOhm, 200 A continuous, logic level Application Specific MOSFET in LFPAK56E Production
PSMN2R3-100SSJ N-channel 100 V, 2.3 mOhm ASFET with enhanced dynamic current sharing in LFPAK88 Production
PSMN2R4-30YLD N-channel 30 V, 2.4 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN4R0-60YS N-channel LFPAK 60 V, 4.0 mΩ standard level FET Production
PSMN4R1-60YL N-channel 60 V, 4.1 mΩ logic level MOSFET in LFPAK56 Production
PSMN4R2-40VSH Dual N-channel 40 V, 4.2 mOhm standard level MOSFET in LFPAK56D (half-bridge configuration) Production
PSMN5R5-60YS N-channel LFPAK 60 V, 5.2 mΩ standard level FET Production
PSMN6R9-100YSF NextPower 100 V, 7 mΩ N-channel MOSFET in LFPAK56 package EndOfLife
PSMN8R7-100YSF NextPower 100 V, 9 mΩ N-channel MOSFET in LFPAK56 package EndOfLife
PSMNR51-25YLH N-channel 25 V, 0.57 mΩ, 380 A logic level MOSFET in LFPAK56E using NextPowerS3 technology Production
PSMNR58-30YLH N-channel 30 V, 0.67 mΩ, 380 A logic level MOSFET in LFPAK56E using NextPowerS3 technology Production
PSMNR60-25YLH N-channel 25 V, 0.7 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 technology Production
PSMNR70-30YLH N-channel 30 V, 0.82 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 technology Production
PSMNR70-40SSH N-channel 40 V, 0.7 mΩ, 425 Amps continuous, standard level MOSFET in LFPAK88 using NextPowerS3 Technology Production
PSMNR90-40YLH N-channel 40 V, 0.94 mΩ, 300 A logic level MOSFET in LFPAK56E using NextPower-S3 Schottky-Plus technology Production
PSMNR90-50SLH N-channel 50 V, 0.90 mOhm, 410 A logic level Application Specific MOSFET in LFPAK88 EndOfLife
Visit our documentation center for all documentation

Leaflet (2)

File name Title Type Date
nexperia_document_leaflet_LFPAK88_2022_CHN.pdf LFPAK88 将功率密度提升到新高度 Leaflet 2022-03-10
nexperia_document_leaflet_LFPAK88_2022.pdf LFPAK88 - Driving power-density to the next level Leaflet 2022-03-09

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.


Cross reference