Schmitt trigger transistors

The answer to market demands for smaller and less-expensive products

You can reduce board space requirements significantly by using our Schmitt trigger ICs – providing a commonly used function in one package. Integrating several components together, they also deliver optimized performance and offer component and placement cost reduction opportunities..

Key features and benefits

  • Low current (max. 100 mA)
  • Reduced component count and pick-and-place costs
  • Low voltage (max. 30 and 6 V)
  • Smaller designs

Key applications

  • General purpose switching and amplification
  • Schmitt trigger applications

Parametric search

Schmitt trigger transistors
Please wait, loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
BCV63; BCV63B NPN general-purpose double transistors ACT
BCV63 NPN general-purpose double transistors Production
BCV63B NPN general-purpose double transistors Production
BCV64B PNP general-purpose double transistor Production
Visit our documentation center for all documentation

Marcom graphics (1)

File name Title Type Date
SOT143B_mk.png plastic, surface-mounted package; 4 leads; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Marcom graphics 2017-01-28

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.


Cross reference