Key features and benefits
- Current gain matching to 10%, 5% or 2%
- Improved performance of current mirror and differential amplifier circuits
- Base-emitter voltage matching to 2 mV
- Drop-in replacement for standard double transistors (BCM series)
- Choice of standard double transistor pinout or application-optimized pinout
- Simplified board layout (PMP series)
- Common-emitter configuration for 5-pin type
- Eliminates the need for costly additional trimming
- Range of small, very small and ultra-small packages
Key applications
- Current mirrors
- Differential and instrumentation amplifiers
- Logarithmic amplifiers
- Comparators
Parametric search
Please wait, loading data... Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| BCM856BS; BCM856BS/DG | PNP/PNP matched double transistors | ACT |
|
| BCM856BS | 65 V, 100 mA PNP/PNP matched double transistors | Production | |
| BCM856DS | 65 V, 100 mA PNP/PNP matched double transistors | Production | |
| BCV61 | NPN general-purpose double transistors | ACT |
|
| BCV61 | NPN general-purpose double transistors | Production | |
| BCV61A | NPN general-purpose double transistors | Production | |
| BCV61B | NPN general-purpose double transistors | Production | |
| BCV61C | NPN general-purpose double transistors | Production | |
| BCV62 | PNP general-purpose double transistors | ACT |
|
| BCV62 | PNP general-purpose double transistors | Production | |
| BCV62B | PNP general-purpose double transistors | Production | |
| BCV62C | PNP general-purpose double transistors | Production | |
| BCM53DS | 80 V, 1 A PNP/PNP matched double transistors | Production | |
| BCM56DS | 80 V, 1 A NPN/NPN matched double transistors | Production | |
| BCM56DS-Q | 80 V, 1 A NPN/NPN matched double transistors | Production | |
| BCM61B | NPN/NPN matched double transistor | Production | |
| BCM62B | PNP/PNP matched double transistor | Production | |
| BCM846BS | NPN/NPN matched double transistor | Production | |
| BCM846BS-Q | NPN/NPN matched double transistor | Production | |
| BCM846BSH | 65 V, 100 mA NPN/NPN matched double transistor | EndOfLife | |
| BCM846BSH-Q | 65 V, 100 mA NPN/NPN matched double transistor | Production | |
| BCM847BS | NPN/NPN matched double transistor | Production | |
| BCM847BS-Q | NPN/NPN matched double transistor | Production | |
| BCM847BSH | 45 V, 100 mA NPN/NPN matched double transistor | EndOfLife | |
| BCM847BSH-Q | 45 V, 100 mA NPN/NPN matched double transistor | Production | |
| BCM847BV | NPN/NPN matched double transistor | Production | |
| BCM847DS | NPN/NPN matched double transistor | Production | |
| BCM847DS-Q | NPN/NPN matched double transistor | Production | |
| BCM847QAS | 45 V, 100 mA NPN/NPN matched double transistors | Production | |
| BCM856BS-Q | 65 V, 100 mA PNP/PNP matched double transistors | Production | |
| BCM856BSH | 65 V, 100 mA PNP/PNP matched double transistor | EndOfLife | |
| BCM856BSH-Q | 65 V, 100 mA PNP/PNP matched double transistor | Production | |
| BCM856DS-Q | 65 V, 100 mA PNP/PNP matched double transistors | Production | |
| BCM857BS | PNP/PNP matched double transistor | Production | |
| BCM857BS-Q | PNP/PNP matched double transistor | Production | |
| BCM857BSH | 45 V, 100 mA PNP/PNP matched double transistor | EndOfLife | |
| BCM857BSH-Q | 45 V, 100 mA PNP/PNP matched double transistor | Production | |
| BCM857BV | PNP/PNP matched double transistor | Production | |
| BCM857DS | PNP/PNP matched double transistor | Production | |
| BCM857DS-Q | PNP/PNP matched double transistor | Production | |
| BCM857QAS | 45 V, 100 mA PNP/PNP matched double transistors | Production | |
| BCV62A | PNP general-purpose double transistors | Production | |
| PHPT610035NK | NPN/NPN high power double bipolar transistor | Production | |
| PHPT610035NK-Q | NPN/NPN high power double bipolar transistor | Production | |
| PHPT610035PK | PNP/PNP matched high power double bipolar transistor | Production | |
| PHPT610035PK-Q | PNP/PNP matched high power double bipolar transistor | Production | |
| PMP3906AYS | 40 V, 200 mA PNP/PNP matched double transistor | Production | |
| PMP3906AYS-Q | 40 V, 200 mA PNP/PNP matched double transistor | Production | |
| PMP4201G | 45 V, 100 mA NPN/NPN matched double transistor | NotForDesignIn | |
| PMP4201V | 45 V, 100 mA NPN/NPN matched double transistor | Production | |
| PMP4201Y | 45 V, 100 mA NPN/NPN matched double transistor | Production | |
| PMP4501G | NPN/NPN matched double transistor | EndOfLife | |
| PMP4501QAS | 45 V, 100 mA NPN/NPN matched double transistors | Production | |
| PMP4501V | 45 V, 100 mA NPN/NPN matched double transistor | Production | |
| PMP4501Y | 45 V, 100 mA NPN/NPN matched double transistor | Production | |
| PMP5201G | 45 V, 100 mA PNP/PNP matched double transistor | NotForDesignIn | |
| PMP5201V | 45 V, 100 mA PNP/PNP matched double transistor | Production | |
| PMP5201Y | 45 V, 100 mA PNP/PNP matched double transistor | Production | |
| PMP5201Y-Q | 45 V, 100 mA PNP/PNP matched double transistor | Production | |
| PMP5501G | EndOfLife | ||
| PMP5501QAS | 45 V, 100 mA PNP/PNP matched double transistors | Production | |
| PMP5501V | 45 V, 100 mA PNP/PNP matched double transistor | Production | |
| PMP5501Y | 45 V, 100 mA PNP/PNP matched double transistor | Production | |
| PMP5501Y-Q | 45 V, 100 mA PNP/PNP matched double transistor | Production |
Leaflet (1) |
|||
|---|---|---|---|
| File name | Title | Type | Date |
| 2025-0001_NEX_121_leaflet_Update_complex_transistor_leaflet_v02.pdf | Enhance Circuit Precision with Nexperia’s Matched Pair Transistors | Leaflet | 2025-06-24 |
Marcom graphics (1) |
|||
| File name | Title | Type | Date |
| LFPAK56D_SOT1205_mk.png | plastic, single ended surface mounted package (LFPAK56D); 8 leads; 1.27 mm pitch; 4.7 mm x 5.3 mm x 1.05 mm body | Marcom graphics | 2017-01-28 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.