Focus MOSFET packages
Focus MOSFET applications
Parametric search
Please wait, loading data... Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| 2N7002AK-Q | 60 V, N-channel Trench MOSFET | Production | |
| 2N7002AKM-Q | 60 V, N-channel Trench MOSFET | Production | |
| 2N7002AKQB-Q | 60 V, N-channel Trench MOSFET | Production | |
| 2N7002AKRA-Q | 60 V, dual N-channel Trench MOSFET | Production | |
| 2N7002AKS-Q | 60 V, dual N-channel Trench MOSFET | Production | |
| 2N7002AKW-Q | 60 V, N-channel Trench MOSFET | Production | |
| 2N7002BK | 60 V, 350 mA N-channel Trench MOSFET | Production | |
| 2N7002BKM | 60 V N-channel Trench MOSFET | EndOfLife | |
| 2N7002BKS | 60 V, 300 mA dual N-channel Trench MOSFET | Production | |
| 2N7002BKT | 60 V, 290 mA N-channel Trench MOSFET | EndOfLife | |
| 2N7002BKW | 60 V, 310 mA N-channel Trench MOSFET | Production | |
| 2N7002H | 60 V, N-channel Trench MOSFET | Production | |
| 2N7002HS | 60 V, dual N-channel Trench MOSFET | Production | |
| 2N7002HW | 60 V, N-channel Trench MOSFET | Production | |
| 2N7002KQB | 60 V N-channel Trench MOSFET | Production | |
| 2N7002P | 60 V, 360 mA N-channel Trench MOSFET | NotForDesignIn | |
| 2N7002PS | 60 V, 320 mA dual N-channel Trench MOSFET | NotForDesignIn | |
| 2N7002PT | 60 V, 310 mA N-channel Trench MOSFET | EndOfLife | |
| 2N7002PW | 60 V, 310 mA N-channel Trench MOSFET | NotForDesignIn | |
| BSH205G2 | 20 V, P-channel Trench MOSFET | Production | |
| BSH205G2A | 20 V, P-channel Trench MOSFET | Production | |
| BSS138AK-Q | 60 V, N-channel Trench MOSFET | Production | |
| BSS138AKA | 60 V, single N-channel Trench MOSFET | Production | |
| BSS138AKM-Q | 60 V, N-channel Trench MOSFET | Production | |
| BSS138AKQB-Q | 60 V, N-channel Trench MOSFET | Production | |
| BSS138AKRA-Q | 60 V, dual N-channel Trench MOSFET | Production | |
| BSS138AKS-Q | 60 V, dual N-channel Trench MOSFET | Production | |
| BSS138AKW-Q | 60 V, N-channel Trench MOSFET | Production | |
| BSS138BK | 60 V, 360 mA N-channel Trench MOSFET | Production | |
| BSS138BKS | 60 V, 320 mA dual N-channel Trench MOSFET | Production | |
| BSS138BKW | 60 V, 320 mA N-channel Trench MOSFET | Production | |
| BSS138P | 60 V, 360 mA N-channel Trench MOSFET | Production | |
| BSS138PS | 60 V, 320 mA dual N-channel Trench MOSFET | Production | |
| BSS138PW | 60 V, 320 mA N-channel Trench MOSFET | Production | |
| BSS84AK | 50 V, 180 mA P-channel Trench MOSFET | Production | |
| BSS84AKM | 50 V, 230 mA P-channel Trench MOSFET | Production | |
| BSS84AKQB | 50 V, P-channel Trench MOSFET | Production | |
| BSS84AKS | 50 V, 160 mA dual P-channel Trench MOSFET | Production | |
| BSS84AKT | 50 V, 150 mA P-channel Trench MOSFET | EndOfLife | |
| BSS84AKW | 50 V, 150 mA P-channel Trench MOSFET | Production | |
| BUK114-50L | Logic level TOPFET SMD version of BUK104-50L/S | EndOfLife | |
| BUK128-50DL | Logic level TOPFET SMD version of BUK117-50DL | EndOfLife | |
| BUK129-50DL | Logic level TOPFET SMD version of BUK118-50DL | EndOfLife | |
| BUK138-50DL | Logic level TOPFET D-PAK version of BUK117-50DL | EndOfLife | |
| BUK4D110-20P | 20 V, P-channel Trench MOSFET | Production | |
| BUK4D122-20P | 20 V, P-channel Trench MOSFET | Production | |
| BUK4D16-20 | 20 V, N-channel Trench MOSFET | Production | |
| BUK4D38-20P | 20 V, P-channel Trench MOSFET | Production | |
| BUK4D50-30P | 28 V, P-channel Trench MOSFET | Production | |
| BUK4D60-30 | 30 V, N-channel Trench MOSFET | Production | |
| BUK4D72-30 | 30 V, N-channel Trench MOSFET | Production | |
| BUK6207-55C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK6208-40C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK6209-30C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK6210-55C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK6211-75C | N-channel TrenchMOS FET | EndOfLife | |
| BUK6212-40C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK6213-30A | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK6213-30C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK6215-75C | N-channel TrenchMOS FET | EndOfLife | |
| BUK6217-55C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK6218-40C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK6226-75C | N-channel TrenchMOS FET | EndOfLife | |
| BUK6228-55C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK6246-75C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK624R5-30C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK625R0-40C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK625R2-30C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK626R2-40C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK6507-55C | N-channel TrenchMOS logic and standard level FET | EndOfLife | |
| BUK6507-75C | N-channel TrenchMOS FET | EndOfLife | |
| BUK6510-75C | N-channel TrenchMOS FET | EndOfLife | |
| BUK652R0-30C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK652R1-30C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK652R3-40C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK652R6-40C | N-channel TrenchMOS FET | EndOfLife | |
| BUK653R2-55C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK653R3-30C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK653R4-40C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK653R5-55C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK653R7-30C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK654R0-75C | N-channel TrenchMOS FET | EndOfLife | |
| BUK654R6-55C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK654R8-40C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK655R0-75C | N-channel TrenchMOS FET | EndOfLife | |
| BUK6607-55C | N-channel TrenchMOS logic and standard level FET | EndOfLife | |
| BUK6607-75C | N-channel TrenchMOS FET | EndOfLife | |
| BUK6610-75C | N-channel TrenchMOS FET | EndOfLife | |
| BUK661R6-30C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK661R8-30C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK661R9-40C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK662R4-40C | N-channel TrenchMOS FET | EndOfLife | |
| BUK662R5-30C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK662R7-55C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK663R2-40C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK663R5-30C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK663R5-55C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK663R7-75C | N-channel TrenchMOS FET | EndOfLife | |
| BUK664R4-55C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK664R6-40C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK664R8-75C | N-channel TrenchMOS FET | EndOfLife | |
| BUK6C2R1-55C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK6C3R3-75C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK6D120-40E | 40 V, N-channel Trench MOSFET | Production | |
| BUK6D120-60P | 60 V, P-channel Trench MOSFET | Production | |
| BUK6D125-60E | 60 V, N-channel Trench MOSFET | Production | |
| BUK6D140-80P | 80 V, P-channel Trench MOSFET | Production | |
| BUK6D16-30E | 30 V, N-channel Trench MOSFET | Production | |
| BUK6D20-40E | 40 V, N-channel Trench MOSFET | Production | |
| BUK6D210-60E | 60 V, N-channel Trench MOSFET | Production | |
| BUK6D215-80P | 80 V, P-channel Trench MOSFET | Production | |
| BUK6D22-30E | 30 V, N-channel Trench MOSFET | Production | |
| BUK6D23-40E | 40 V, N-channel Trench MOSFET | Production | |
| BUK6D230-80E | 80 V, N-channel Trench MOSFET | Production | |
| BUK6D30-40E | 40 V, N-channel Trench MOSFET | Production | |
| BUK6D38-30E | 30 V, N-channel Trench MOSFET | Production | |
| BUK6D385-100E | 100 V, N-channel Trench MOSFET | Production | |
| BUK6D43-40P | 40 V, P-channel Trench MOSFET | Production | |
| BUK6D43-60E | 60 V, N-channel Trench MOSFET | Production | |
| BUK6D56-60E | 60 V, N-channel Trench MOSFET | Production | |
| BUK6D72-30E | 30 V, N-channel Trench MOSFET | Production | |
| BUK6D77-60E | 60 V, N-channel Trench MOSFET | Production | |
| BUK6D81-80E | 80 V, N-channel Trench MOSFET | Production | |
| BUK6E2R0-30C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK6E2R0-40C | N-channel TrenchMOS FET | EndOfLife | |
| BUK6E2R3-40C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK6E3R2-55C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK6E3R4-40C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
| BUK6E4R0-75C | N-channel TrenchMOS FET | EndOfLife | |
| BUK6M61-60P | 60 V, P-channel Trench MOSFET | Production | |
| BUK6Q100-80P | 80 V, P-channel Trench MOSFET | Production | |
| BUK6Q12-40P | 40 V, P-channel Trench MOSFET | Production | |
| BUK6Q21-30P | 30 V, P-channel Trench MOSFET | Production | |
| BUK6Q26-40P | 40 V, P-channel Trench MOSFET | Production | |
| BUK6Q66-60P | 60 V, P-channel Trench MOSFET | Production | |
| BUK6Q8R2-30P | 30 V, P-channel Trench MOSFET | Production | |
| BUK6Y10-30P | 30 V, P-channel Trench MOSFET | Production | |
| BUK6Y14-40P | 40 V, P-channel Trench MOSFET | Production | |
| BUK6Y19-30P | 30 V, P-channel Trench MOSFET | Production | |
| BUK6Y24-40P | 40 V, P-channel Trench MOSFET | Production | |
| BUK6Y33-60P | 60 V, P-channel Trench MOSFET | Production | |
| BUK6Y55-80P | 80 V, P-channel Trench MOSFET | Production | |
| BUK6Y61-60P | 60 V, P-channel Trench MOSFET | Production | |
| BUK7105-40AIE | N-channel TrenchPLUS standard level FET | EndOfLife | |
| BUK7105-40ATE | N-channel TrenchPLUS standard level FET | EndOfLife | |
| BUK7107-40ATC | N-channel TrenchPLUS standard level FET | EndOfLife | |
| BUK7107-55AIE | N-channel TrenchPLUS standard level FET | EndOfLife | |
| BUK7107-55ATE | N-channel TrenchPLUS standard level FET | EndOfLife | |
| BUK7108-40AIE | N-channel TrenchPLUS standard level FET | EndOfLife | |
| BUK7109-75AIE | N-channel TrenchPLUS standard level FET | EndOfLife | |
| BUK7109-75ATE | N-channel TrenchPLUS standard level FET | EndOfLife | |
| BUK714R1-40BT | N-channel TrenchPLUS standard level FET | EndOfLife | |
| BUK7207-30B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7208-40B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7210-55B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7212-55B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7213-40A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7214-75B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7215-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK72150-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7219-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7222-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7225-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7226-75A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7227-100B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7230-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7237-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7240-100A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK724R5-30C | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK725R0-40C | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7275-100A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7277-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7504-40A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7505-30A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7506-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7506-55B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7506-75B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7507-30B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7507-55B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7508-40B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7508-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7509-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7509-75A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7510-100B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7511-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7511-55B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7513-75B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7514-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7514-60E | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7515-100A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK75150-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7516-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK751R6-30E | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK751R8-40E | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7520-100A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7520-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7523-75A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7526-100B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7528-100A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7528-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK752R3-40C | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK752R3-40E | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK752R7-30B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK752R7-60E | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7535-100A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7535-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK753R1-40B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK753R1-40E | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK753R4-30B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK753R5-60E | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK753R8-80E | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7540-100A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK754R0-40C | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK754R0-55B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK754R3-40B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK754R3-75C | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK754R7-60E | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK755R2-40B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK755R4-100E | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7575-100A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7575-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK758R3-40E | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7604-40A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7606-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7606-55B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7606-75B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7607-30B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7607-55B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7608-40B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7608-55 | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7608-55A | N-channel TrenchMOS standard level FET | Production | |
| BUK7609-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7609-75A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7610-100B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7610-55AL | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7611-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7611-55B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7613-100E | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7613-60E | N-channel TrenchMOS standard level FET | Production | |
| BUK7613-75B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7614-55 | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7618-55 | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7619-100B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK761R3-30E | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK761R4-30E | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK761R5-40E | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK761R6-40E | N-channel TrenchMOS standard level FET | Production | |
| BUK761R7-40E | N-channel TrenchMOS standard level FET | Production | |
| BUK761R8-30C | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7620-100A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7620-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7623-75A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7624-55 | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7626-100B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7628-100A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7628-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK762R0-40C | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK762R0-40E | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK762R4-60E | N-channel TrenchMOS standard level FET | Production | |
| BUK762R6-40E | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK762R6-60E | N-channel TrenchMOS standard level FET | Production | |
| BUK762R7-30B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK762R9-40E | N-channel TrenchMOS standard level FET | Production | |
| BUK7631-100E | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7635-100A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7635-55A | N-channel TrenchMOS standard level FET | Production | |
| BUK763R1-40B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK763R1-60E | N-channel TrenchMOS standard level FET | Production | |
| BUK763R4-30B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK763R6-40C | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK763R8-80E | N-channel TrenchMOS standard level FET | Production | |
| BUK763R9-60E | N-channel TrenchMOS standard level FET | Production | |
| BUK7640-100A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK764R0-40E | N-channel TrenchMOS standard level FET | Production | |
| BUK764R0-55B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK764R0-75C | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK764R2-80E | N-channel TrenchMOS standard level FET | Production | |
| BUK764R3-40B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK764R4-60E | N-channel TrenchMOS standard level FET | Production | |
| BUK765R0-100E | N-channel TrenchMOS standard level FET | Production | |
| BUK765R2-40B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK765R3-40E | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7660-100A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK766R0-60E | N-channel TrenchMOS standard level FET | Production | |
| BUK7675-100A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7675-55A | N-channel TrenchMOS standard level FET | Production | |
| BUK768R1-100E | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK768R1-40E | N-channel TrenchMOS standard level FET | Production | |
| BUK768R3-60E | N-channel TrenchMOS standard level FET | Production | |
| BUK769R6-80E | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK78150-55A | N-channel TrenchMOS standard level FET | Production | |
| BUK7880-55 | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7880-55A | N-channel TrenchMOS standard level FET | Production | |
| BUK7905-40AI | N-channel TrenchPLUS standard level FET | EndOfLife | |
| BUK7905-40AIE | N-channel TrenchPLUS standard level FET | EndOfLife | |
| BUK7905-40ATE | N-channel TrenchPLUS standard level FET | EndOfLife | |
| BUK7907-40ATC | N-channel TrenchPLUS standard level FET | EndOfLife | |
| BUK7907-55AIE | N-channel TrenchPLUS standard level FET | EndOfLife | |
| BUK7907-55ATE | N-channel TrenchPLUS standard level FET | EndOfLife | |
| BUK7908-40AIE | N-channel TrenchPLUS standard level FET | EndOfLife | |
| BUK7909-75AIE | N-channel TrenchPLUS standard level FET | EndOfLife | |
| BUK7909-75ATE | N-channel TrenchPLUS standard level FET | EndOfLife | |
| BUK794R1-40BT | N-channel TrenchPLUS standard level FET | EndOfLife | |
| BUK7A1R0-100L | N-channel 100V, 0.99mΩ, Standard Level MOSFET in CCPAK1212 | Production | |
| BUK7A1R3-100L | N-channel 100V, 1.3mΩ, Standard Level MOSFET in CCPAK1212 | Production | |
| BUK7C06-40AITE | N-channel TrenchPLUS standard level FET | EndOfLife | |
| BUK7C08-55AITE | N-channel TrenchPLUS standard level FET | EndOfLife | |
| BUK7C10-75AITE | N-channel TrenchPLUS standard level FET | EndOfLife | |
| BUK7D25-40E | 40 V, N-channel Trench MOSFET | Production | |
| BUK7D36-60E | 60 V, N-channel Trench MOSFET | Production | |
| BUK7E04-40A | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7E07-55B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7E11-55B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7E13-60E | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7E1R6-30E | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7E1R8-40E | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7E1R9-40E | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7E2R3-40C | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7E2R3-40E | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7E2R6-60E | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7E2R7-30B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7E3R1-40E | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7E3R5-60E | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7E4R0-80E | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7E4R3-75C | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7E4R6-60E | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7E5R2-100E | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7E8R3-40E | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7J1R0-40H | N-channel 40 V, 1.0 mΩ standard level MOSFET in LFPAK56E | Production | |
| BUK7J1R4-40H | N-channel 40 V, 1.4 mΩ standard level MOSFET in LFPAK56E | Production | |
| BUK7J2R4-80M | N-channel 80 V, 2.4 mOhm, Standard level MOSFET in LFPAK56E | Production | |
| BUK7K12-60E | Dual N-channel 60 V, 9.3 mΩ standard level MOSFET | Production | |
| BUK7K13-60E | Dual N-channel 60 V, 10 mΩ standard level MOSFET | Production | |
| BUK7K134-100E | Dual N-channel 100 V, 121 mΩ standard level MOSFET | Production | |
| BUK7K15-80E | Dual N-channel 80 V, 15 mΩ standard level MOSFET | Production | |
| BUK7K17-60E | Dual N-channel 60 V, 14 mΩ standard level MOSFET | Production | |
| BUK7K17-80E | Dual N-channel 80 V, 17 mΩ standard level MOSFET | Production | |
| BUK7K18-40E | Dual N-channel 40 V, 19 mΩ standard level MOSFET | Production | |
| BUK7K23-80E | Dual N-channel 80 V, 23 mΩ standard level MOSFET | Production | |
| BUK7K25-40E | Dual N-channel 40 V, 25 mΩ standard level MOSFET | Production | |
| BUK7K29-100E | Dual N-channel 100 V, 24.5 mΩ standard level MOSFET | Production | |
| BUK7K32-100E | Dual N-channel 100 V, 27.5 mΩ standard level MOSFET | Production | |
| BUK7K35-60E | Dual N-channel 60 V, 30 mΩ standard level MOSFET | Production | |
| BUK7K3R7-40N | Dual N-channel 40 V, 3.7 mOhm standard level MOSFET in LFPAK56D | Production | |
| BUK7K45-100E | Dual N-channel 100 V, 37.6 mΩ standard level MOSFET | Production | |
| BUK7K52-60E | Dual N-channel 60 V, 45 mΩ standard level MOSFET | Production | |
| BUK7K5R1-30E | Dual N-channel 30 V, 5.1 mΩ standard level MOSFET | Production | |
| BUK7K5R6-30E | Dual N-channel 30 V, 5.1 mΩ standard level MOSFET | Production | |
| BUK7K6R2-40E | Dual N-channel 40 V, 5.8 mΩ standard level MOSFET | Production | |
| BUK7K6R8-40E | Dual N-channel 40 V, 6.8 mΩ standard level MOSFET | Production | |
| BUK7K89-100E | Dual N-channel 100 V, 82.5 mΩ standard level MOSFET | Production | |
| BUK7K8R7-40E | Dual N-channel 40 V, 8.5 mΩ standard level MOSFET | Production | |
| BUK7L06-34ARC | N-channel TrenchPLUS standard level FET | EndOfLife | |
| BUK7L11-34ARC | N-channel TrenchPLUS standard level FET | EndOfLife | |
| BUK7M10-40E | N-channel 40 V, 10 mΩ standard level MOSFET in LFPAK33 | Production | |
| BUK7M11-40H | N-channel 40 V, 11.0 mΩ standard level MOSFET in LFPAK33 | Production | |
| BUK7M12-40E | N-channel 40 V, 12 mΩ standard level MOSFET in LFPAK33 | Production | |
| BUK7M12-60E | N-channel 60 V, 12 mΩ standard level MOSFET in LFPAK33 | Production | |
| BUK7M15-40H | N-channel 40 V, 15.0 mΩ standard level MOSFET in LFPAK33 | Production | |
| BUK7M15-60E | N-channel 60 V, 15 mΩ standard level MOSFET in LFPAK33 | Production | |
| BUK7M17-80E | N-channel 80 V, 17 mΩ standard level MOSFET in LFPAK33 | Production | |
| BUK7M19-60E | N-channel 60 V, 19 mΩ standard level MOSFET in LFPAK33 | Production | |
| BUK7M20-40H | N-channel 40 V, 20.0 mΩ standard level MOSFET in LFPAK33 | Production | |
| BUK7M21-40E | N-channel 40 V, 21 mΩ standard level MOSFET in LFPAK33 | Production | |
| BUK7M22-80E | N-channel 80 V, 22 mΩ standard level MOSFET in LFPAK33 | Production | |
| BUK7M27-80E | N-channel 80 V, 27 mΩ standard level MOSFET in LFPAK33 | Production | |
| BUK7M33-60E | N-channel 60 V, 33 mΩ standard level MOSFET in LFPAK33 | Production | |
| BUK7M3R3-40H | N-channel 40 V, 3.3 mΩ standard level MOSFET in LFPAK33 | Production | |
| BUK7M42-60E | N-channel 60 V, 42 mΩ standard level MOSFET in LFPAK33 | Production | |
| BUK7M45-40E | N-channel 40 V, 45 mΩ standard level MOSFET in LFPAK33 | Production | |
| BUK7M4R3-40H | N-channel 40 V, 4.3 mΩ standard level MOSFET in LFPAK33 | Production | |
| BUK7M5R0-40H | N-channel 40 V, 5.0 mΩ standard level MOSFET in LFPAK33 | Production | |
| BUK7M67-60E | N-channel 60 V, 67 mΩ standard level MOSFET in LFPAK33 | Production | |
| BUK7M6R0-40H | N-channel 40 V, 6.0 mΩ standard level MOSFET in LFPAK33 | Production | |
| BUK7M6R3-40E | N-channel 40 V, 6.3 mΩ standard level MOSFET in LFPAK33 | Production | |
| BUK7M6R7-40H | N-channel 40 V, 6.7 mΩ standard level MOSFET in LFPAK33 | Production | |
| BUK7M8R0-40E | N-channel 40 V, 8 mΩ standard level MOSFET in LFPAK33 | Production | |
| BUK7M8R5-40H | N-channel 40 V, 8.5 mΩ standard level MOSFET in LFPAK33 | Production | |
| BUK7M9R5-40H | N-channel 40 V, 9.5 mΩ standard level MOSFET in LFPAK33 | Production | |
| BUK7M9R9-60E | N-channel 60 V, 9.9 mΩ standard level MOSFET in LFPAK33 | Production | |
| BUK7Q4R9-40H | Standard level N-Channel MOSFET in MLPAK33-WF (SOT8002-3D) | Production | |
| BUK7Q6R0-40H | Standard level N-Channel MOSFET in MLPAK33-WF (SOT8002-3D) | Production | |
| BUK7Q7R5-40H | Standard level N-Channel MOSFET in MLPAK33-WF (SOT8002-3D) | Production | |
| BUK7Q8R4-40H | Standard level N-Channel MOSFET in MLPAK33-WF (SOT8002-3D) | Qualification | |
| BUK7Q9R5-40H | Standard level N-Channel MOSFET in MLPAK33-WF (SOT8002-3D) | Qualification | |
| BUK7S0R5-40H | N-channel 40 V, 0.5 mOhm standard level MOSFET in LFPAK88 | Production | |
| BUK7S0R7-40H | N-channel 40 V, 0.7 mΩ standard level MOSFET in LFPAK88 | Production | |
| BUK7S1R0-40H | N-channel 40 V, 1.0 mΩ standard level MOSFET in LFPAK88 | Production | |
| BUK7S1R2-40H | N-channel 40 V, 1.2 mΩ standard level MOSFET in LFPAK88 | Production | |
| BUK7S1R5-40H | N-channel 40 V, 1.5 mOhm standard level MOSFET in LFPAK88 | Production | |
| BUK7S2R0-40H | N-channel 40 V, 2 mOhm standard level MOSFET in LFPAK88 | Production | |
| BUK7S2R5-40H | N-channel 40 V, 2.5 mOhm standard level MOSFET in LFPAK88 | Production | |
| BUK7T1R0-100L | N-channel 100V, 1.04mΩ, Standard Level MOSFET in CCPAK1212i | Production | |
| BUK7T1R4-100L | N-channel 100V, 1.35mΩ, Standard Level MOSFET in CCPAK1212i | Production | |
| BUK7V4R2-40H | Dual N-channel 40 V, 4.2 mOhm standard level MOSFET in LFPAK56D (half-bridge configuration) | Production | |
| BUK7Y07-30B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7Y08-40B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7Y10-30B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7Y102-100B | N-channel TrenchMOS standard level FET | Production | |
| BUK7Y113-100E | N-channel 100 V, 113 mΩ standard level MOSFET in LFPAK56 | Production | |
| BUK7Y12-100E | N-channel 100 V, 12 mΩ standard level MOSFET in LFPAK56 | Production | |
| BUK7Y12-40E | N-channel 40 V, 12 mΩ standard level MOSFET in LFPAK56 | Production | |
| BUK7Y12-55B | N-channel TrenchMOS standard level FET | Production | |
| BUK7Y13-40B | N-channel TrenchMOS standard level FET | Production | |
| BUK7Y14-80E | N-channel 80 V, 14 mΩ standard level MOSFET in LFPAK56 | Production | |
| BUK7Y15-100E | N-channel 100 V, 15 mΩ standard level MOSFET in LFPAK56 | EndOfLife | |
| BUK7Y15-60E | N-channel 60 V, 15 mΩ standard level MOSFET in LFPAK56 | Production | |
| BUK7Y153-100E | N-channel 100 V, 153 mΩ standard level MOSFET in LFPAK56 | Production | |
| BUK7Y18-55B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7Y18-75B | N-channel TrenchMOS standard level FET | Production | |
| BUK7Y19-100E | N-channel 100 V, 19 mΩ standard level MOSFET in LFPAK56 | Production | |
| BUK7Y1R0-40N | N-channel 40 V, 0.97 mOhm, Standard level MOSFET in LFPAK56 | Production | |
| BUK7Y1R4-40H | N-channel 40 V, 1.4 mΩ standard level MOSFET in LFPAK56 | Production | |
| BUK7Y1R7-40H | N-channel 40 V, 1.7 mΩ standard level MOSFET in LFPAK56 | Production | |
| BUK7Y20-30B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7Y21-40E | N-channel 40 V, 21 mΩ standard level MOSFET in LFPAK56 | Production | |
| BUK7Y22-100E | N-channel 100 V, 22 mΩ standard level MOSFET in LFPAK56 | Production | |
| BUK7Y25-40B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7Y25-60E | N-channel 60 V, 25 mΩ standard level MOSFET in LFPAK56 | Production | |
| BUK7Y25-80E | N-channel 80 V, 25 mΩ standard level MOSFET in LFPAK56 | Production | |
| BUK7Y28-75B | N-channel TrenchMOS standard level FET | Production | |
| BUK7Y29-40E | N-channel 40 V, 29 mΩ standard level MOSFET in LFPAK56 | Production | |
| BUK7Y2R0-40H | N-channel 40 V, 2.0 mΩ standard level MOSFET in LFPAK56 | Production | |
| BUK7Y2R5-40H | N-channel 40 V, 2.5 mΩ standard level MOSFET in LFPAK56 | Production | |
| BUK7Y35-55B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7Y38-100E | N-channel 100 V, 38 mΩ standard level MOSFET in LFPAK56 | Production | |
| BUK7Y3R0-40H | N-channel 40 V, 3.0 mΩ standard level MOSFET in LFPAK56 | Production | |
| BUK7Y3R1-80M | N-channel 80 V, 3.1 mOhm, Standard level MOSFET in LFPAK56 | Production | |
| BUK7Y3R5-40E | N-channel 40 V, 3.5 mΩ standard level MOSFET in LFPAK56 | Production | |
| BUK7Y3R5-40H | N-channel 40 V, 3.5 mΩ standard level MOSFET in LFPAK56 | Production | |
| BUK7Y41-80E | N-channel 80 V, 41 mΩ standard level MOSFET in LFPAK56 | Production | |
| BUK7Y43-60E | N-channel 60 V, 43 mΩ standard level MOSFET in LFPAK56 | Production | |
| BUK7Y4R4-40E | N-channel 40 V, 4.4 mΩ standard level MOSFET in LFPAK56 | Production | |
| BUK7Y4R8-60E | N-channel 60 V, 4.8 mΩ standard level MOSFET in LFPAK56 | Production | |
| BUK7Y53-100B | N-channel TrenchMOS standard level FET | Production | |
| BUK7Y54-75B | N-channel TrenchMOS standard level FET | EndOfLife | |
| BUK7Y59-60E | N-channel 60 V, 59 mΩ standard level MOSFET in LFPAK56 | Production | |
| BUK7Y65-100E | N-channel 100 V, 65 mΩ standard level MOSFET in LFPAK56 | Production | |
| BUK7Y6R0-60E | N-channel 60 V, 6.0 mΩ standard level MOSFET in LFPAK56 | Production | |
| BUK7Y72-80E | N-channel 80 V, 72 mΩ standard level MOSFET in LFPAK56 | Production | |
| BUK7Y7R0-40H | N-channel 40 V, 7.0 mΩ standard level MOSFET in LFPAK56 | Production | |
| BUK7Y7R2-60E | N-channel 60 V, 7.2 mΩ standard level MOSFET in LFPAK56 | Production | |
| BUK7Y7R6-40E | N-channel 40 V, 7.6 mΩ standard level MOSFET in LFPAK56 | Production | |
| BUK7Y7R8-80E | N-channel 80 V, 7.8 mΩ standard level MOSFET in LFPAK56 | Production | |
| BUK7Y8R7-60E | N-channel 60 V, 8.7 mΩ standard level MOSFET in LFPAK56 | Production | |
| BUK7Y98-80E | N-channel 80 V, 98 mΩ standard level MOSFET in LFPAK56 | Production | |
| BUK7Y9R9-80E | N-channel 80 V, 9.9 mΩ standard level MOSFET in LFPAK56 | Production | |
| BUK9107-40ATC | N-channel TrenchPLUS logic level FET | EndOfLife | |
| BUK9107-55ATE | N-channel TrenchPLUS logic level FET | EndOfLife | |
| BUK9207-30B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9209-40B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9212-55B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9213-30A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9214-30A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9215-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK92150-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9217-75B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9219-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9222-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9225-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9226-75A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9230-100B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9230-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9237-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9240-100A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9245-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9275-100A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9277-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9504-40A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9505-30A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9506-40B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9506-55B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9506-75B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9507-30B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9508-55B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9509-40B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9509-75A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9510-100B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9510-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9511-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9512-55B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9514-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9515-100A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9515-60E | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK95150-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9516-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9516-75B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9518-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK95180-100A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK951R6-30E | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK951R9-40E | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9520-100A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9520-100B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9520-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9523-75A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9524-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9529-100B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK952R3-40E | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK952R8-30B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK952R8-60E | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9535-100A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9535-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK953R2-40B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK953R2-40E | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK953R5-60E | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9540-100A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK954R2-55B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK954R4-40B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK954R4-80E | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK954R8-60E | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK956R1-100E | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9575-100A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9575-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK958R5-40E | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9604-40A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9605-30A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9606-40B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9606-55A | N-channel TrenchMOS logic level FET | Production | |
| BUK9606-55B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9606-75B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9607-30B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9608-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9608-55B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9609-40B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9609-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9609-75A | N-channel TrenchMOS logic level FET | Production | |
| BUK9610-100B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9610-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9611-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9611-80E | N-channel TrenchMOS logic level FET | Production | |
| BUK9612-55B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9614-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9614-60E | N-channel TrenchMOS logic level FET | Production | |
| BUK9615-100A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9615-100E | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9616-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9616-75B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9618-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK96180-100A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK961R4-30E | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK961R5-30E | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK961R6-40E | N-channel TrenchMOS logic level FET | Production | |
| BUK961R7-40E | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9620-100B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9620-55A | N-channel TrenchMOS logic level FET | Production | |
| BUK9623-75A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9624-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9628-100A | N-channel TrenchMOS logic level FET | Production | |
| BUK9628-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9629-100B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK962R1-40E | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK962R5-60E | N-channel TrenchMOS logic level FET | Production | |
| BUK962R6-40E | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK962R8-30B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK962R8-60E | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9635-100A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9635-55A | N-channel TrenchMOS logic level FET | Production | |
| BUK9637-100E | N-channel TrenchMOS logic level FET | Production | |
| BUK963R1-40E | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK963R2-40B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK963R3-60E | N-channel TrenchMOS logic level FET | Production | |
| BUK9640-100A | N-channel TrenchMOS logic level FET | Production | |
| BUK964R1-40E | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK964R2-55B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK964R2-60E | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK964R2-80E | N-channel TrenchMOS logic level FET | Production | |
| BUK964R4-40B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK964R7-80E | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK964R8-60E | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK965R4-40E | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK965R8-100E | N-channel TrenchMOS logic level FET | Production | |
| BUK9660-100A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK966R5-60E | N-channel TrenchMOS logic level FET | Production | |
| BUK9675-100A | N-channel TrenchMOS logic level FET | Production | |
| BUK9675-55A | N-channel TrenchMOS logic level FET | Production | |
| BUK968R3-40E | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK969R0-60E | N-channel TrenchMOS logic level FET | Production | |
| BUK969R3-100E | N-channel TrenchMOS logic level FET | Production | |
| BUK98150-55A | N-channel TrenchMOS logic level FET | Production | |
| BUK98180-100A | N-channel TrenchMOS logic level FET | Production | |
| BUK9832-55A | N-channel TrenchMOS logic level FET | Production | |
| BUK9840-55 | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9875-100A | N-channel TrenchMOS logic level FET | Production | |
| BUK9880-55 | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9880-55A | N-channel TrenchMOS logic level FET | Production | |
| BUK9907-40ATC | N-channel TrenchPLUS logic level FET | EndOfLife | |
| BUK9907-55ATE | N-channel TrenchPLUS logic level FET | EndOfLife | |
| BUK9C07-65BIT | N-channel TrenchPLUS logic level FET | EndOfLife | |
| BUK9C10-55BIT | N-channel TrenchPLUS logic level FET | EndOfLife | |
| BUK9C10-65BIT | N-channel TrenchPLUS logic level FET | EndOfLife | |
| BUK9D120-60P | 60 V, P-channel Trench MOSFET | Production | |
| BUK9D23-40E | 40 V, N-channel Trench MOSFET | Production | |
| BUK9E04-30B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9E04-40A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9E06-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9E06-55B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9E08-55B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9E15-60E | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9E1R6-30E | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9E1R9-40E | N-channel 40 V, 1.9 mΩ logic level MOSFET in I²PAK | EndOfLife | |
| BUK9E2R3-40E | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9E2R8-60E | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9E3R2-40B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9E3R2-40E | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9E3R7-60E | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9E4R4-40B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9E4R4-80E | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9E4R9-60E | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9E6R1-100E | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9E8R5-40E | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9J0R9-40H | N-channel 40 V, 0.9 mΩ logic level MOSFET in LFPAK56E | Production | |
| BUK9K12-60E | Dual N-channel 60 V, 11.5 mΩ logic level MOSFET | Production | |
| BUK9K12-80L | Dual N-channel 80 V, 12 mOhm logic level MOSFET in LFPAK56D | Production | |
| BUK9K13-40H | Dual N-channel 40 V, 13 mOhm logic level MOSFET in LFPAK56D | Production | |
| BUK9K13-60E | Dual N-channel 60 V, 12.5 mΩ logic level MOSFET | Production | |
| BUK9K13-60RA | Dual N-channel 60 V, 12.5 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology | Production | |
| BUK9K134-100E | Dual N-channel 100 V, 159 mΩ logic level MOSFET | Production | |
| BUK9K17-60E | Dual N-channel 60 V, 17 mΩ logic level MOSFET | Production | |
| BUK9K18-40E | Dual N-channel 40 V, 19.5 mΩ logic level MOSFET | Production | |
| BUK9K20-80E | Dual N-channel 80 V, 20 mΩ logic level MOSFET | Production | |
| BUK9K22-80E | Dual N-channel 80 V, 22 mΩ logic level MOSFET | Production | |
| BUK9K25-40E | Dual N-channel 40 V, 29 mΩ logic level MOSFET | Production | |
| BUK9K25-40RA | Dual N-channel 40 V, 29 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology | Production | |
| BUK9K29-100E | Dual N-channel TrenchMOS logic level FET | Production | |
| BUK9K30-80E | Dual N-channel 80 V, 30 mΩ logic level MOSFET | Production | |
| BUK9K31-100L | Dual N-Channel 100V, 31 mOhm logic level MOSFET in LFPAK56D | Production | |
| BUK9K32-100E | Dual N-channel 100 V, 33 mΩ logic level MOSFET | Production | |
| BUK9K35-100L | Dual N-channel 100 V, 35 mOhm logic level MOSFET in LFPAK56D | Production | |
| BUK9K35-60E | Dual N-channel 60 V, 35 mΩ logic level MOSFET | Production | |
| BUK9K35-60RA | Dual N-channel 60 V, 35 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology | Production | |
| BUK9K45-100E | Dual N-channel TrenchMOS logic level FET | Production | |
| BUK9K49-80L | Dual N-channel 80 V, 49 mOhm logic level MOSFET in LFPAK56D | Production | |
| BUK9K52-60E | Dual N-channel 60 V, 55 mΩ logic level MOSFET | Production | |
| BUK9K52-60RA | Dual N-channel 60 V, 55 mOhm logic level MOSFET in LFPAK56D using Repetitive Avalanche technology | Production | |
| BUK9K5R1-30E | Dual N-channel 30 V, 5.3 mΩ logic level MOSFET | Production | |
| BUK9K5R6-30E | Dual N-channel 30 V, 5.8 mΩ logic level MOSFET | Production | |
| BUK9K61-100L | Dual N-channel 100 V, 61 mOhm logic level MOSFET in LFPAK56D | Production | |
| BUK9K6R2-40E | Dual N-channel TrenchMOS logic level FET | Production | |
| BUK9K6R8-40E | Dual N-channel 40 V, 7.2 mΩ logic level MOSFET | Production | |
| BUK9K89-100E | Dual N-channel TrenchMOS logic level FET | Production | |
| BUK9K8R7-40E | Dual N-channel 40 V, 9.4 mΩ logic level MOSFET | Production | |
| BUK9M10-30E | N-channel 30 V, 10 mΩ logic level MOSFET in LFPAK33 | Production | |
| BUK9M11-40E | N-channel 40 V, 11 mΩ logic level MOSFET in LFPAK33 | Production | |
| BUK9M11-40H | N-channel 40 V, 11.0 mΩ logic level MOSFET in LFPAK33 | Production | |
| BUK9M12-60E | N-channel 60 V, 12 mΩ logic level MOSFET in LFPAK33 | Production | |
| BUK9M120-100E | N-channel 100 V, 120 mΩ logic level MOSFET in LFPAK33 | Production | |
| BUK9M13-80L | N-channel 80 V, 13 mOhm logic level MOSFET in LFPAK33 | Production | |
| BUK9M14-40E | N-channel 40 V, 14 mΩ logic level MOSFET in LFPAK33 | Production | |
| BUK9M15-40H | N-channel 40 V, 15.0 mΩ logic level MOSFET in LFPAK33 | Production | |
| BUK9M15-60E | N-channel 60 V, 15 mΩ logic level MOSFET in LFPAK33 | Production | |
| BUK9M156-100E | N-channel 100 V, 156 mΩ logic level MOSFET in LFPAK33 | Production | |
| BUK9M16-100L | N-channel 100 V, 16 mOhm logic level MOSFET in LFPAK33 | Production | |
| BUK9M17-30E | N-channel 30 V, 17 mΩ logic level MOSFET in LFPAK33 | Production | |
| BUK9M19-60E | N-channel 60 V, 19 mΩ logic level MOSFET in LFPAK33 | Production | |
| BUK9M20-40H | N-channel 40 V, 20.0 mΩ logic level MOSFET in LFPAK33 | Production | |
| BUK9M20-60EL | Single N-channel 60 V, 13 mOhm logic level MOSFET in LFPAK33 using Enhanced SOA technology | Production | |
| BUK9M23-80E | N-channel 80 V, 23 mΩ logic level MOSFET in LFPAK33 | Production | |
| BUK9M24-40E | N-channel 40 V, 24 mΩ logic level MOSFET in LFPAK33 | Production | |
| BUK9M24-60E | N-channel 60 V, 24 mΩ logic level MOSFET in LFPAK33 | Production | |
| BUK9M24-80L | N-channel 80 V, 24 mOhm logic level MOSFET in LFPAK33 | Production | |
| BUK9M28-80E | N-channel 80 V, 28 mΩ logic level MOSFET in LFPAK33 | Production | |
| BUK9M31-60EL | Single N-channel 60 V, 21 mOhm logic level MOSFET in LFPAK33 using Enhanced SOA technology | Production | |
| BUK9M34-100E | N-channel 100 V, 34 mΩ logic level MOSFET in LFPAK33 | Production | |
| BUK9M35-80E | N-channel 80 V, 35 mΩ logic level MOSFET in LFPAK33 | Production | |
| BUK9M3R3-40H | N-channel 40 V, 3.3 mΩ logic level MOSFET in LFPAK33 | Production | |
| BUK9M42-60E | N-channel 60 V, 42 mΩ logic level MOSFET in LFPAK33 | Production | |
| BUK9M43-100E | N-channel 100 V, 43 mΩ logic level MOSFET in LFPAK33 | Production | |
| BUK9M48-80L | N-channel 80 V, 48 mOhm logic level MOSFET in LFPAK33 | Production | |
| BUK9M4R3-40H | N-channel 40 V, 4.3 mΩ logic level MOSFET in LFPAK33 | Production | |
| BUK9M52-40E | N-channel 40 V, 52 mΩ logic level MOSFET in LFPAK33 | Production | |
| BUK9M53-60E | N-channel 60 V, 53 mΩ logic level MOSFET in LFPAK33 | Production | |
| BUK9M5R0-40H | N-channel 40 V, 5.0 mΩ logic level MOSFET in LFPAK33 | Production | |
| BUK9M5R2-30E | N-channel 30 V, 5.2 mΩ logic level MOSFET in LFPAK33 | Production | |
| BUK9M60-100L | N-channel 100 V, 60 mOhm logic level MOSFET in LFPAK33 | Production | |
| BUK9M67-60EL | Single N-channel 60 V, 44 mOhm logic level MOSFET in LFPAK33 using Enhanced SOA technology | Production | |
| BUK9M6R0-40H | N-channel 40 V, 6.0 mΩ logic level MOSFET in LFPAK33 | Production | |
| BUK9M6R6-30E | N-channel 30 V, 6.6 mΩ logic level MOSFET in LFPAK33 | Production | |
| BUK9M6R7-40H | N-channel 40 V, 6.7 mΩ logic level MOSFET in LFPAK33 | Production | |
| BUK9M7R2-40E | N-channel 40 V, 7.2 mΩ logic level MOSFET in LFPAK33 | Production | |
| BUK9M85-60E | N-channel 60 V, 85 mΩ logic level MOSFET in LFPAK33 | Production | |
| BUK9M8R5-40H | N-channel 40 V, 8.5 mΩ logic level MOSFET in LFPAK33 | Production | |
| BUK9M9R1-40E | N-channel 40 V, 9.1 mΩ logic level MOSFET in LFPAK33 | Production | |
| BUK9M9R5-40H | N-channel 40 V, 9.5 mΩ logic level MOSFET in LFPAK33 | Production | |
| BUK9Q12-40H | Logic level N-Channel MOSFET in MLPAK33-WF (SOT8002-3D) | Qualification | |
| BUK9Q14-80L | 80 V, 14 mOhm logic level N-channel MOSFET in MLPAK33 | Production | |
| BUK9Q16-100L | 100 V, 16 mOhm logic level N-channel MOSFET in MLPAK33 | Production | |
| BUK9Q17-80L | 80 V, 17 mOhm logic level N-channel MOSFET in MLPAK33 | Production | |
| BUK9Q19-100L | 100 V, 19 mOhm logic level N-channel MOSFET in MLPAK33 | Production | |
| BUK9Q20-40H | Logic level N-Channel MOSFET in MLPAK33-WF (SOT8002-3D) | Qualification | |
| BUK9Q22-80L | 80 V, 22 mOhm logic level N-channel MOSFET in MLPAK33 | Production | |
| BUK9Q25-100L | 100 V, 25 mOhm logic level N-channel MOSFET in MLPAK33 | Production | |
| BUK9Q28-80L | 80 V, 28 mOhm logic level N-channel MOSFET in MLPAK33 | Production | |
| BUK9Q29-60E | 60 V, N-channel Trench MOSFET | Production | |
| BUK9Q32-100L | 100 V, 32 mOhm logic level N-channel MOSFET in MLPAK33 | Production | |
| BUK9Q34-80L | 80 V, 34 mOhm logic level N-channel MOSFET in MLPAK33 | Production | |
| BUK9Q39-100L | 100 V, 39 mOhm logic level N-channel MOSFET in MLPAK33 | Production | |
| BUK9Q45-80L | 80 V, 45 mOhm logic level N-channel MOSFET in MLPAK33 | Production | |
| BUK9Q4R6-40H | Logic level N-Channel MOSFET in MLPAK33-WF (SOT8002-3D) | Production | |
| BUK9Q50-100L | 100 V, 50 mOhm logic level N-channel MOSFET in MLPAK33 | Production | |
| BUK9Q7R0-40H | Logic level N-Channel MOSFET in MLPAK33-WF (SOT8002-3D) | Production | |
| BUK9R4R5-40H | Logic level N-Channel MOSFET in MLPAK56-WF (SOT8038-2) | Production | |
| BUK9V13-40H | Dual N-channel 40 V, 13 mOhm logic level MOSFET in LFPAK56D (half-bridge configuration) | Production | |
| BUK9Y07-30B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9Y09-40B | N-channel TrenchMOS logic level FET | Production | |
| BUK9Y104-100B | N-channel TrenchMOS logic level FET | Production | |
| BUK9Y107-80E | N-channel 80 V, 107 mΩ logic level MOSFET in LFPAK56 | Production | |
| BUK9Y11-30B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9Y11-80E | N-channel 80 V, 11 mΩ logic level MOSFET in LFPAK56 | Production | |
| BUK9Y113-100E | N-channel 100 V, 113 mΩ logic level MOSFET in LFPAK56 | Production | |
| BUK9Y12-100E | N-channel 100 V, 12 mΩ logic level MOSFET in LFPAK56 | Production | |
| BUK9Y12-40E | N-channel 40 V, 12 mΩ logic level MOSFET in LFPAK56 | Production | |
| BUK9Y12-55B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9Y13-60EL | Single N-channel 60 V, 7.9 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology | Production | |
| BUK9Y14-40B | N-channel TrenchMOS logic level FET | Production | |
| BUK9Y14-80E | N-channel 80 V,15 mΩ logic level MOSFET in LFPAK56 | Production | |
| BUK9Y15-100E | N-channel 100 V, 15 mΩ logic level MOSFET in LFPAK56 | Production | |
| BUK9Y15-60E | N-channel 60 V, 15 mΩ logic level MOSFET in LFPAK56 | Production | |
| BUK9Y153-100E | N-channel 100 V, 153 mΩ logic level MOSFET in LFPAK56 | Production | |
| BUK9Y19-100E | N-channel 100 V, 19 mΩ logic level MOSFET in LFPAK56 | Production | |
| BUK9Y19-55B | N-channel TrenchMOS logic level FET | Production | |
| BUK9Y19-75B | N-channel TrenchMOS logic level FET | Production | |
| BUK9Y1R3-40H | N-channel 40 V, 1.3 mΩ logic level MOSFET in LFPAK56 | Production | |
| BUK9Y1R6-40H | N-channel 40 V, 1.6 mΩ logic level MOSFET in LFPAK56 | Production | |
| BUK9Y1R9-40H | N-channel 40 V, 1.9 mΩ logic level MOSFET in LFPAK56 | Production | |
| BUK9Y21-40E | N-channel 40 V, 21 mΩ logic level MOSFET in LFPAK56 | Production | |
| BUK9Y22-100E | N-channel 100 V, 22 mΩ logic level MOSFET in LFPAK56 | Production | |
| BUK9Y22-30B | N-channel TrenchMOS logic level FET | EndOfLife | |
| BUK9Y22-60EL | Single N-channel 60 V, 15 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology | Production | |
| BUK9Y25-60E | N-channel 60 V, 25 mΩ logic level MOSFET in LFPAK56 | Production | |
| BUK9Y25-80E | N-channel 80 V, 27 mΩ logic level MOSFET in LFPAK56 | Production | |
| BUK9Y27-40B | N-channel TrenchMOS logic level FET | Production | |
| BUK9Y29-40E | N-channel 40 V, 29 mΩ logic level MOSFET in LFPAK56 | Production | |
| BUK9Y2R4-40H | N-channel 40 V, 2.4 mΩ logic level MOSFET in LFPAK56 | Production | |
| BUK9Y2R8-40H | N-channel 40 V, 2.8 mΩ logic level MOSFET in LFPAK56 | Production | |
| BUK9Y30-75B | N-channel TrenchMOS logic level FET | Production | |
| BUK9Y38-100E | N-channel 100 V, 38 mΩ logic level MOSFET in LFPAK56 | Production | |
| BUK9Y3R0-40E | N-channel 40 V 3.0 mΩ logic level MOSFET in LFPAK56 | Production | |
| BUK9Y3R5-40E | N-channel 40 V, 3.8 mOhm logic level MOSFET in LFPAK56 | Production | |
| BUK9Y40-55B | N-channel TrenchMOS logic level FET | Production | |
| BUK9Y41-80E | N-channel 80 V, 45 mΩ logic level MOSFET in LFPAK56 | Production | |
| BUK9Y43-60E | N-channel 60 V, 43 mΩ logic level MOSFET in LFPAK56 | Production | |
| BUK9Y4R4-40E | N-channel 40 V, 4.4 mΩ logic level MOSFET in LFPAK56 | Production | |
| BUK9Y4R8-60E | N-channel 60 V, 4.8 mΩ logic level MOSFET in LFPAK56 | Production | |
| BUK9Y4R8-60RA | N-channel 60 V, 4.8 mOhm logic level MOSFET in LFPAK56 using Repetitive Avalanche technology | Production | |
| BUK9Y53-100B | N-channel TrenchMOS logic level FET | Production | |
| BUK9Y58-75B | N-channel TrenchMOS logic level FET | Production | |
| BUK9Y59-60E | N-channel 60 V, 59 mΩ logic level MOSFET in LFPAK56 | Production | |
| BUK9Y65-100E | N-channel 100 V, 65 mΩ logic level MOSFET in LFPAK56 | Production | |
| BUK9Y6R0-60E | N-channel 60 V, 6.0 mOhm logic level MOSFET in LFPAK56 | Production | |
| BUK9Y6R5-40H | N-channel 40 V, 6.5 mΩ logic level MOSFET in LFPAK56 | Production | |
| BUK9Y72-80E | N-channel 80 V, 78 mΩ logic level MOSFET in LFPAK56 | Production | |
| BUK9Y7R0-60EL | Single N-channel 60 V, 4.5 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology | Production | |
| BUK9Y7R2-60E | N-channel 60 V, 7.2 mΩ logic level MOSFET in LFPAK56 | Production | |
| BUK9Y7R6-40E | N-channel 40 V, 7.6 mΩ logic level MOSFET in LFPAK56 | Production | |
| BUK9Y8R5-80E | N-channel 80 V, 8.5 mΩ logic level MOSFET in LFPAK56 | Production | |
| BUK9Y8R7-60E | N-channel 60 V, 8.7 mΩ logic level MOSFET in LFPAK56 | Production | |
| BUK9Y8R8-60EL | Single N-channel 60 V, 5.6 mOhm logic level MOSFET in LFPAK56 using Enhanced SOA technology | Production | |
| BXK9Q29-60E | 60 V, N-channel Trench MOSFET | EndOfLife | |
| BXK9R4R5-40H | Logic level N-Channel MOSFET in MLPAK56-WF (SOT8038-2) | EndOfLife | |
| NX2301P | 20 V, 2 A P-channel Trench MOSFET | NotForDesignIn | |
| NX3008CBKS | 30 / 30 V, 350 / 200 mA N/P-channel Trench MOSFET | Production | |
| NX3008NBK | 30 V, 400 mA N-channel Trench MOSFET | Production | |
| NX3008NBKS | 30 V, 350 mA dual N-channel Trench MOSFET | Production | |
| NX3008NBKT | 30 V, 350 mA N-channel Trench MOSFET | EndOfLife | |
| NX3008NBKW | 30 V, 350 mA N-channel Trench MOSFET | Production | |
| NX3008PBKS | 30 V, 200 mA dual P-channel Trench MOSFET | Production | |
| NX3008PBKT | 30 V, 200 mA P-channel Trench MOSFET | EndOfLife | |
| NX3008PBKW | 30 V, 200 mA P-channel Trench MOSFET | Production | |
| NX3020NAK-Q | 30 V, N-channel Trench MOSFET | Production | |
| NX3020NAKQB-Q | 30 V, N-channel Trench MOSFET | Production | |
| NX3020NAKRA-Q | 30 V, dual N-channel Trench MOSFET | Production | |
| NX3020NAKS-Q | 30 V, dual N-channel Trench MOSFET | Production | |
| NX3020NAKW-Q | 30 V, N-channel Trench MOSFET | Production | |
| PMCPB5530XA | 20 V, complementary Trench MOSFET | Production | |
| PMDPB30XNA | 20 V, dual N-channel Trench MOSFET | Production | |
| PMDPB55XPA | 20 V, dual P-channel Trench MOSFET | Production | |
| PMDPB56XNEA | 30 V, dual N-channel Trench MOSFET | Production | |
| PMGD290UCEA | 20 / 20 V, 725 / 500 mA N/P-channel Trench MOSFET | Production | |
| PMH550UNEA | 30 V, N-channel Trench MOSFET | Production | |
| PMN100EPA | 60 V, P-channel Trench MOSFET | Production | |
| PMN120ENEA | 60 V, N-channel Trench MOSFET | Production | |
| PMN20ENA | 40 V, N-channel Trench MOSFET | Production | |
| PMN230ENEA | 60 V, N-channel Trench MOSFET | Production | |
| PMN25ENEA | 30 V, N-channel Trench MOSFET | Production | |
| PMN27XPEA | 20 V, single P-channel Trench MOSFET | EndOfLife | |
| PMN280ENEA | 100 V, N-channel Trench MOSFET | Production | |
| PMN30ENEA | 40 V N-channel Trench MOSFET | Production | |
| PMN30XPA | 20 V, P-channel Trench MOSFET | Production | |
| PMN30XPEA | 20 V, P-channel Trench MOSFET | Production | |
| PMN40ENA | 60 V, N-channel Trench MOSFET | Production | |
| PMN40SNA | 60 V, N-channel Trench MOSFET | Production | |
| PMN40XPEA | 20 V, P-channel Trench MOSFET | Production | |
| PMN42XPEA | 20 V, P-channel Trench MOSFET | Production | |
| PMN48XPA | 20 V, P-channel Trench MOSFET | Production | |
| PMN48XPA2 | 20 V, P-channel Trench MOSFET | Production | |
| PMN55ENEA | 60 V, N-channel Trench MOSFET | Production | |
| PMPB100XPEA | 20 V, P-channel Trench MOSFET | Production | |
| PMPB10XNEA | 20 V, N-channel Trench MOSFET | Production | |
| PMPB12UNEA | 20 V, N-channel Trench MOSFET | Production | |
| PMPB13XNEA | 30 V, N-channel Trench MOSFET | Production | |
| PMPB15XPA | 12 V, P-channel Trench MOSFET | Production | |
| PMPB20XNEA | 20 V, N-channel Trench MOSFET | Production | |
| PMPB20XPEA | 20 V, P-channel Trench MOSFET | Production | |
| PMPB215ENEA | 80 V, single N-channel Trench MOSFET | Production | |
| PMPB23XNEA | 20 V, N-channel Trench MOSFET | Production | |
| PMPB27EPA | 30 V, P-channel Trench MOSFET | Production | |
| PMPB29XNEA | 30 V, N-channel Trench MOSFET | Production | |
| PMPB29XPEA | 20 V, P-channel Trench MOSFET | Production | |
| PMPB40SNA | 60 V N-channel Trench MOSFET | EndOfLife | |
| PMPB43XPEA | 20 V, P-channel Trench MOSFET | Production | |
| PMPB48EPA | 30 V, P-channel Trench MOSFET | Production | |
| PMPB55ENEA | 60 V, N-channel Trench MOSFET | Production | |
| PMPB55XNEA | 30 V, N-channel Trench MOSFET | Production | |
| PMPB85ENEA | 60 V, single N-channel Trench MOSFET | Production | |
| PMPB95ENEA | 80 V, single N-channel Trench MOSFET | Production | |
| PMR290UNE | 20 V, 700 mA N-channel Trench MOSFET | EndOfLife | |
| PMR670UPE | 20 V, 480 mA P-channel Trench MOSFET | EndOfLife | |
| PMT280ENEA | 100 V N-channel Trench MOSFET | Production | |
| PMT560ENEA | 100 V N-channel Trench MOSFET | Production | |
| PMV100ENEA | 30 V, N-channel Trench MOSFET | NotForDesignIn | |
| PMV100EPA | 60 V, P-channel Trench MOSFET | Production | |
| PMV100XPEA | 20 V, P-channel Trench MOSFET | Production | |
| PMV120ENEA | 60 V, N-channel Trench MOSFET | NotForDesignIn | |
| PMV130ENEA | 40 V, N-channel Trench MOSFET | Production | |
| PMV13XNEA | 20 V, N-channel Trench MOSFET | Production | |
| PMV15ENEA | 30 V, N-channel Trench MOSFET | Production | |
| PMV15UNEA | 20 V, N-channel Trench MOSFET | Production | |
| PMV164ENEA | 60 V, N-channel Trench MOSFET | Production | |
| PMV170EPA | 80 V, P-channel Trench MOSFET | Production | |
| PMV19XNEA | 30 V, N-channel Trench MOSFET | Production | |
| PMV20XNEA | 20 V, N-channel Trench MOSFET | Production | |
| PMV230ENEA | 60V, N-channel Trench MOSFET | NotForDesignIn | |
| PMV240ENEA | 30 V, N-channel Trench MOSFET | Production | |
| PMV250EPEA | 40 V, P-channel Trench MOSFET | Production | |
| PMV25ENEA | 30 V, N-channel Trench MOSFET | NotForDesignIn | |
| PMV27UPEA | 20 V, P-channel Trench MOSFET | Production | |
| PMV280ENEA | 100 V, N-channel Trench MOSFET | Production | |
| PMV28ENEA | 30 V, N-channel Trench MOSFET | Production | |
| PMV28UNEA | 20 V, N-channel Trench MOSFET | Production | |
| PMV28XPEA | 20 V, P-channel Trench MOSFET | Production | |
| PMV30ENEA | 40 V, N-channel Trench MOSFET | Production | |
| PMV30XPA | 20 V, P-channel Trench MOSFET | Production | |
| PMV30XPEA | 20 V, P-channel Trench MOSFET | Production | |
| PMV37ENEA | 60 V, N-channel Trench MOSFET | Production | |
| PMV41XPA | 28 V, P-channel Trench MOSFET | Production | |
| PMV450ENEA | 60 V, N-channel Trench MOSFET | Production | |
| PMV48XPA | 20 V, P-channel Trench MOSFET | Production | |
| PMV48XPA2 | 20 V, P-channel Trench MOSFET | Production | |
| PMV50ENEA | 30V, N-channel Trench MOSFET | NotForDesignIn | |
| PMV50EPEA | 30 V, P-channel Trench MOSFET | Production | |
| PMV50XNEA | 30 V, N-channel Trench MOSFET | Production | |
| PMV50XPA | 20 V, P-channel Trench MOSFET | Production | |
| PMV52ENEA | 30 V, N-channel Trench MOSFET | Production | |
| PMV55ENEA | 60 V, N-channel Trench MOSFET | NotForDesignIn | |
| PMV60ENEA | 40 V, N-channel Trench MOSFET | Production | |
| PMV65ENEA | 40 V, N-channel Trench MOSFET | NotForDesignIn | |
| PMV65UNEA | 20 V, N-channel Trench MOSFET | Production | |
| PMV65XPEA | 20 V, P-channel Trench MOSFET | Production | |
| PMV88ENEA | 60 V, N-channel Trench MOSFET | Production | |
| PMXB360ENEA | 80 V, N-channel Trench MOSFET | Production |
Application note (24) |
|||
|---|---|---|---|
| File name | Title | Type | Date |
| AN50001.pdf | Reverse battery protection in automotive applications | Application note | 2025-10-21 |
| AN11158.pdf | Understanding power MOSFET data sheet parameters | Application note | 2025-10-21 |
| AN11156.pdf | Using Power MOSFET Zth Curves | Application note | 2025-10-21 |
| AN90003.pdf | LFPAK MOSFET thermal design guide | Application note | 2025-09-30 |
| AN90059.pdf | Power MOSFET gate driver fundamentals | Application note | 2025-09-10 |
| AN90011.pdf | Half-bridge MOSFET switching and its impact on EMC | Application note | 2025-09-10 |
| AN50002.pdf | Automotive LED side light SEPIC DC-to-DC converter design example | Application note | 2025-09-10 |
| AN11261.pdf | RC Thermal Models | Application note | 2025-09-10 |
| AN11160.pdf | Designing RC Snubbers | Application note | 2025-09-10 |
| AN10273.pdf | Power MOSFET single-shot and repetitive avalanche ruggedness rating | Application note | 2025-09-10 |
| AN90016.pdf | Maximum continuous currents in NEXPERIA LFPAK power MOSFETs | Application note | 2025-09-08 |
| AN90001.pdf | Designing in MOSFETs for safe and reliable gate-drive operation | Application note | 2025-09-08 |
| AN50014.pdf | Understanding the MOSFET peak drain current rating | Application note | 2025-09-08 |
| AN50006.pdf | Power MOSFETs in linear mode | Application note | 2025-09-08 |
| AN11243.pdf | Failure signature of Electrical Overstress on Power MOSFETs | Application note | 2025-09-08 |
| AN50003.pdf | Driving solenoids in automotive applications | Application note | 2025-04-09 |
| AN50017.pdf | Multiphase machines in automotive applications | Application note | 2022-07-14 |
| AN50009.pdf | Power MOSFET applications in automotive BLDC and PMSM drives | Application note | 2022-07-05 |
| AN90032.pdf | Low temperature soldering, application study | Application note | 2022-02-22 |
| AN11172.pdf | Mounting instructions for SOT78 (TO-220AB); SOT186A (TO-220F) | Application note | 2021-05-21 |
| AN10706.pdf | Handling bare die | Application note | 2021-05-05 |
| AN11158_ZH.pdf | Understanding power MOSFET data sheet parameters | Application note | 2021-01-04 |
| AN90019.pdf | LFPAK MOSFET thermal resistance - simulation, test and optimization of PCB layout | Application note | 2020-07-20 |
| AN11599.pdf | Using power MOSFETs in parallel | Application note | 2016-07-13 |
Leaflet (7) |
|||
| File name | Title | Type | Date |
| nexperia_document_CCPAK_MOSFETs_2025.pdf | CCPAK MOSFETs leaflet | Leaflet | 2025-09-18 |
| nexperia_document_CCPAK_MOSFETs_2025-CHN.pdf | CCPAK MOSFETs leaflet CHN | Leaflet | 2025-09-18 |
| nexperia_document_leaflet_LFPAK88_2022_CHN.pdf | LFPAK88 将功率密度提升到新高度 | Leaflet | 2022-03-10 |
| nexperia_document_leaflet_LFPAK88_2022.pdf | LFPAK88 - Driving power-density to the next level | Leaflet | 2022-03-09 |
| Nexperia_Document_Leaflet_LFPAK33_12022020_CH.pdf | LFPAK33 leaflet | Leaflet | 2020-03-25 |
| Nexperia_Document_Leaflet_LFPAK33_12022020.pdf | LFPAK33 shrinking the power footprint | Leaflet | 2020-03-25 |
| nexperia_document_leaflet_LFPAK56D_factsheet_LR_201708.pdf | LFPAK56D the ultimate dual MOSFET | Leaflet | 2017-08-17 |
Marcom graphics (7) |
|||
| File name | Title | Type | Date |
| LFPAK88_sot1235_mk.png | plastic, single-ended surface-mounted package (LFPAK88); 4 leads; 2 mm pitch; 8 mm x 8 mm x 1.6 mm body | Marcom graphics | 2019-04-10 |
| LFPAK56E-Combi.jpg | plastic, single-ended surface-mounted package (LFPAK56); 4 leads; 1.27 mm pitch | Marcom graphics | 2017-09-18 |
| LFPAK56_SOT669_mk.png | plastic, single-ended surface-mounted package; 4 terminals; 4.9 mm x 4.45 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| LFPAK56D_SOT669_mk.png | plastic, single-ended surface-mounted package; 4 terminals; 4.9 mm x 4.45 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| LFPAK56D_SOT1205_mk.png | plastic, single ended surface mounted package (LFPAK56D); 8 leads; 1.27 mm pitch; 4.7 mm x 5.3 mm x 1.05 mm body | Marcom graphics | 2017-01-28 |
| LFPAK33_SOT1210_mk.png | Plastic, single ended surface mounted package (LFPAK33); 8 leads; 0.65 mm pitch; 2.7 mm x 3.4 mm x 0.9 mm body | Marcom graphics | 2017-01-28 |
| DFN2020MD-6_SOT1220_mk.png | plastic, thermal enhanced ultra thin small outline package; no leads; 6 terminals; 0.65 mm pitch; 2 mm x 2 mm x 0.65 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
| File name | Title | Type | Date |
| nexperia_automotive_selection_guide_LR_201902.pdf | Nexperia Automotive Selection Guide 2019 | Selection guide | 2019-02-18 |
Technical note (3) |
|||
| File name | Title | Type | Date |
| TN00008.pdf | Power MOSFET frequently asked questions and answers | Technical note | 2025-09-10 |
| TN90002.pdf | H-bridge motor controller design using Nexperia discrete semiconductors and logic ICs | Technical note | 2025-02-10 |
| TN90001.pdf | LFPAK MOSFET thermal resistance Rth(j-a) simulation, test and optimisation of PCB layout | Technical note | 2018-05-17 |
User manual (3) |
|||
| File name | Title | Type | Date |
| Nexperia_document_book_MOSFETGaNFETApplicationHandbook_2020.pdf | MOSFET & GaN FET Application Handbook | User manual | 2020-11-05 |
| The_Power_MOSFET_Handbook_Chinese_Version_201808.pdf | The Power MOSFET Handbook - Chinese Version 201808 | User manual | 2019-11-12 |
| UM90001.pdf | Store and transport requirements | User manual | 2018-04-06 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.