As power demand continues to increase in IoTs, wearables, consumer, automotive and industrial applications, Nexperia is working to deliver power ICs that enable innovative solutions focused on reducing our customer’s BOM cost, improving system efficiency and robustness.
Evaluation boards
Latest news and blogs
Videos
Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| NBM5100 | Coin cell battery life booster with adaptive power optimization | ACT |
|
| NBM5100ABQ | Coin cell battery life booster with adaptive power optimization | Production | |
| NBM5100BBQ | Coin cell battery life booster with adaptive power optimization | Production | |
| NBM5100-Q100 | Coin cell battery life booster with adaptive power optimization | ACT |
|
| NBM5100ABQ-Q100 | Coin cell battery life booster with adaptive power optimization | Production | |
| NBM5100BBQ-Q100 | Coin cell battery life booster with adaptive power optimization | Production | |
| NBM7100 | Coin cell battery life booster with adaptive power optimization | ACT |
|
| NBM7100ABQ | Coin cell battery life booster with adaptive power optimization | Production | |
| NBM7100BBQ | Coin cell battery life booster with adaptive power optimization | Production | |
| NBM7100-Q100 | Coin cell battery life booster with adaptive power optimization | ACT |
|
| NBM7100ABQ-Q100 | Coin cell battery life booster with adaptive power optimization | Production | |
| NBM7100BBQ-Q100 | Coin cell battery life booster with adaptive power optimization | Production | |
| NEX30606 | 1.8 V to 5.0 V, 600 mA, 220 nA ultra-low quiescent current, step-down converter | ACT |
|
| NEX30606UA | 1.8 V to 5.0 V, 600 mA, 220 nA ultra-low quiescent current, step-down converter | Production | |
| NEX40400 | 4.5 V to 40 V, 600 mA, synchronous step-down converter | ACT |
|
| NEX40400ADA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | |
| NEX40400BDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | |
| NEX40400CDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | |
| NEX40400DDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | |
| NEX40400EDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | |
| NEX40400FDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | |
| NEX806 series | Wide Vcc range quasi-resonant flyback controller | ACT |
|
| NEX80601DA | Wide supply voltage range quasi-resonant flyback controller, 130 KHz, 11.5 V gate driver with Over Power Protection (OPP) | Production | |
| NEX80602DA | Wide supply voltage range quasi-resonant flyback controller, 170 KHz, 11.5 V gate driver with Over Power Protection (OPP) | Production | |
| NEX80605DA | Wide supply voltage range quasi-resonant flyback controller, 130 KHz, 11.5 V gate driver with Over Current Protection (OCP) | Production | |
| NEX80611DA | Wide supply voltage range quasi-resonant flyback controller, 130 KHz, 5.8 V gate driver with Over Power Protection (OPP) | Production | |
| NEX8080 series | Wide Vcc range multi-mode flyback controller | ACT |
|
| NEX80801DA | Wide supply voltage multi-mode flyback controller, 65 kHz, optimized for 65 W power devices with Over Power Protection (OPP) | Production | |
| NEX80805DA | Wide supply voltage multi-mode flyback controller, 65 kHz, with peak load mode and Over Current Protection (OCP) | Production | |
| NEX80808DA | Wide supply voltage multi-mode flyback controller, 65 kHz, optimized for 33 W power devices with Over Power Protection (OPP) | Production | |
| NEX80809DA | Wide supply voltage multi-mode flyback controller, 85 kHz, optimized for 33 W power devices with Over Power Protection (OPP) | Production | |
| NEX80806 | Adaptive multi-mode flyback controller | ACT |
|
| NEX80806DA | Adaptive multi-mode flyback controller, 65 kHz, with peak load mode, Over Current Protection (OCP) with a constant output voltage | Production | |
| NEX81801DA; NEX81802DA | Adaptive Synchronous Rectifier (SR) Controller | ACT |
|
| NEX81801DA | Adaptive Synchronous Rectifier (SR) Controller | Production | |
| NEX81802DA | Adaptive Synchronous Rectifier (SR) Controller | Production | |
| NEX90X30-Q100 | 300 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | ACT |
|
| NEX90230AGA-Q100 | 300 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
| NEX90230APA-Q100 | 300 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
| NEX90230BGA-Q100 | 300 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
| NEX90230BPA-Q100 | 300 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
| NEX90530APA-Q100 | 300 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
| NEX90530BPA-Q100 | 300 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
| NEX91207-Q100 | Automotive 70 mA, 40 V tracking LDO with 5 mV tracking tolerance | ACT |
|
| NEX91207DE-Q100 | Automotive 70 mA, 40 V tracking LDO with 5 mV tracking tolerance | Production | |
| NEX91207DF-Q100 | Automotive 70 mA, 40 V tracking LDO with 5 mV tracking tolerance | Production | |
| NEX91X15-Q100 | Automotive 150 mA, 40 V tracking LDO with 5 mV tolerance | ACT |
|
| NEX91515PB-Q100 | Automotive 150 mA, 40 V tracking LDO with 5 mV tolerance | Production | |
| NEX91615PB-Q100 | Automotive 150 mA, 40 V tracking LDO with 5 mV tolerance | Production | |
| NEX91X30-Q100 | Automotive 300 mA, 40 V tracking LDO with 5 mV tolerance | ACT |
|
| NEX91530PB-Q100 | Automotive 300 mA, 40 V tracking LDO with 5 mV tolerance | Production | |
| NEX91630PB-Q100 | Automotive 300 mA, 40 V tracking LDO with 5 mV tolerance | Production | |
| NEX91730PB-Q100 | Automotive 300 mA, 40 V tracking LDO with 5 mV tolerance | Production | |
| NGD4300 | 4 A peak high-performance dual MOSFET gate driver | ACT |
|
| NGD4300D | 4 A peak high-performance dual MOSFET gate driver | Production | |
| NGD4300DD | 4 A peak high-performance dual MOSFET gate driver | Production | |
| NGD4300DD-Q100 | 4 A peak high-performance dual MOSFET gate driver | Production | |
| NGD4300GC | 4 A peak high-performance dual MOSFET gate driver | Production | |
| NGD4300-Q100 | 4 A peak high-performance dual MOSFET gate driver | ACT |
|
| NGD4300DD-Q100 | 4 A peak high-performance dual MOSFET gate driver | Production | |
| NID5100 | 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode | ACT |
|
| NID5100GW | 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode | Production | |
| NID5100GW-Q100 | 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode | Production | |
| NID5100-Q100 | 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode | ACT |
|
| NID5100GW-Q100 | 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode | Production | |
| NPS1000 | 0.5 V to 1.0 V, 1.5 A peak, 11 mΩ, load switch | ACT |
|
| NPS1000UP | 0.5 V to 1.0 V, 1.5 A peak, 11 mΩ, load switch | Production | |
| NPS1001 | 0.5 V to 1.8 V, 1.5 A peak, 12 mΩ, load switch | ACT |
|
| NPS1001UP | 0.5 V to 1.8 V, 1.5 A peak, 12 mΩ, load switch | Production | |
| NPS3102 | 12 V, 2 A to 13.5 A, 17 mΩ eFuse | ACT |
|
| NPS3102AGB | 12 V, 2 A to 13.5 A, 17 mΩ eFuse | Production | |
| NPS3102BGB | 12 V, 2 A to 13.5 A, 17 mΩ eFuse | Production | |
| NPS4001 | 5.5 V, 55 mOhm load switch with current limitation | ACT |
|
| NPS4001GV | 5.5 V, 55 mOhm load switch with current limitation | Production | |
| NPS4053 | 5.5 V, 55 mOhm load switch with precision adjustable current limit | ACT |
|
| NPS4053GH | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Production | |
| NPS4053GH-Q100 | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Production | |
| NPS4053GV | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Production | |
| NPS4053GV-Q100 | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Production | |
| NPS4053-Q100 | 5.5 V, 55 mOhm load switch with precision adjustable current limit | ACT |
|
| NPS4053GH-Q100 | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Production | |
| NPS4053GV-Q100 | 5.5 V, 55 mOhm load switch with precision adjustable current limit | Production | |
| NPS4069 | 5.5 V, 55 mOhm load switch with current limitation | ACT |
|
| NPS4069GV | 5.5 V, 55 mOhm load switch with current limitation | Production | |
| NEH2000BY | Energy harvesting PMIC | Production | |
| NEH7100BU | Inductorless energy harvesting PMIC with battery protection, LDO, USB charging and I²C | Production | |
| NEH7110BU | Inductorless energy harvesting PMIC with battery protection, LDO and USB charging | Production | |
| NEX10000AUB | 180 mA dual output LCD bias power supply | Production | |
| NEX10000UB | 80 mA dual output LCD bias power supply | Production | |
| NEX10001UB | 260 mA dual output LCD bias power supply | Production | |
| NEX10058UNL | 1 A triple-output AMOLED display power supply | Production | |
| NEX13120PC-Q100 | 12-channel automotive linear LED driver | Production | |
| NEX13160FPE-Q100 | 16-channel automotive linear LED driver | Qualification | |
| NEX13160PE-Q100 | 16-channel automotive linear LED driver | Production | |
| NEX13161FPE-Q100 | 16-channel automotive linear LED driver | Qualification | |
| NEX13161PE-Q100 | 16-channel automotive linear LED driver | Production | |
| NEX13240FPE-Q100 | 24-channel automotive linear LED driver | Qualification | |
| NEX13240PE-Q100 | 24-channel automotive linear LED driver | Production | |
| NEX13241FPE-Q100 | 24-channel automotive linear LED driver | Qualification | |
| NEX13241PE-Q100 | 24-channel automotive linear LED driver | Production | |
| NEX5204100BV | USB Type-C️ and Power Delivery controller | Production | |
| NEX5204100BY | USB Type-C️ and Power Delivery controller | Production | |
| NEX5208000BV | USB Type-C️ and Power Delivery controller | Production | |
| NEX5208000BY | USB Type-C️ and Power Delivery controller | Production | |
| NEX5300000BY-Q100 | Single-port USB Type-C and Power Delivery controller | Production | |
| NEX5310000BY-Q100 | Dual-port USB Type-C and Power Delivery controller | Production | |
| NEX81811DA | Adaptive Synchronous Rectifier (SR) Controller | Production | |
| NEX81812DA | Adaptive Synchronous Rectifier (SR) Controller | Production | |
| NEX81915D | Fast turn-off dual synchronous rectifiers (SR) controller | Production | |
| NEX81916D | Fast turn-off dual synchronous rectifiers (SR) controller | Production | |
| NEX82016D | Multi-mode digital LLC controller | Production | |
| NEX83088D | Transition mode boost Power Factor Correction controller | Production | |
| NEX83188D | CCM/CrM/DCM multi-mode boost Power Factor Correction controller | Production | |
| NEX83288D | Transition mode boost Power Factor Correction controller | Production | |
| NEX90015ADF-Q100 | 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
| NEX90015ADG-Q100 | 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
| NEX90015BDF-Q100 | 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
| NEX90015BDG-Q100 | 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
| NEX90215AGA-Q100 | 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
| NEX90215BGA-Q100 | 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
| NEX90240BPA-Q100 | 400 mA, 40 V, ultra-low Iq (5.3 mA), low-dropout voltage regulator | Production | |
| NEX90515APA-Q100 | 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
| NEX90515BPA-Q100 | 150 mA, 40 V ultra-low Iq (5.3 µA) low-dropout voltage regulator | Production | |
| NEX92730DPCD-Q100 | 300 mA, dual-channel antenna LDO with current sensing | Production | |
| NEX92830DPCD-Q100 | 300 mA, dual-channel antenna LDO with current sensing | Production | |
| NEX94212BDG-Q100 | 120 mA, 40 V low-dropout voltage regulator | Production | |
| NEX94215ADG-Q100 | 150 mA, 40 V low-dropout voltage regulator | Production | |
| NEX94215BDG-Q100 | 150 mA, 40 V low-dropout voltage regulator | Production | |
| NGD31251D | 28 V, 5 A dual channel non-isolation gate driver | Production | |
| NID1100GV | 1.5 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode | Production | |
| NID1101UP | 1.5 V to 5.5 V, 1.5 A, compact ideal diode with forward voltage blocking | Production | |
| NPS3005BGP | 0.5 V to 5.5 V, 6 A, 14 mOhm, single channel load switch with soft start | Production | |
| NPS3005GP | 0.5 V to 5.5 V, 6 A, 15 mOhm, single channel load switch with soft start | Production | |
| NPS3005GP-Q100 | 0.5 V to 5.5 V, 6 A, 15 mOhm, single channel load switch with soft start | Production | |
| NPS7601UP | Compact parallelable 1.5 V to 5.5 V, 1.5 A, low Iq load switch with true reverse current blocking | Production |
Leaflet (2) |
|||
|---|---|---|---|
| File name | Title | Type | Date |
| lealfet_NEX3060x_220_a_ultralow_buck_converter.pdf | lealfet_NEX3060x_220_a_ultralow_buck_converter | Leaflet | 2025-01-13 |
| leaflet_NEX40400_synchronous_step_down_converter.pdf | leaflet_NEX40400_synchronous_step_down_converter | Leaflet | 2025-01-13 |
Marcom graphics (1) |
|||
| File name | Title | Type | Date |
| SOT8076-1_HWQFN16.png | plastic thermal enhanced very very thin Quad Flat packages; no leads; 16 terminals; 0.5 mm pitch; 3.0 × 3.0 × 0.75 mm body | Marcom graphics | 2023-03-06 |
featured videos
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.