Complete range of logic functions and analog switches, including voltage level translators, multiplexers and an industry-leading AEC-Q100 certified portfolio. Alongside this broad choice, Nexperia helps speed your design process with the versatility of configurable logic and advanced solutions with the lowest dynamic and static power consumption. Our innovation in packaging technology gives designers the flexibility to find a solution to fit their space limitations, confident that regardless of which package is selected, it will be available for as long as needed.
Featured products
Focus packages
Technology
Standard Logic packages
Latest news and blogs
Latest videos
Parametric search
Please wait, loading data...
Application note (3) |
|||
|---|---|---|---|
| File name | Title | Type | Date |
| AN11733_JA.pdf | AN11733 Logic data sheet parameters | Application note | 2024-04-10 |
| AN263.pdf | Power considerations when using CMOS and BiCMOS logic devices | Application note | 2023-02-07 |
| AN11733.pdf | AN11733 Logic data sheet parameters | Application note | 2019-01-31 |
Brochure (4) |
|||
| File name | Title | Type | Date |
| Nexperia_document_guide_Logic_translators.pdf | Nexperia Logic Translators | Brochure | 2021-04-12 |
| Nexperia_LOGIC_Handbook_201029.pdf | Logic Application Handbook - Design Engineers Guide | Brochure | 2020-10-30 |
| Nexperia_document_guide_MiniLogic_PicoGate_201901.pdf | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
| Nexperia_document_guide_MiniLogic_MicroPak_201808.pdf | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
Leaflet (21) |
|||
| File name | Title | Type | Date |
| enhanced_unidirectional_direction_translator_portfolio_leaflet.pdf | Enhanced Unidirectional Direction Translator Portfolio | Leaflet | 2024-12-11 |
| Leaflet_SOT8065_Minilogic.pdf | Leaflet_SOT8065 Minilogic | Leaflet | 2024-11-15 |
| nexperia_leaflet_ideal-diode.pdf | NID5100 Ideal Diode | Leaflet | 2024-08-09 |
| nexperia_factsheet_dual_in_line_logic_footprint_adapter_boards.pdf | Dual in-line Logic footprint adapter boards | Leaflet | 2024-01-24 |
| SIM_Card_leaflet_HR_CN.pdf | SIM 卡接口电平转换器 | Leaflet | 2022-07-25 |
| 2022-0007_NEX_089_SIM_Card_leaflet_FINAL.pdf | SIM card interface level translators | Leaflet | 2022-06-17 |
| Nexperia_Document_Leaflet_SD_Card.pdf | Secure Digital (SD) Card Level Translator Leaflet | Leaflet | 2022-01-04 |
| Nexperia_Document_Leaflet_XS5A1T4157_CN.pdf | XS5A1T4157 低导通电阻无过冲2:1开关 | Leaflet | 2021-10-29 |
| Nexperia_Document_Leaflet_XS5A1T4157.pdf | XS5A1T4157 - SPDT switch | Leaflet | 2021-08-20 |
| Nexperia_Document_Leaflet_DHXQFN_CN.pdf | Nexperia Document Leaflet DHXQFN CN | Leaflet | 2021-07-16 |
| 2021-0002_NEX_083_DHXQFN_Leaflet_v05.pdf | Industry’s smallest and thinnest package in 14, 16, 20 and 24 pins for Standard Logic functions | Leaflet | 2021-06-29 |
| Nexperia_Document_Leaflet_Autosense_translators_NXS_NXB_CN.pdf | 过去十年来,半导体CMOS技术经过不断发展,现在可以生产符合更低电压和更低功耗I/O标准的高性能系统,尤其是在 便携式应用领域。在低功耗系统设计与制造的推动下,许多应用都要求采用I/O电压和电源电压组合。如果多电压应用中 使用较旧的传统外设,这些电压较高的设备就需要与目前广泛使用的电压较低的新应用处理器相连接。Nexperia的自动 检测转换器支持这些电压转换接口,可用于推挽缓冲和开漏应用。 | Leaflet | 2021-04-02 |
| Nexperia_Document_Leaflet_Autosense_translators_HR.pdf | Autosense Translators - 1, 2, 4, 8 channel level translator | Leaflet | 2021-04-02 |
| 2021-0002_NEX_009_LSF_Leaflet_Final.pdf | Auto-sensing bidirectional voltage level translators | Leaflet | 2021-02-24 |
| Nexperia_document_leaflet_Logic_TVSOP48_16bitPortfolio_201903.pdf | Smaller-footprint 16-bit logic with advanced features | Leaflet | 2019-03-29 |
| Nexperia_document_leaflet_Logic_LV-AT_201903.pdf | LV-A(T) logic family | Leaflet | 2019-03-19 |
| Nexperia_74AUP1Txx_voltage_translators.pdf | Single supply logic gates with voltage translation | Leaflet | 2018-06-18 |
| Nexperia_document_leaflet_Logic_X2SON_packages_062018.pdf | X2SON ultra-small 4, 5, 6 & 8-pin leadless packages | Leaflet | 2018-06-05 |
| Nexperia_document_leaflet_CB3Q_switches_201803.pdf | CB3Q Bus Switches | Leaflet | 2018-04-06 |
| Nexperia_74LV1Txxx_voltage_translators.pdf | Single supply logic gates with voltage translation | Leaflet | 2018-02-02 |
| Nexperia_document_QIC_Logic_Packages_Recommendations_201711.pdf | Longevity – Packages by pin count | Leaflet | 2017-11-27 |
Marcom graphics (1) |
|||
| File name | Title | Type | Date |
| X2SON5_SOT1226_mk.png | plastic, thermal enhanced extremely thin small outline package; no leads; 5 terminals; 0.48 mm pitch; 0.8 mm x 0.8 mm x 0.35 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
| File name | Title | Type | Date |
| Nexperia_Selection_Guide_2025.pdf | Nexperia selection guide 2025 | Selection guide | 2025-05-16 |
Technical note (1) |
|||
| File name | Title | Type | Date |
| TN90002.pdf | H-bridge motor controller design using Nexperia discrete semiconductors and logic ICs | Technical note | 2025-02-10 |
User manual (2) |
|||
| File name | Title | Type | Date |
| UM90013.pdf | NCA95xx EVB GPIO expander evaluation board | User manual | 2022-06-22 |
| UM10204.pdf | I2C-bus specification and user manual | User manual | 2014-04-28 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.