Our newest products - Now available for sale

BCP56H

NPN medium power transistors in a medium power SOT223 (SC-73) Surface-Mounted Device (SMD) plastic p...

Price $ 0.55

Type number Orderable part number Ordering code (12NC) Package Buy from Nexperia
BCP56H BCP56HX 934070289115 SOT223
BCP56-10H BCP56-10HX 934070291115 SOT223 $ 0.55
BCP56-16H BCP56-16HX 934070292115 SOT223 $ 0.55
250 mA LED driver in SOT457

NCR320U

LED driver consisting of a resistor-equipped NPN transistor with two diodes on one chip in an SOT457...

Price $ 0.33

80 V, 1 A PNP medium power transistors

BCP53H

PNP medium power transistors in a medium power SOT223 (SC-73) Surface-Mounted Device (SMD) plastic p...

Price $ 0.43

Type number Orderable part number Ordering code (12NC) Package Buy from Nexperia
BCP53H BCP53HX 934070286115 SOT223 $ 0.43
BCP53-10H BCP53-10HX 934070287115 SOT223 $ 0.43
BCP53-16H BCP53-16HX 934070288115 SOT223 $ 0.55
80 V, 1 A PNP medium power transistors

BCP53T-SERIES

PNP medium power transistors in a medium power SOT223 (SC-73) Surface-Mounted Device (SMD) plastic p...

Price $ 0.43

Type number Orderable part number Ordering code (12NC) Package Buy from Nexperia
BCP53T BCP53TF 934070114135 SOT223 $ 0.43
BCP53-10T BCP53-10TX 934070115115 SOT223 $ 0.43
BCP53-16T BCP53-16TF 934070116135 SOT223 $ 0.50
80 V, 1 A NPN medium power transistors

BCP56T-SERIES

NPN medium power transistors in a medium power SOT223 (SC-73) Surface-Mounted Device (SMD) plastic p...

Price $ 0.40

Type number Orderable part number Ordering code (12NC) Package Buy from Nexperia
BCP56-10T BCP56-10TF 934070118135 SOT223 $ 0.77
BCP56-16T BCP56-16TF 934070119135 SOT223 $ 0.40
BCP56T BCP56TF 934070117135 SOT223 $ 0.43
400 V, 1 A high power density, standard switching time recovery rectifier

PNS40010ER

High power density, standard switching time recovery rectifier with high-efficiency planar technolog...

Price

Displayed price per unit is based on small quantity orders

Bipolar transistors

Back to top

MJD45H11

80 V, 8 A PNP high power bipolar transistor

PNP high power bipolar transistor in a power DPAK, TO-252 (SOT428C) Surface-Mounted Device (SMD) plastic package. NPN complement: MJD44H11

$ 0.25 *

Features and benefits

  • High thermal power dissipation capability

  • High energy efficiency due to less heat generation

  • Electrically similar to popular MJD45H series

  • Low collector emitter saturation voltage

  • Fast switching speeds

Price

  • $ 0.25
Product
Description
Price *
100 V, 3 A PNP high power bipolar transistor

MJD32C

100 V, 3 A PNP high power bipolar transistor
PNP high power bipolar transistor in a power DPAK, TO-252 (SOT428C) Surface-Mounted Device (SMD) pla...
$ 0.63 *
80 V, 8 A NPN high power bipolar transistor

MJD44H11A

80 V, 8 A NPN high power bipolar transistor
NPN high power bipolar transistor in a power DPAK, TO-252 (SOT428C) Surface-Mounted Device (SMD) pla...
$ 1.36 *
100 V, 3 A NPN high power bipolar transistor

MJD31CA

100 V, 3 A NPN high power bipolar transistor
NPN high power bipolar transistor in a power DPAK, TO-252 (SOT428C) Surface-Mounted Device (SMD) pla...
$ 0.22 *
150 mA LED driver in SOT223

NCR420Z

150 mA LED driver in SOT223
LED driver consisting of a resistor-equipped NPN transistor with two diodes on one chip in a medium ...
$ 0.91 *
150 mA LED driver in SOT223

NCR421Z

150 mA LED driver in SOT223
LED driver consisting of a resistor-equipped NPN transistor with two diodes on one chip in a medium ...
$ 0.93 *
150 mA LED driver in DFN2020D-6

NCR421PAS

150 mA LED driver in DFN2020D-6
LED driver consisting of resistor-equipped NPN transistor with two diodes on one chip in a leadless ...
$ 0.25 *
250 mA LED driver in DFN2020D-6

NCR321PAS

250 mA LED driver in DFN2020D-6
LED driver consisting of resistor-equipped NPN transistor with two diodes on one chip in a leadless ...
$ 0.36 *
View all Bipolar transistors

Diodes

Back to top

PMEG060T050ELPE

60 V, 5 A low leakage current Trench Schottky barrier rectifier

Trench Schottky barrier rectifier encapsulated in a CFP15B (SOT1289B) power and flat lead Surface-Mounted Device (SMD) plastic package.

$ 0.97 *

Features and benefits

  • Average forward current: IF(AV) ≤ 5 A
  • Reverse voltage: VR ≤ 60 V
  • Low forward voltage
  • Low leakage current due to Trench Schottky technology
  • High power capability due to clip-bonding technology
  • Small and flat lead SMD power plastic package

Price

  • $ 0.97
Product
Description
Price *
60 V, 5 A low leakage current Trench Schottky...

PMEG060T050ELPE

60 V, 5 A low leakage current Trench Schottky...
Trench Schottky barrier rectifier encapsulated in a CFP15B (SOT1289B) power and flat lead Surface-Mo...
$ 0.97 *
50 V, 15 A low VF Trench Schottky barrier...

PMEG050T150EIPD

50 V, 15 A low VF Trench Schottky barrier...
Trench Maximum Efficiency General Application (MEGA) Schottky barrier rectifier encapsulated in a CF...
$ 1.49 *
200 V, 3 A hyperfast recovery rectifier

PNE20030EP

200 V, 3 A hyperfast recovery rectifier
High power density, hyperfast recovery rectifier with high-efficiency planar technology, encapsulate...
$ 0.62 *
200 V, 1 A hyperfast recovery rectifier

PNE20010ER

200 V, 1 A hyperfast recovery rectifier
High power density, hyperfast recovery rectifier with high-efficiency planar technology, encapsulate...
$ 0.44 *
High-speed switching diode

BAS16TH

High-speed switching diode
High-speed switching diode, encapsulated in a small SOT23 Surface-Mounted Device (SMD) plastic packa...
$ 0.25 *
High-voltage switching diode

BAS21TH

High-voltage switching diode
High-voltage switching diode, encapsulated in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) ...
$ 0.30 *
View all Diodes

ESD protection, TVS, filtering and signal conditioning

Back to top

PESD2CANFD24V-T

ESD protection for In-vehicle networks

ESD protection device in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package designed to protect two automotive In-vehicle network bus lines from the damage caused by ElectroStatic discharge (ESD) and other transients.

$ 0.63 *

Features and benefits

  • Reverse stand-off voltage: VRWM = 24 V
  • Low clamping voltage: VCL= 33 V at IPP = 1 A
  • High temperature capability: Tj = 175 °C
  • AEC-Q101 qualified

Price

  • $ 0.63
Product
Description
Price *
Ultra low capacitance bidirectional ESD...

PESD2V8R1BSF

Ultra low capacitance bidirectional ESD...
Ultra low capacitance bidirectional ElectroStatic Discharge (ESD) protection diode, part of the TrEO...
$ 0.45 *
ESD protection for differential data lines

PESDxUSB3B

ESD protection for differential data lines
ElectroStatic Discharge (ESD) protection for one, two and three differential channels. The devices a...
*
Type number Orderable part number Ordering code (12NC) Package Buy from Nexperia
PESD1USB3B WLCSP5_2-1-2
PESD2USB3B WLCSP10_4-2-4
PESD3USB3B WLCSP15_6-3-6
Extremely low clamping low capacitance...

PESD2ETH1G-T

Extremely low clamping low capacitance...
Fully OPEN Alliance 100BASE-T1 and 1000BASE-T1 compliant Electrostatic discharge (ESD) protection de...
$ 0.64 *
Extremely low clamping low capacitance ESD protection

PUSB3BB2DF

Extremely low clamping low capacitance ESD protection
Symmetrical bidirectional ElectroStatic Discharge (ESD) protection diode array, part of the TrEOS pr...
$ 0.19 *
Bidirectional ESD protection diode

PESD3V3T1BL

Bidirectional ESD protection diode
Bidirectional ElectroStatic Discharge (ESD) protection diode designed to protect one signal line fro...
$ 0.40 *
Common-mode EMI filter for differential channels...

PCMFXHDMI2BA-C Series

Common-mode EMI filter for differential channels...
Common-mode ElectroMagnetic Interference (EMI) filters with integrated bidirectional ElectroStatic D...
$ 0.67 *
Type number Orderable part number Ordering code (12NC) Package Buy from Nexperia
PCMF2HDMI2BA-C PCMF2HDMI2BA-CZ 934661975087 OL-PCMF2HDMI2BA-C $ 1.66
PCMF3HDMI2BA-C PCMF3HDMI2BA-CZ 934661976087 OL-PCMF3HDMI2BA-C $ 0.67
High-temperature 600 W Transient Voltage Suppressor

PTVS10VP1UTP

High-temperature 600 W Transient Voltage Suppressor
600 W unidirectional Transient Voltage Suppressor (TVS) in a SOD128 small and flat lead Surface-Moun...
$ 0.18 *
View all ESD protection, TVS, filtering and signal conditioning

MOSFETs

Back to top

BUK7S0R7-40H

N-channel 40 V, 0.7 mΩ standard level MOSFET in LFPAK88

Automotive qualified N-channel MOSFET using the latest Trench 9 low ohmic superjunction technology, housed in a copper-clip LFPAK88 package. Fully designed and qualified to meet beyond AEC-Q101 requirements.

$ 2.53 *

Features and benefits

  • Fully automotive qualified to beyond AEC-Q101
  • -55 °C to +175 °C suitable for thermally demanding environments
  • LFPAK copper clip technology & Gull Wing leads
  • Unique 40 V Trench 9 superjunction technology

Price

  • $ 2.53
Product
Description
Price *
Dual N-channel 60 V, 12.5 mOhm logic level MOSFET...

BUK9K13-60RA

Dual N-channel 60 V, 12.5 mOhm logic level MOSFET...
Dual, logic level N-channel MOSFET in an LFPAK56D package, using Application Specific (ASFET) repeti...
$ 2.46 *
N-channel 40 V, 0.7 mΩ standard level MOSFET in LFPAK88

BUK7S0R7-40H

N-channel 40 V, 0.7 mΩ standard level MOSFET in LFPAK88
Automotive qualified N-channel MOSFET using the latest Trench 9 low ohmic superjunction technology, ...
$ 2.53 *
N-channel 25 V, 0.57 mΩ, 380 A logic level MOSFET...

PSMNR51-25YLH

N-channel 25 V, 0.57 mΩ, 380 A logic level MOSFET...
Logic level gate drive N-channel enhancement mode MOSFET in LFPAK56E package optimized for low RDSon...
$ 3.86 *
Dual N-channel 40 V, 4.2 mOhm standard level MOSFET...

BUK7V4R2-40H

Dual N-channel 40 V, 4.2 mOhm standard level MOSFET...
Dual, standard level N-channel MOSFET in an LFPAK56D package (half-bridge configuration)...
$ 3.75 *
N-channel 30 V, 0.82 mΩ, 300 A logic level MOSFET in...

PSMNR70-30YLH

N-channel 30 V, 0.82 mΩ, 300 A logic level MOSFET in...
Logic level gate drive N-channel enhancement mode MOSFET in LFPAK56 package optimized for low RDSon....
$ 0.85 *
20 V, N-channel Trench MOSFET

PMH260UNE

20 V, N-channel Trench MOSFET
N-channel enhancement mode Field-Effect Transistor (FET) in a leadless ultra small DFN0606-3 (SOT800...
$ 0.38 *
30 V, N-channel Trench MOSFET

BUK6D22-30E

30 V, N-channel Trench MOSFET
N-channel enhancement mode Field-Effect Transistor (FET) in a medium power DFN2020MD-6 (SOT1220) Sur...
$ 0.77 *
View all MOSFETs

GaN FETs

Back to top

GAN063-650WSA

650 V, 50 mΩ Gallium Nitride (GaN) FET

The GAN063-650WSA is a 650 V, 50 mΩ Gallium Nitride (GaN) FET. It is a normally-off device that combines Nexperia’s state-of-the-art high-voltage GaN HEMT and low-voltage silicon MOSFET technologies — offering superior reliability and performance.

*

Features and benefits

  • Ultra-low reverse recovery charge
  • Simple gate drive (0 V to +10 V or 12 V)
  • Robust gate oxide (±20 V capability)
  • Very good gate bounce immunity

Price

Product
Description
Price *
650 V, 35 mΩ Gallium Nitride (GaN) FET in a...

GAN041-650WSB

650 V, 35 mΩ Gallium Nitride (GaN) FET in a...
The GAN041-650WSB is a 650 V, 35 mΩ Gallium Nitride (GaN) FET in a TO-247 package. It is a normally-...
$ 11.48 *
View all GaN FETs

Analog & Logic ICs

Back to top

74AVC8T245BQ

8-bit dual supply translating transceiver with configurable voltage translation; 3-state

The 74AVC8T245 is an 8-bit, dual supply transceiver that enables bidirectional level translation. It features two 8-bit input-output ports (An and Bn), a direction control input (DIR), a output enable input (OE) and dual supply pins (VCC(A) and VCC(B)).

$ 1.08 *

Features and benefits

  • Wide supply voltage range
  • Complies with JEDEC standards
  • ESD protection
  • Multiple package options
  • Specified from -40°C to +85°C and -40°C to +125°C

Price

  • $ 1.08
Product
Description
Price *
2-bit bidirectional multi-voltage level translator...

LSF0102DC

2-bit bidirectional multi-voltage level translator...
The LSF0102 and LSF0202 are both 2 channel bidirectional multi-voltage level translators for open-dr...
$ 0.35 *
Dual supply translating transceiver...

NXS0104PW-Q100

Dual supply translating transceiver...
The NXS0104-Q100 is a 4-bit, dual supply translating transceiver with auto direction sensing, th...
$ 1.20 *
Dual supply translating transceiver...

NXB0104BQ

Dual supply translating transceiver...
The NXB0104 is a 4-bit, dual supply translating transceiver with auto direction sensing, that enable...
$ 0.64 *
2-input single supply translating AND gate

74LV1T08GW

2-input single supply translating AND gate
The 74LV1T08 is a single, level translating 2-input AND gate. The low threshold inputs support 1.8 V...
$ 0.15 *
Low-power Schmitt trigger

74AUP1G17GX4

Low-power Schmitt trigger
The 74AUP1G17 is a single buffer with Schmitt-trigger input. This device ensures very low static and...
$ 0.23 *
Single Schmitt-trigger inverter

74LVC1G14GX4

Single Schmitt-trigger inverter
The 74LVC1G14 is a single inverter with Schmitt-trigger inputs. Inputs can be driven from either 3.3...
$ 0.23 *
Triple 2-channel analog multiplexer/ demultiplexer

74HC4053PW

Triple 2-channel analog multiplexer/ demultiplexer
The 74HC4053; 74HCT4053 is a triple single-pole double-throw analog switch (3x SPDT) suitable for us...
$ 0.32 *
View all Analog & Logic ICs

Download the Nexperia Selection Guide

Download now

* Displayed price per unit is based on small quantity orders