Low VCEsat (BISS) transistors load switches

Simplifying circuit design and reducing pick-and-place costs

Our AEC-Q101 qualified BISS load switches combine an energy saving low VCEsat transistor with a RET in one, small SMD package. Offering the market's highest current-per-footprint ratings, they are ideal for switching positive supply rails or ground-referenced loads.

Key features and benefits

  • Low VCEsat transistor and RET in small SMD plastic package
  • Space saving solution that simplifies circuit design, reducing component count from four to one
  • VCEO from 15 V to 60 V, with four resistor values available
  • Fewer solder points for increased reliability
  • Current capability up to:
    • IC: 1.8 A at 20 V
    • IC: 1.5 A at 60 V
  • Reduces pick-and-place costs
  • Low collector-emitter saturation voltage
  • Low threshold voltage (<1 V) compared to MOSFET
  • Several package options
  • AEC-Q101 qualified

Key applications

  • Supply-line switches
  • Battery charger switches
  • High-side switches for LEDs, drivers and backlights
  • Portable equipment
  • Medium power DC-to-DC conversion

Parametric search

Low VCEsat (BISS) transistors load switches
Please wait, loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
PBLS1501Y; PBLS1501V 15 V PNP BISS loadswitch ACT
PBLS1501V 15 V PNP BISS loadswitch EndOfLife
PBLS1502Y; PBLS1502V 15 V PNP BISS loadswitch ACT
PBLS1502V 15 V PNP BISS loadswitch EndOfLife
PBLS1502Y 15 V PNP BISS loadswitch EndOfLife
PBLS1503Y; PBLS1503V 15 V PNP BISS loadswitch ACT
PBLS1503V 15 V PNP BISS loadswitch EndOfLife
PBLS1503Y 15 V PNP BISS loadswitch Production
PBLS1504Y; PBLS1504V 15 V PNP BISS loadswitch ACT
PBLS1504Y 15 V 500 mA PNP/NPN loadswitch double transistor EndOfLife
PBLS4001Y; PBLS4001V 40 V PNP BISS loadswitch ACT
PBLS4001V 40 V PNP BISS loadswitch EndOfLife
PBLS4001Y 40 V PNP BISS loadswitch Production
PBLS4003Y; PBLS4003V 40 V PNP BISS loadswitch ACT
PBLS4003Y 40 V 500 mA PNP/NPN loadswitch double transistor Production
PBLS4004Y; PBLS4004V 40 V PNP BISS loadswitch ACT
PBLS4004V 40 V PNP BISS loadswitch EndOfLife
PBLS4004Y 40 V PNP BISS loadswitch Production
PBLS4005Y; PBLS4005V 40 V PNP BISS loadswitch ACT
PBLS4005Y 40 V 500 mA PNP/NPN loadswitch double transistor Production
PBLS1501Y 15 V PNP BISS loadswitch EndOfLife
PBLS1504V 15 V PNP BISS loadswitch EndOfLife
PBLS1504Y-Q 15 V 500 mA PNP/NPN loadswitch double transistor EndOfLife
PBLS2001D 20 V PNP BISS loadswitch Production
PBLS2001S 20 V PNP BISS loadswitch EndOfLife
PBLS2002D 20 V PNP BISS loadswitch Production
PBLS2002S 20 V PNP BISS loadswitch EndOfLife
PBLS2003D 20 V PNP BISS loadswitch Production
PBLS2003S 20 V PNP BISS loadswitch EndOfLife
PBLS2004D 20 V PNP BISS loadswitch EndOfLife
PBLS2021D 20 V, 1.8 A PNP BISS loadswitch EndOfLife
PBLS2022D 20 V, 1.8 A PNP BISS loadswitch EndOfLife
PBLS2023D 20 V, 1.8 A PNP BISS loadswitch EndOfLife
PBLS2024D 20 V, 1.8 A PNP BISS loadswitch EndOfLife
PBLS4001D 40 V PNP BISS loadswitch EndOfLife
PBLS4002D 40 V PNP BISS loadswitch EndOfLife
PBLS4002V EndOfLife
PBLS4002Y 40 V, 500 mA PNP loadswitch transistor Production
PBLS4002Y-Q 40 V PNP loadswitch transistor Production
PBLS4003D 40 V PNP loadswitch transistor Production
PBLS4003D-Q 40 V PNP loadswitch Production
PBLS4003V 40 V PNP BISS loadswitch EndOfLife
PBLS4003Y-Q 40 V 500 mA PNP/NPN loadswitch double transistor Production
PBLS4004D 40 V PNP BISS loadswitch EndOfLife
PBLS4005D 40 V PNP loadswitch Production
PBLS4005D-Q 40 V PNP loadswitch Production
PBLS4005V 40 V PNP BISS loadswitch EndOfLife
PBLS4005Y-Q 40 V 500 mA PNP/NPN loadswitch double transistor Production
PBLS6001D 60 V PNP loadswitch Production
PBLS6001D-Q 60 V PNP loadswitch Production
PBLS6002D 60 V, 1 A PNP/NPN loadswitch double transistor Production
PBLS6002D-Q 60 V, 1 A PNP/NPN loadswitch double transistor Production
PBLS6003D 60 V, 1 A PNP loadswitch double transistor Production
PBLS6004D 60 V PNP BISS loadswitch EndOfLife
PBLS6005D 60 V PNP loadswitch Production
PBLS6005D-Q 60 V PNP loadswitch Production
PBLS6021D 60 V, 1.5 A PNP BISS loadswitch Production
PBLS6021D-Q 60 V, 1.5 A PNP loadswitch Production
PBLS6022D 60 V, 1.5 A PNP BISS loadswitch EndOfLife
PBLS6023D 60 V, 1.5 A PNP loadswitch Production
PBLS6023D-Q 60 V, 1.5 A PNP BISS loadswitch Production
PBLS6024D 60 V, 1.5 A PNP loadswitch Production
PBLS6024D-Q 60 V, 1.5 A PNP loadswitch Production
PBSS5320D-Q 20 V low VCEsat PNP transistor Production
Visit our documentation center for all documentation

Marcom graphics (1)

File name Title Type Date
SOT363_mk.png plastic, surface-mounted package; 6 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.


Cross reference