Analog Devices EVAL-LTC4287 54 V, 72 A Hotswap
Analog Devices LTC4287 High Power Positive Hot Swap Controller with Power Monitor is at the heart of their latest fully featured evaluation board. This board is prepopulated and tested with a 54 V, 72 A hotswap design capable of working with a 5 mF output capacitor. It draws on the power and performance of two Nexperia 100 V, 2.3 mOhm PSMN2R3-100SSE Hotswap ASFETs with enhanced SOA in LFPAK88.
Key features & benefits
- MOSFETs with a strong linear mode performance and enhanced safe operating area (SOA) are required to manage in-rush currents effectively and reliably
- PSMN2R3-100SSE delivers very low RDS(on) and enhanced safe operating area performance in a high-reliability copper-clip LFPAK88 package
- ASFETs deliver improved paralleling for higher current applications
- Nexperia offers a growing range of dedicated 80 V and 100 V ASFETs for Hotswap and Soft Start that meet IPC9592 (ideal for high reliability telecom and computing applications)
Key applications
Products on the board (1)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
PSMN2R3-100SSE | N-channel 100 V, 2.3 mOhm MOSFET with enhanced SOA in LFPAK88 | Production |
Products on the board (1)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
PSMN2R3-100SSE | N-channel 100 V, 2.3 mOhm MOSFET with enhanced SOA in LFPAK88 | Production |
Documentation (2)
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.