NXP FS85 Functional safety
For ADAS and automotive electrification, functional safety is increasingly vital. NXP's evaluation board for the FS86 Safety SBC for domain control (ASIL B and D) highlights it's power capability, the safety integration and system scalability of domain controller applications to address multiple MCU requirements. Several Nexperia parts feature on this board.
Key features & benefits
- 60 V DC maximum input voltage for 12 V and 24 V applications.
- VPRE synchronous buck controller with external MOSFETs. Configurable output voltage, switching frequency, and current capability up to 10 A peak.
- Synchronous BUCK1 converter, dedicated to MCU core supply with SVS capability. Configurable output voltage and current capability up to 3.6 A peak.
- 2x linear voltage regulators for MCU IOs and ADC supply, external physical layer. Configurable output voltage and current capability up to 400 mA DC.
- OFF mode (power down) with very low Iq (10 µA typ) FIT for ASIL D with Independent Safety Monitoring Unit.
Key applications
Products on the board (6)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
BUK9K18-40E | Dual N-channel 40 V, 19.5 mΩ logic level MOSFET | Production | |
|
BZX84-A5V1 | Voltage regulator diodes | Production | |
|
NX3008NBK | 30 V, 400 mA N-channel Trench MOSFET | Production | |
|
PMEG2005AEL | 20 V, 0.5 A ultra low VF Schottky barrier rectifier | Production | |
|
PMEG6045ETP | High-temperature 60 V, 4.5 A Schottky barrier rectifier | Production | |
|
PRTR5V0U2AX | Ultra low capacitance double rail-to-rail ESD protection diode | Production |
Related boards (1)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
NXP-FS86-Functional-safety | NXP FS86 Functional safety | Reference design |
|
Products on the board (6)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
BUK9K18-40E | Dual N-channel 40 V, 19.5 mΩ logic level MOSFET | Production | |
|
BZX84-A5V1 | Voltage regulator diodes | Production | |
|
NX3008NBK | 30 V, 400 mA N-channel Trench MOSFET | Production | |
|
PMEG2005AEL | 20 V, 0.5 A ultra low VF Schottky barrier rectifier | Production | |
|
PMEG6045ETP | High-temperature 60 V, 4.5 A Schottky barrier rectifier | Production | |
|
PRTR5V0U2AX | Ultra low capacitance double rail-to-rail ESD protection diode | Production |
Related boards (1)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
NXP-FS86-Functional-safety | NXP FS86 Functional safety | Reference design |
|
Documentation (0)
No documents available
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.