TI PMP23496 8 kW Hotswap for 48 V AI servers
Texas Instrument’s PMP23496 8 kW hot-swap reference design for 48V artificial intelligence servers addresses the increase in steady-state power rating for enterprise servers (5-6 kW) compared to general servers (1-2 kW), while maintaining overall form factor. Alongisde TI’s LM5066I hot-swap controller are nine PSMN2R3-100SSE ASFETs for Hotswap and Soft Start. Providing an efficient, robust and reliable input power-path-protection solution for high-power 48V server backplane systems.
Key features & benefits
- MOSFETs with a strong linear mode performance and enhanced safe operating area (SOA) are required to manage the in-rush current effectively and reliably.
- PSMN2R3-100SSE delivers very low RDS(on) and enhanced safe operating area performance in a high-reliability copper-clip LFPAK88 package.
- Nexperia offers a growing range of dedicated ASFETs for Hotswap and Soft Start
Products on the board (3)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
PSMN2R3-100SSE | N-channel 100 V, 2.3 mOhm MOSFET with enhanced SOA in LFPAK88 | Production | |
|
BC807-40LW | 45 V, 500 mA PNP general-purpose transistors | Production | |
|
BC807-40QB | 45 V, 500 mA PNP general-purpose transistors | Production |
Related boards (2)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
analog-devices-eval-ltc4287-54-v--72-a-hotswap | Analog Devices EVAL-LTC4287 54 V, 72 A Hotswap | Reference design | ||
|
analog-devices-eval-ltc4286-a1z-hotswap- | Analog Devices EVAL-LTC4286 54 V, 36 A Hotswap | Reference design |
|
Products on the board (3)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
PSMN2R3-100SSE | N-channel 100 V, 2.3 mOhm MOSFET with enhanced SOA in LFPAK88 | Production | |
|
BC807-40LW | 45 V, 500 mA PNP general-purpose transistors | Production | |
|
BC807-40QB | 45 V, 500 mA PNP general-purpose transistors | Production |
Related boards (2)
| Board | Description | Type | Quick links | Shop link | |
|---|---|---|---|---|---|
|
analog-devices-eval-ltc4287-54-v--72-a-hotswap | Analog Devices EVAL-LTC4287 54 V, 72 A Hotswap | Reference design | ||
|
analog-devices-eval-ltc4286-a1z-hotswap- | Analog Devices EVAL-LTC4286 54 V, 36 A Hotswap | Reference design |
|
Documentation (0)
No documents available
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.