Analog Devices EVAL-LTC4286 54 V, 36 A Hotswap
A fully featured evaluation board for the Analog Devices LTC4286 High Power Positive Hot-Swap Controller. This 54 V, 36 A hot-swap design provides a clear example of all the peripheral components for the hot-swap power path including Nexperia's 100 V, 2.3 mOhm PSMN2R3-100SSE ASFET with enhanced SOA in LFPAK88.
Key features & benefits
- MOSFETs with a strong linear mode performance and enhanced safe operating area (SOA) are required to manage the in-rush current effectively and reliably.
- PSMN2R3-100SSE delivers very low RDSon and enhanced safe operating area performance in a high-reliability copper-clip LFPAK88 package.
- Nexperia offers a growing range of dedicated ASFETs for Hotswap and Soft Start https://www.nexperia.com/products/mosfets/application-specific-mosfets/asfets-for-hotswap-and-soft-start/#/p=1,s=0,f=,c=,rpp=,fs=0,sc=,so=,es=)
Products on the board (1)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
PSMN2R3-100SSE | N-channel 100 V, 2.3 mOhm MOSFET with enhanced SOA in LFPAK88 | Production |
Products on the board (1)
| Type number | Description | Status | Quick access | |
|---|---|---|---|---|
|
PSMN2R3-100SSE | N-channel 100 V, 2.3 mOhm MOSFET with enhanced SOA in LFPAK88 | Production |
Documentation (0)
No documents available
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.