Key features and benefits
- ESD protection up to 30 kV
- Increased system ESD robustness
- Excellent ESD clamping behavior
- Optimized protection with low clamping voltages and fast response times
- High peak pulse power (8/20 μs) performance
- Reduced overall power consumption due to ultra low leakage current
- Ultra low leakage current
- Low device capacitance to avoid unwanted circuit disturbances
- Low device capacitance
Key applications
- Automotive bus protection
- Data and audio interfaces e.g. car multimedia line protection
- Overvoltage protection e.g. airbag controllers, ABS, ESC
- Car drivers interface protection e.g. dashboard panels
Parametric search
CAN/CAN-FD/LIN
Please wait loading data...
Parametric search is unavailable.
Products
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Status | Quick access |
---|---|---|---|
PESD1CANFD24LS-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD1CANFD30L-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD1CANFD33L-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD1CANFD36L-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD1CANFD36LS-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD1IVN24-A | ESD protection for In-vehicle networks | Production | |
PESD1IVN24-LS | ESD protection for In-vehicle networks | Production | |
PESD1IVN24A-Q | ESD protection for in-vehicle networks | Production | |
PESD1IVN24L-Q | Bidirectional ESD protection diode | Production | |
PESD1IVN24LS-Q | ESD protection for in-vehicle networks | Production | |
PESD1IVN27-A | ESD protection for In-vehicle networks | Production | |
PESD1IVN27-LS | ESD protection for In-vehicle networks | Production | |
PESD1IVN27-U | ESD protection for In-vehicle networks | Production | |
PESD1IVN27A-Q | ESD protection for In-vehicle networks | Production | |
PESD1IVN27L-Q | Bidirectional ESD protection diode | Production | |
PESD1IVN27LS-Q | ESD protection for in-vehicle networks | Production | |
PESD1IVN27U-Q | ESD protection for in-vehicle networks | Production | |
PESD2CAN24T-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD24L-T | ESD protection for In-vehicle networks | Production | |
PESD2CANFD24L-U | ESD protection for In-vehicle networks | Production | |
PESD2CANFD24LT-Q | ESD protection for In-vehicle networks | Production | |
PESD2CANFD24LU-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD24U-QB | ESD protection for In-vehicle networks | Production | |
PESD2CANFD24U-QC | ESD protection for In-vehicle networks | Production | |
PESD2CANFD24U-T | ESD protection for In-vehicle networks | Production | |
PESD2CANFD24U-U | ESD protection for In-vehicle networks | Production | |
PESD2CANFD24UQB-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD24UQC-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD24UT-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD24UU-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD24V-QB | ESD protection for in-vehicle networks | Production | |
PESD2CANFD24V-QC | ESD protection for in-vehicle networks | Production | |
PESD2CANFD24V-T | ESD protection for In-vehicle networks | Production | |
PESD2CANFD24V-U | ESD protection for In-vehicle networks | Production | |
PESD2CANFD24VQB-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD24VQC-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD24VT-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD24VU-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD27L-T | ESD protection for In-vehicle networks | Production | |
PESD2CANFD27L-U | ESD protection for In-vehicle networks | Production | |
PESD2CANFD27LT-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD27LU-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD27U-QB | ESD protection for In-vehicle networks | Production | |
PESD2CANFD27U-QC | ESD protection for In-vehicle networks | Production | |
PESD2CANFD27U-T | ESD protection for In-vehicle networks | Production | |
PESD2CANFD27U-U | ESD protection for In-vehicle networks | Production | |
PESD2CANFD27UQB-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD27UQC-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD27V-QB | ESD protection for in-vehicle networks | Production | |
PESD2CANFD27V-QC | ESD protection for in-vehicle networks | Production | |
PESD2CANFD27V-T | ESD protection for In-vehicle networks | Production | |
PESD2CANFD27V-U | ESD protection for In-vehicle networks | Production | |
PESD2CANFD27VQB-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD27VQC-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD27VT-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD33UQB-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD2CANFD36LQB-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD2CANFD36LQC-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD2CANFD36LT-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD36LU-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD36UQB-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD2CANFD36UQC-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD2CANFD36UT-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD36UU-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD36VQB-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD2CANFD36VQC-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD2CANFD36VT-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD36VU-Q | ESD protection for in-vehicle networks | Production | |
PESD2IVN24-T | ESD protection for In-vehicle networks | Production | |
PESD2IVN24-U | ESD protection for In-vehicle networks | Production | |
PESD2IVN24T-Q | ESD protection for In-vehicle networks | Production | |
PESD2IVN24U-Q | ESD protection for in-vehicle networks | Production | |
PESD2IVN27-T | ESD protection for In-vehicle networks | Production | |
PESD2IVN27-U | ESD protection for In-vehicle networks | Production | |
PESD2IVN27T-Q | ESD protection for in-vehicle networks | Production | |
PESD2IVN27U-Q | ESD protection for in-vehicle networks | Production | |
PESD2IVN48T-Q | ESD protection for in-vehicle networks | Production |
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
PESD1CANFD24LS-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD1CANFD30L-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD1CANFD33L-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD1CANFD36L-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD1CANFD36LS-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD1IVN24-A | ESD protection for In-vehicle networks | Production | |
PESD1IVN24-LS | ESD protection for In-vehicle networks | Production | |
PESD1IVN24A-Q | ESD protection for in-vehicle networks | Production | |
PESD1IVN24L-Q | Bidirectional ESD protection diode | Production | |
PESD1IVN24LS-Q | ESD protection for in-vehicle networks | Production | |
PESD1IVN27-A | ESD protection for In-vehicle networks | Production | |
PESD1IVN27-LS | ESD protection for In-vehicle networks | Production | |
PESD1IVN27-U | ESD protection for In-vehicle networks | Production | |
PESD1IVN27A-Q | ESD protection for In-vehicle networks | Production | |
PESD1IVN27L-Q | Bidirectional ESD protection diode | Production | |
PESD1IVN27LS-Q | ESD protection for in-vehicle networks | Production | |
PESD1IVN27U-Q | ESD protection for in-vehicle networks | Production | |
PESD2CAN24T-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD24L-T | ESD protection for In-vehicle networks | Production | |
PESD2CANFD24L-U | ESD protection for In-vehicle networks | Production | |
PESD2CANFD24LT-Q | ESD protection for In-vehicle networks | Production | |
PESD2CANFD24LU-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD24U-QB | ESD protection for In-vehicle networks | Production | |
PESD2CANFD24U-QC | ESD protection for In-vehicle networks | Production | |
PESD2CANFD24U-T | ESD protection for In-vehicle networks | Production | |
PESD2CANFD24U-U | ESD protection for In-vehicle networks | Production | |
PESD2CANFD24UQB-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD24UQC-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD24UT-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD24UU-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD24V-QB | ESD protection for in-vehicle networks | Production | |
PESD2CANFD24V-QC | ESD protection for in-vehicle networks | Production | |
PESD2CANFD24V-T | ESD protection for In-vehicle networks | Production | |
PESD2CANFD24V-U | ESD protection for In-vehicle networks | Production | |
PESD2CANFD24VQB-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD24VQC-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD24VT-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD24VU-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD27L-T | ESD protection for In-vehicle networks | Production | |
PESD2CANFD27L-U | ESD protection for In-vehicle networks | Production | |
PESD2CANFD27LT-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD27LU-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD27U-QB | ESD protection for In-vehicle networks | Production | |
PESD2CANFD27U-QC | ESD protection for In-vehicle networks | Production | |
PESD2CANFD27U-T | ESD protection for In-vehicle networks | Production | |
PESD2CANFD27U-U | ESD protection for In-vehicle networks | Production | |
PESD2CANFD27UQB-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD27UQC-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD27V-QB | ESD protection for in-vehicle networks | Production | |
PESD2CANFD27V-QC | ESD protection for in-vehicle networks | Production | |
PESD2CANFD27V-T | ESD protection for In-vehicle networks | Production | |
PESD2CANFD27V-U | ESD protection for In-vehicle networks | Production | |
PESD2CANFD27VQB-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD27VQC-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD27VT-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD33UQB-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD2CANFD36LQB-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD2CANFD36LQC-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD2CANFD36LT-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD36LU-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD36UQB-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD2CANFD36UQC-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD2CANFD36UT-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD36UU-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD36VQB-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD2CANFD36VQC-Q | Extremely low clamping bidirectional ESD protection diode | Production | |
PESD2CANFD36VT-Q | ESD protection for in-vehicle networks | Production | |
PESD2CANFD36VU-Q | ESD protection for in-vehicle networks | Production | |
PESD2IVN24-T | ESD protection for In-vehicle networks | Production | |
PESD2IVN24-U | ESD protection for In-vehicle networks | Production | |
PESD2IVN24T-Q | ESD protection for In-vehicle networks | Production | |
PESD2IVN24U-Q | ESD protection for in-vehicle networks | Production | |
PESD2IVN27-T | ESD protection for In-vehicle networks | Production | |
PESD2IVN27-U | ESD protection for In-vehicle networks | Production | |
PESD2IVN27T-Q | ESD protection for in-vehicle networks | Production | |
PESD2IVN27U-Q | ESD protection for in-vehicle networks | Production | |
PESD2IVN48T-Q | ESD protection for in-vehicle networks | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
Nexperia_ESD_Automotive_Application_Guide | ESD Automotive Application Guide | Brochure | 2023-02-16 |
SOT457_mk | plastic, surface-mounted package (SC-74) | Marcom graphics | 2018-11-26 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
nexperia_automotive_selection_guide_LR_201902 | Nexperia Automotive Selection Guide 2019 | Selection guide | 2019-02-18 |
Nexperia_ESD_Protection_for_automotive_CAN-FD | ESD Protection for automotive CAN-FD | Leaflet | 2020-11-27 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.
Datasheets (77)
File name | Title | Type | Date |
---|---|---|---|
PESD1CANFD24LS-Q | Extremely low clamping bidirectional ESD protection diode | Data sheet | 2024-05-17 |
PESD1CANFD30L-Q | Extremely low clamping bidirectional ESD protection diode | Data sheet | 2024-05-17 |
PESD1CANFD33L-Q | Extremely low clamping bidirectional ESD protection diode | Data sheet | 2024-05-17 |
PESD1CANFD36L-Q | Extremely low clamping bidirectional ESD protection diode | Data sheet | 2024-05-17 |
PESD1CANFD36LS-Q | Extremely low clamping bidirectional ESD protection diode | Data sheet | 2024-05-17 |
PESD1IVN24-A | ESD protection for In-vehicle networks | Data sheet | 2017-11-16 |
PESD1IVN24-LS | ESD protection for In-vehicle networks | Data sheet | 2021-04-09 |
PESD1IVN24A-Q | ESD protection for in-vehicle networks | Data sheet | 2022-08-04 |
PESD1IVN24L-Q | Bidirectional ESD protection diode | Data sheet | 2023-03-07 |
PESD1IVN24LS-Q | ESD protection for in-vehicle networks | Data sheet | 2022-08-04 |
PESD1IVN27-A | ESD protection for In-vehicle networks | Data sheet | 2017-11-08 |
PESD1IVN27-LS | ESD protection for In-vehicle networks | Data sheet | 2021-04-09 |
PESD1IVN27-U | ESD protection for In-vehicle networks | Data sheet | 2017-11-23 |
PESD1IVN27A-Q | ESD protection for In-vehicle networks | Data sheet | 2022-06-10 |
PESD1IVN27L-Q | Bidirectional ESD protection diode | Data sheet | 2023-03-07 |
PESD1IVN27LS-Q | ESD protection for in-vehicle networks | Data sheet | 2022-08-04 |
PESD1IVN27U-Q | ESD protection for in-vehicle networks | Data sheet | 2024-03-07 |
PESD2CAN24T-Q | ESD protection for in-vehicle networks | Data sheet | 2024-02-09 |
PESD2CANFD24L-T | ESD protection for In-vehicle networks | Data sheet | 2020-08-10 |
PESD2CANFD24L-U | ESD protection for In-vehicle networks | Data sheet | 2021-10-01 |
PESD2CANFD24LT-Q | ESD protection for In-vehicle networks | Data sheet | 2022-07-19 |
PESD2CANFD24LU-Q | ESD protection for in-vehicle networks | Data sheet | 2022-08-04 |
PESD2CANFD24U-QB | ESD protection for In-vehicle networks | Data sheet | 2020-09-30 |
PESD2CANFD24U-QC | ESD protection for In-vehicle networks | Data sheet | 2020-09-30 |
PESD2CANFD24U-T | ESD protection for In-vehicle networks | Data sheet | 2020-09-08 |
PESD2CANFD24U-U | ESD protection for In-vehicle networks | Data sheet | 2021-10-01 |
PESD2CANFD24UQB-Q | ESD protection for in-vehicle networks | Data sheet | 2024-03-07 |
PESD2CANFD24UQC-Q | ESD protection for in-vehicle networks | Data sheet | 2024-03-07 |
PESD2CANFD24UT-Q | ESD protection for in-vehicle networks | Data sheet | 2024-02-20 |
PESD2CANFD24UU-Q | ESD protection for in-vehicle networks | Data sheet | 2023-11-21 |
PESD2CANFD24V-QB | ESD protection for In-vehicle networks | Data sheet | 2020-09-30 |
PESD2CANFD24V-QC | ESD protection for In-vehicle networks | Data sheet | 2020-09-30 |
PESD2CANFD24V-T | ESD protection for In-vehicle networks | Data sheet | 2020-08-11 |
PESD2CANFD24V-U | ESD protection for In-vehicle networks | Data sheet | 2020-08-11 |
PESD2CANFD24VQB-Q | ESD protection for in-vehicle networks | Data sheet | 2022-08-03 |
PESD2CANFD24VQC-Q | ESD protection for in-vehicle networks | Data sheet | 2022-08-03 |
PESD2CANFD24VT-Q | ESD protection for in-vehicle networks | Data sheet | 2022-09-07 |
PESD2CANFD24VU-Q | ESD protection for in-vehicle networks | Data sheet | 2022-09-07 |
PESD2CANFD27L-T | ESD protection for In-vehicle networks | Data sheet | 2020-08-10 |
PESD2CANFD27L-U | ESD protection for In-vehicle networks | Data sheet | 2021-10-01 |
PESD2CANFD27LT-Q | ESD protection for in-vehicle networks | Data sheet | 2024-03-07 |
PESD2CANFD27LU-Q | ESD protection for in-vehicle networks | Data sheet | 2023-06-14 |
PESD2CANFD27U-QB | ESD protection for In-vehicle networks | Data sheet | 2020-09-30 |
PESD2CANFD27U-QC | ESD protection for In-vehicle networks | Data sheet | 2020-09-30 |
PESD2CANFD27U-T | ESD protection for In-vehicle networks | Data sheet | 2020-09-08 |
PESD2CANFD27U-U | ESD protection for In-vehicle networks | Data sheet | 2021-10-01 |
PESD2CANFD27UQB-Q | ESD protection for in-vehicle networks | Data sheet | 2024-03-07 |
PESD2CANFD27UQC-Q | ESD protection for in-vehicle networks | Data sheet | 2024-03-07 |
PESD2CANFD27V-QB | ESD protection for In-vehicle networks | Data sheet | 2020-09-30 |
PESD2CANFD27V-QC | ESD protection for In-vehicle networks | Data sheet | 2020-09-30 |
PESD2CANFD27V-T | ESD protection for In-vehicle networks | Data sheet | 2023-09-11 |
PESD2CANFD27V-U | ESD protection for In-vehicle networks | Data sheet | 2020-08-11 |
PESD2CANFD27VQB-Q | ESD protection for in-vehicle networks | Data sheet | 2022-08-03 |
PESD2CANFD27VQC-Q | ESD protection for in-vehicle networks | Data sheet | 2022-08-03 |
PESD2CANFD27VT-Q | ESD protection for in-vehicle networks | Data sheet | 2023-04-12 |
PESD2CANFD33UQB-Q | Extremely low clamping bidirectional ESD protection diode | Data sheet | 2024-03-26 |
PESD2CANFD36LQB-Q | Extremely low clamping bidirectional ESD protection diode | Data sheet | 2024-01-05 |
PESD2CANFD36LQC-Q | Extremely low clamping bidirectional ESD protection diode | Data sheet | 2024-01-05 |
PESD2CANFD36LT-Q | ESD protection for in-vehicle networks | Data sheet | 2022-09-16 |
PESD2CANFD36LU-Q | ESD protection for in-vehicle networks | Data sheet | 2022-09-16 |
PESD2CANFD36UQB-Q | Extremely low clamping bidirectional ESD protection diode | Data sheet | 2024-01-04 |
PESD2CANFD36UQC-Q | Extremely low clamping bidirectional ESD protection diode | Data sheet | 2024-01-04 |
PESD2CANFD36UT-Q | ESD protection for in-vehicle networks | Data sheet | 2022-09-15 |
PESD2CANFD36UU-Q | ESD protection for in-vehicle networks | Data sheet | 2022-09-15 |
PESD2CANFD36VQB-Q | Extremely low clamping bidirectional ESD protection diode | Data sheet | 2024-01-04 |
PESD2CANFD36VQC-Q | Extremely low clamping bidirectional ESD protection diode | Data sheet | 2024-01-04 |
PESD2CANFD36VT-Q | ESD protection for in-vehicle networks | Data sheet | 2022-11-14 |
PESD2CANFD36VU-Q | ESD protection for in-vehicle networks | Data sheet | 2022-09-15 |
PESD2IVN24-T | ESD protection for In-vehicle networks | Data sheet | 2018-02-01 |
PESD2IVN24-U | ESD protection for In-vehicle networks | Data sheet | 2017-12-29 |
PESD2IVN24T-Q | ESD protection for In-vehicle networks | Data sheet | 2022-07-04 |
PESD2IVN24U-Q | ESD protection for in-vehicle networks | Data sheet | 2024-03-07 |
PESD2IVN27-T | ESD protection for In-vehicle networks | Data sheet | 2018-03-06 |
PESD2IVN27-U | ESD protection for In-vehicle networks | Data sheet | 2017-12-29 |
PESD2IVN27T-Q | ESD protection for in-vehicle networks | Data sheet | 2023-05-04 |
PESD2IVN27U-Q | ESD protection for in-vehicle networks | Data sheet | 2023-05-05 |
PESD2IVN48T-Q | ESD protection for in-vehicle networks | Data sheet | 2022-05-02 |