Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOD27 | ALF2 | glass, hermetically sealed glass package; axial leaded; 2 leads; 4.25 mm x 1.85 mm body | SC-40 (EIAJ); DO-34 (JEDEC) | 2014-02-26 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOD27 | 3D model for products with SOD27package | Design support | 2021-01-28 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD27 | glass, hermetically sealed glass package; axial leaded; 2 leads; 4.25 mm x 1.85 mm body | Package information | 2020-04-21 |
SOD27_113 | Reel pack axial; standard product orientation 12NC ending 113 | Packing information | 2020-04-27 |
SOD27_116 | Reel pack radial; standard product orientation 12NC ending 116 | Packing information | 2020-04-27 |
SOD27_133 | Ammo pack axial taped; standard product orientation 12NC ending 133 | Packing information | 2020-04-27 |
SOD27_143 | Ammo pack axial taped; standard product orientation 12NC ending 143 | Packing information | 2020-04-27 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Products in this package
Diodes
Type number | Description | Quick access |
---|---|---|
NZX24B | Single Zener diodes | |
NZX6V2E | Single Zener diodes | |
BZX79-B56 | Voltage regulator diodes | |
BZX79-B10 | Voltage regulator diodes | |
BZX79-B3V9 | Voltage regulator diodes | |
NZX3V9C | Single Zener diodes | |
NZX3V0C | Single Zener diodes | |
BZX79-C10 | Voltage regulator diodes | |
NZX7V5B | Single Zener diodes | |
BZX79-C36 | Voltage regulator diodes | |
NZX36B | Single Zener diodes | |
NZX30A | Single Zener diodes | |
NZX11C | Single Zener diodes | |
NZX20C | Single Zener diodes | |
NZX11A | Single Zener diodes | |
BZX79-C2V7 | Voltage regulator diodes | |
BZX79-B18 | Voltage regulator diodes | |
BZX79-B2V4 | Voltage regulator diodes | |
BZX79-B12 | Voltage regulator diodes | |
NZX22C | Single Zener diodes | |
BZX79-C18 | Voltage regulator diodes | |
NZX6V8B | Single Zener diodes | |
NZX5V1D | Single Zener diodes | |
BZX79-C3V0 | Voltage regulator diodes | |
NZX10C | Single Zener diodes | |
BZX79-B6V8 | Voltage regulator diodes | |
BZX79-B30 | Voltage regulator diodes | |
NZX5V6A | Single Zener diodes | |
NZX12C | Single Zener diodes | |
BZX79-C62 | Voltage regulator diodes | |
NZX3V3B | Single Zener diodes | |
NZX2V7B | Single Zener diodes | |
NZX9V1C | Single Zener diodes | |
NZX8V2B | Single Zener diodes | |
BZX79-C5V1 | Voltage regulator diodes | |
NZX6V8A | Single Zener diodes | |
NZX11D | Single Zener diodes | |
NZX3V0A | Single Zener diodes | |
BZX79-C13 | Voltage regulator diodes | |
NZX27B | Single Zener diodes | |
NZX30B | Single Zener diodes | |
NZX4V3C | Single Zener diodes | |
NZX6V8D | Single Zener diodes | |
BZX79-C68 | Voltage regulator diodes | |
NZX24A | Single Zener diodes | |
NZX3V6B | Single Zener diodes | |
NZX10A | Single Zener diodes | |
BZX79-C27 | Voltage regulator diodes | |
BZX79-C56 | Voltage regulator diodes | |
BZX79-B68 | Voltage regulator diodes | |
NZX7V5X | Single Zener diodes | |
BAV20 | General purpose diodes | |
NZX18B | Single Zener diodes | |
NZX5V1A | Single Zener diodes | |
NZX5V1C | Single Zener diodes | |
BZX79-B47 | Voltage regulator diodes | |
NZX4V7B | Single Zener diodes | |
NZX4V3A | Single Zener diodes | |
BZX79-C22 | Voltage regulator diodes | |
NZX2V1B | Single Zener diodes | |
NZX15C | Single Zener diodes | |
NZX9V1B | Single Zener diodes | |
BZX79-B62 | Voltage regulator diodes | |
NZX15A | Single Zener diodes | |
NZX33B | Single Zener diodes | |
NZX24C | Single Zener diodes | |
NZX3V3C | Single Zener diodes | |
NZX27X | Single Zener diodes | |
NZX16C | Single Zener diodes | |
NZX5V6B | Single Zener diodes | |
NZX7V5C | Single Zener diodes | |
NZX9V1D | Single Zener diodes | |
BZX79-B33 | Voltage regulator diodes | |
NZX4V7A | Single Zener diodes | |
NZX7V5D | Single Zener diodes | |
NZX3V3A | Single Zener diodes | |
BZX79-C7V5 | Voltage regulator diodes | |
BZX79-C30 | Voltage regulator diodes | |
BZX79-C9V1 | Voltage regulator diodes | |
NZX7V5A | Single Zener diodes | |
NZX8V2D | Single Zener diodes | |
BZX79-B5V6 | Voltage regulator diodes | |
NZX5V6E | Single Zener diodes | |
NZX15B | Single Zener diodes | |
BZX79-C20 | Voltage regulator diodes | |
NZX6V2A | Single Zener diodes | |
BZX79-B15 | Voltage regulator diodes | |
NZX3V6A | Single Zener diodes | |
NZX4V3D | Single Zener diodes | |
NZX2V7C | Single Zener diodes | |
NZX27A | Single Zener diodes | |
NZX2V4A | Single Zener diodes | |
BZX79-B27 | Voltage regulator diodes | |
BZX79-B43 | Voltage regulator diodes | |
BZX79-C51 | Voltage regulator diodes | |
BZX79-C6V8 | Voltage regulator diodes | |
NZX15X | Single Zener diodes | |
NZX16A | Single Zener diodes | |
NZX6V2B | Single Zener diodes | |
BZX79-B13 | Voltage regulator diodes | |
NZX10B | Single Zener diodes | |
BZX79-B39 | Voltage regulator diodes | |
BZX79-B16 | Voltage regulator diodes | |
BZX79-C47 | Voltage regulator diodes | |
NZX6V8C | Single Zener diodes | |
BZX79-C15 | Voltage regulator diodes | |
NZX3V0B | Single Zener diodes | |
NZX13C | Single Zener diodes | |
NZX12B | Single Zener diodes | |
BZX79-C75 | Voltage regulator diodes | |
NZX5V1B | Single Zener diodes | |
BZX79-B8V2 | Voltage regulator diodes | |
BZX79-C12 | Voltage regulator diodes | |
NZX18C | Single Zener diodes | |
NZX16B | Single Zener diodes | |
NZX5V6D | Single Zener diodes | |
NZX10D | Single Zener diodes | |
NZX24X | Single Zener diodes | |
NZX8V2A | Single Zener diodes | |
NZX12D | Single Zener diodes | |
BZX79-B4V3 | Voltage regulator diodes | |
NZX12X | Single Zener diodes | |
NZX4V7D | Single Zener diodes | |
BZX79-B4V7 | Voltage regulator diodes | |
NZX22B | Single Zener diodes | |
NZX18A | Single Zener diodes | |
NZX36X | Single Zener diodes | |
NZX2V7A | Single Zener diodes | |
NZX8V2C | Single Zener diodes | |
BZX79-B3V3 | Voltage regulator diodes | |
BZX79-C3V3 | Voltage regulator diodes | |
NZX6V2D | Single Zener diodes | |
BZX79-C5V6 | Voltage regulator diodes | |
NZX3V9B | Single Zener diodes | |
BZX79-C2V4 | Voltage regulator diodes | |
BZX79-B2V7 | Voltage regulator diodes | |
NZX6V2C | Single Zener diodes | |
BZX79-B7V5 | Voltage regulator diodes | |
NZX4V3B | Single Zener diodes | |
BZX79-C24 | Voltage regulator diodes | |
BZX79-C4V3 | Voltage regulator diodes | |
BZX79-B3V6 | Voltage regulator diodes | |
NZX12A | Single Zener diodes | |
BZX79-C11 | Voltage regulator diodes | |
NZX27C | Single Zener diodes | |
BZX79-B11 | Voltage regulator diodes | |
BZX79-B6V2 | Voltage regulator diodes | |
NZX30C | Single Zener diodes | |
BZX79-B75 | Voltage regulator diodes | |
NZX14B | Single Zener diodes | |
NZX3V9A | Single Zener diodes | |
NZX9V1A | Single Zener diodes | |
NZX30X | Single Zener diodes | |
BZX79-B36 | Voltage regulator diodes | |
BZX79-B22 | Voltage regulator diodes | |
NZX13A | Single Zener diodes | |
NZX3V6C | Single Zener diodes | |
BZX79-C6V2 | Voltage regulator diodes | |
NZX2V4B | Single Zener diodes | |
NZX13B | Single Zener diodes | |
BZX79-B5V1 | Voltage regulator diodes | |
NZX36A | Single Zener diodes | |
NZX36C | Single Zener diodes | |
BZX79-B51 | Voltage regulator diodes | |
BZX79-B20 | Voltage regulator diodes | |
BZX79-B9V1 | Voltage regulator diodes | |
BZX79-C39 | Voltage regulator diodes | |
NZX11B | Single Zener diodes | |
BZX79-C16 | Voltage regulator diodes | |
NZX33C | Single Zener diodes | |
BZX79-C3V6 | Voltage regulator diodes | |
BZX79-C33 | Voltage regulator diodes | |
BZX79-B3V0 | Voltage regulator diodes | |
BZX79-B24 | Voltage regulator diodes | |
NZX20A | Single Zener diodes | |
NZX9V1E | Single Zener diodes | |
BAV21 | General purpose diodes | |
NZX20B | Single Zener diodes | |
BZX79-C3V9 | Voltage regulator diodes | |
NZX5V6C | Single Zener diodes | |
NZX22A | Single Zener diodes | |
BZX79-C43 | Voltage regulator diodes | |
BZX79-C4V7 | Voltage regulator diodes | |
NZX14C | Single Zener diodes | |
NZX33A | Single Zener diodes | |
BZX79-C8V2 | Voltage regulator diodes | |
NZX4V7C | Single Zener diodes | |
NZX14A | Single Zener diodes |