Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOD523 | SC-79 | plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body | SC-79 (EIAJ) | 2006-03-16 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOD523 | 3D model for products with SOD523 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD523_mk | plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body | Marcom graphics | 2017-01-28 |
SOD523 | plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body | Package information | 2022-05-27 |
SOD523_115 | Reel pack for SMD, 7''; Q1/T1-Q2/T3 product orientation | Packing information | 2021-02-05 |
SOD523_135 | Reel pack for SMD, 11''; Q1/T1-Q2/T3 product orientation | Packing information | 2021-02-05 |
SOD523_315 | Reel pack, SMD, 7"; Q1/T1 standard product orientation; Orderable part number ending ,315 or YL; Ordering code (12NC) ending 315 | Packing information | 2020-04-21 |
SOD523_335 | Reel pack, SMD, 11"; Q1/T1 standard product orientation; Orderable part number ending ,335 or Z; Ordering code (12NC) ending 335 | Packing information | 2020-04-21 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
SZMM5Z11VT5G | Voltage regulator diodes | |
BZX585-C6V8-Q | Voltage regulator diodes | |
BZX585-B15-Q | Voltage regulator diodes | |
PESD5Z6.0 | Low capacitance unidirectional ESD protection diodes | |
BZX58550-C3V6-Q | Low-current voltage regulator diodes | |
BZX585-B22-Q | Voltage regulator diodes | |
BAS521B-Q | High-voltage switching diode | |
BZX58550-C6V2-Q | Low-current voltage regulator diodes | |
BZX585-C3V9-Q | Voltage regulator diodes | |
PESD15VS1UB-Q | ESD protection diode in SOD523 package | |
BZX585-B43-Q | Voltage regulator diodes | |
BZX585-B75-Q | Voltage regulator diodes | |
PESD5V0X1UB | Ultra low capacitance unidirectional ESD protection diode | |
BZX585-C62-Q | Voltage regulator diodes | |
SZMM5Z5V1T5G | Voltage regulator diodes | |
RB520S30-Q | 200 mA low VF Schottky barrier rectifier | |
1PS79SB10 | Schottky barrier single diode | |
BZX585-B39-Q | Voltage regulator diodes | |
SZMM5Z12VT5G | Voltage regulator diodes | |
BZX58550-C3V0-Q | Low-current voltage regulator diodes | |
BZX585-B12-Q | Voltage regulator diodes | |
BZX585-B24-Q | Voltage regulator diodes | |
PESD5Z12 | Low capacitance unidirectional ESD protection diodes | |
BZX585-C7V5-Q | Voltage regulator diodes | |
SZMM5Z36VT5G | Voltage regulator diodes | |
BZX58550-C4V7-Q | Low-current voltage regulator diodes | |
BZX585-B62-Q | Voltage regulator diodes | |
BZX585-C39-Q | Voltage regulator diodes | |
BZX585-C36-Q | Voltage regulator diodes | |
BZX585-B2V4-Q | Voltage regulator diodes | |
BZX58550-C8V2-Q | Low-current voltage regulator diodes | |
BZX585-C4V3-Q | Voltage regulator diodes | |
BZX585-B10-Q | Voltage regulator diodes | |
BZX585-B5V1-Q | Voltage regulator diodes | |
SZMM5Z5V6T5G | Voltage regulator diodes | |
BZX585-C68-Q | Voltage regulator diodes | |
BZX585-C30-Q | Voltage regulator diodes | |
BZX585-C13-Q | Voltage regulator diodes | |
BZX58550-C10-Q | Low-current voltage regulator diodes | |
BZX585-C3V0-Q | Voltage regulator diodes | |
RB751S40-Q | Schottky barrier diode | |
BAS521-Q | High-voltage switching diode | |
PESD5V0S1BB-Q | Bidirectional ESD protection diode | |
SZMM5Z10VT5G | Voltage regulator diodes | |
BAS516-Q | High-speed switching diode | |
PESD5Z7.0-Q | Low capacitance unidirectional ESD protection diodes | |
PMEG6002EB-Q | 60 V, 0.2 A very low VF MEGA Schottky barrier rectifier | |
RB521S30-Q | 200 mA low VF Schottky barrier rectifier | |
SZMM5Z9V1T5G | Voltage regulator diodes | |
SZMM5Z18VT5G | Voltage regulator diodes | |
BZX585-B4V7-Q | Voltage regulator diodes | |
BZX585-B4V3-Q | Voltage regulator diodes | |
BZX58550-C6V8-Q | Low-current voltage regulator diodes | |
SZMM5Z33VT5G | Voltage regulator diodes | |
SZMM5Z15VT5G | Voltage regulator diodes | |
SZMM5Z4V7T5G | Voltage regulator diodes | |
1PS79SB30-Q | 40 V, 0.2 A Schottky barrier diode | |
BZX585-C75-Q | Voltage regulator diodes | |
BZX58550-C7V5-Q | Low-current voltage regulator diodes | |
BZX58550-C5V1-Q | Low-current voltage regulator diodes | |
BZX585-C24-Q | Voltage regulator diodes | |
PESD12VS1UB-Q | ESD protection diode | |
SZMM5Z4V3T5G | Voltage regulator diodes | |
BZX585-C9V1-Q | Voltage regulator diodes | |
PMEG3010EB-Q | 30 V, 1 A very low VF Schottky barrier rectifier | |
BZX585-C51-Q | Voltage regulator diodes | |
BZX58550-C9V1-Q | Low-current voltage regulator diodes | |
BZX585-C33-Q | Voltage regulator diodes | |
BZX585-B5V6-Q | Voltage regulator diodes | |
SZMM5Z8V2T5G | Voltage regulator diodes | |
BZX585-C47-Q | Voltage regulator diodes | |
BZX585-C12-Q | Voltage regulator diodes | |
PESD3V3L1UB | Low capacitance unidirectional ESD protection diode | |
BZX585-B7V5-Q | Voltage regulator diodes | |
PESD5V0U1UB-Q | Ultra low capacitance unidirectional ESD protection diodes | |
BZX585-C2V4-Q | Voltage regulator diodes | |
1PS79SB17 | 4 V, 30 mA low capacitance Schottky barrier diode | |
BZX585-C6V2-Q | Voltage regulator diodes | |
SZMM5Z3V6T5G | Voltage regulator diodes | |
PESD5V0L1UB-Q | Low capacitance unidirectional ESD protection diodes | |
BZX585-B51-Q | Voltage regulator diodes | |
BZX58550-C2V2-Q | Low-current voltage regulator diodes | |
SZMM5Z16VT5G | Voltage regulator diodes | |
SZMM5Z22VT5G | Voltage regulator diodes | |
PMEG2005EB | 20 V, 500 mA low VF Schottky barrier diode | |
SZMM5Z30VT5G | Voltage regulator diodes | |
BZX585-C5V6-Q | Voltage regulator diodes | |
PESD5V0U1BB-Q | Low capacitance bidirectional ESD protection diode | |
BZX585-B16-Q | Voltage regulator diodes | |
PESD5Z5.0-Q | Low capacitance unidirectional ESD protection diode | |
BZX585-C22-Q | Voltage regulator diodes | |
BZX585-C4V7-Q | Voltage regulator diodes | |
BZX58550-C5V6-Q | Low-current voltage regulator diodes | |
SZMM5Z6V2T5G | Voltage regulator diodes | |
PESD5V0V1BB-Q | Very low capacitance bidirectional ESD protection diode | |
PMEG2010AEB-Q | 20 V, 1 A low VF MEGA Schottky barrier rectifier | |
BZX585-B3V3-Q | Voltage regulator diodes | |
SZMM5Z2V7T5G | Voltage regulator diodes | |
BZX585-C5V1-Q | Voltage regulator diodes | |
BZX585-B18-Q | Voltage regulator diodes | |
BZX58550-C2V4-Q | Low-current voltage regulator diodes | |
BZX585-C43-Q | Voltage regulator diodes | |
BZX585-B3V6-Q | Voltage regulator diodes | |
SZMM5Z2V4T5G | Voltage regulator diodes | |
PMEG4002EB-Q | 200 mA very low VF MEGA Schottky barrier rectifier | |
PESD5V0S1UB-Q | ESD protection diode | |
BZX58550-C3V3-Q | Low-current voltage regulator diodes | |
BZX585-B8V2-Q | Voltage regulator diodes | |
BZX585-B6V2-Q | Voltage regulator diodes | |
BZX585-C8V2-Q | Voltage regulator diodes | |
BZX585-C16-Q | Voltage regulator diodes | |
BZX585-B68-Q | Voltage regulator diodes | |
BZX585-C18-Q | Voltage regulator diodes | |
BZX585-C27-Q | Voltage regulator diodes | |
BZX585-C3V6-Q | Voltage regulator diodes | |
PESD5Z3.3-Q | Low capacitance unidirectional ESD protection diode | |
BZX585-B3V9-Q | Voltage regulator diodes | |
BZX585-C2V7-Q | Voltage regulator diodes | |
SZMM5Z3V9T5G | Voltage regulator diodes | |
BZX585-B6V8-Q | Voltage regulator diodes | |
1PS79SB40 | General-purpose Schottky diode | |
BZX585-B33-Q | Voltage regulator diodes | |
SZMM5Z3V0T5G | Voltage regulator diodes | |
BZX585-C10-Q | Voltage regulator diodes | |
PESD3V3S1UB-Q | ESD protection diode in SOD523 package | |
BZX585-C11-Q | Voltage regulator diodes | |
BZX585-B13-Q | Voltage regulator diodes | |
BZX585-C20-Q | Voltage regulator diodes | |
BZX585-B36-Q | Voltage regulator diodes | |
PESD5V0X1UAB | Ultra low capacitance unidirectional ESD protection diode | |
SZMM5Z13VT5G | Voltage regulator diodes | |
BZX585-B9V1-Q | Voltage regulator diodes | |
BZX585-C15-Q | Voltage regulator diodes | |
SZMM5Z6V8T5G | Voltage regulator diodes | |
SZMM5Z20VT5G | Voltage regulator diodes | |
PMEG3005EB-Q | 30 V, 0.5 A very low VF Schottky barrier rectifier | |
BZX58550-C1V8-Q | Low-current voltage regulator diodes | |
SZMM5Z24VT5G | Voltage regulator diodes | |
BZX585-B2V7-Q | Voltage regulator diodes | |
BZX585-B27-Q | Voltage regulator diodes | |
BZX585-B3V0-Q | Voltage regulator diodes | |
BZX58550-C2V7-Q | Low-current voltage regulator diodes | |
BZX585-B11-Q | Voltage regulator diodes | |
BZX585-C56-Q | Voltage regulator diodes | |
SZMM5Z7V5T5G | Voltage regulator diodes | |
BZX58550-C4V3-Q | Low-current voltage regulator diodes | |
BZX585-B30-Q | Voltage regulator diodes | |
BZX58550-C2V0-Q | Low-current voltage regulator diodes | |
PMEG3002AEB-Q | 30 V, 200 mA low VF Schottky barrier diode | |
BAS716 | Low-leakage diode | |
1PS79SB70-Q | General-purpose Schottky diode | |
1PS79SB31-Q | Schottky barrier diode | |
BZX585-B47-Q | Voltage regulator diodes | |
BZX585-B20-Q | Voltage regulator diodes | |
BZX58550-C3V9-Q | Low-current voltage regulator diodes | |
PESD24VS1UB | ESD protection diode in SOD523 package | |
PESD3V3U1UB | Ultra low capacitance unidirectional ESD protection diodes | |
BZX585-C3V3-Q | Voltage regulator diodes | |
SZMM5Z27VT5G | Voltage regulator diodes | |
SZMM5Z3V3T5G | Voltage regulator diodes |
Diodes
Type number | Description | Quick access |
---|---|---|
SZMM5Z11VT5G | Voltage regulator diodes | |
BZX585-C6V8-Q | Voltage regulator diodes | |
BZX585-B15-Q | Voltage regulator diodes | |
BZX58550-C3V6-Q | Low-current voltage regulator diodes | |
BZX585-C33 | Voltage regulator diodes | |
BZX585-B51 | Voltage regulator diodes | |
BZX585-B22-Q | Voltage regulator diodes | |
BAS521B-Q | High-voltage switching diode | |
BZX58550-C6V8 | Low-current voltage regulator diodes | |
BZX58550-C6V2-Q | Low-current voltage regulator diodes | |
BZX585-C3V9-Q | Voltage regulator diodes | |
BZX585-B43-Q | Voltage regulator diodes | |
BZX585-B75-Q | Voltage regulator diodes | |
BZX585-C62-Q | Voltage regulator diodes | |
SZMM5Z5V1T5G | Voltage regulator diodes | |
RB520S30-Q | 200 mA low VF Schottky barrier rectifier | |
BZX585-C2V7 | Voltage regulator diodes | |
1PS79SB10 | Schottky barrier single diode | |
PMEG4002EB | 200 mA very low VF MEGA Schottky barrier rectifier | |
BZX585-C20 | Voltage regulator diodes | |
MM5Z5V1T5G | Voltage regulator diodes | |
BZX585-B39-Q | Voltage regulator diodes | |
BZX585-C43 | Voltage regulator diodes | |
MM5Z18VT5G | Voltage regulator diodes | |
MM5Z10VT5G | Voltage regulator diodes | |
BZX585-B15 | Voltage regulator diodes | |
MM5Z22VT5G | Voltage regulator diodes | |
SZMM5Z12VT5G | Voltage regulator diodes | |
BZX585-B2V4 | Voltage regulator diodes | |
BZX585-C15 | Voltage regulator diodes | |
BZX58550-C3V0-Q | Low-current voltage regulator diodes | |
BZX585-B12-Q | Voltage regulator diodes | |
BZX585-B24-Q | Voltage regulator diodes | |
BZX58550-C2V4 | Low-current voltage regulator diodes | |
BZX585-B22 | Voltage regulator diodes | |
PMEG3010EB | 30 V, 1 A very low VF Schottky barrier rectifier | |
BZX585-B5V1 | Voltage regulator diodes | |
BZX585-B43 | Voltage regulator diodes | |
MM5Z4V7T5G | Voltage regulator diodes | |
BZX585-C7V5-Q | Voltage regulator diodes | |
SZMM5Z36VT5G | Voltage regulator diodes | |
BZX58550-C4V7-Q | Low-current voltage regulator diodes | |
BZX585-B62-Q | Voltage regulator diodes | |
BZX585-C39-Q | Voltage regulator diodes | |
BZX585-B7V5 | Voltage regulator diodes | |
BZX585-C36-Q | Voltage regulator diodes | |
BZX585-C13 | Voltage regulator diodes | |
PMEG6002EB | 60 V, 0.2 A very low VF Schottky barrier rectifier | |
BZX585-B2V4-Q | Voltage regulator diodes | |
MM5Z4V3T5G | Voltage regulator diodes | |
BZX58550-C8V2-Q | Low-current voltage regulator diodes | |
BZX585-C4V3-Q | Voltage regulator diodes | |
BZX585-B5V6 | Voltage regulator diodes | |
BZX585-B10-Q | Voltage regulator diodes | |
BZX585-B2V7 | Voltage regulator diodes | |
BZX585-B4V3 | Voltage regulator diodes | |
BZX585-B5V1-Q | Voltage regulator diodes | |
BZX585-C5V6 | Voltage regulator diodes | |
SZMM5Z5V6T5G | Voltage regulator diodes | |
RB520S30 | 200 mA low VF Schottky barrier rectifier | |
BZX585-C68-Q | Voltage regulator diodes | |
MM5Z3V9T5G | Voltage regulator diodes | |
BZX585-C30-Q | Voltage regulator diodes | |
BZX585-C13-Q | Voltage regulator diodes | |
BZX58550-C10-Q | Low-current voltage regulator diodes | |
MM5Z33VT5G | Voltage regulator diodes | |
BZX585-C3V0-Q | Voltage regulator diodes | |
RB521S30 | 200 mA low Vf MEGA Schottky barrier rectifier | |
BZX585-C5V1 | Voltage regulator diodes | |
RB751S40-Q | Schottky barrier diode | |
BZX585-B12 | Voltage regulator diodes | |
MM5Z9V1T5G | Voltage regulator diodes | |
BAS521-Q | High-voltage switching diode | |
SZMM5Z10VT5G | Voltage regulator diodes | |
MM5Z6V8T5G | Voltage regulator diodes | |
BAS516-Q | High-speed switching diode | |
BZX585-B33 | Voltage regulator diodes | |
PMEG6002EB-Q | 60 V, 0.2 A very low VF MEGA Schottky barrier rectifier | |
RB521S30-Q | 200 mA low VF Schottky barrier rectifier | |
BZX58550-C9V1 | Low-current voltage regulator diodes | |
SZMM5Z9V1T5G | Voltage regulator diodes | |
SZMM5Z18VT5G | Voltage regulator diodes | |
BZX585-C3V3 | Voltage regulator diodes | |
BZX585-B4V7-Q | Voltage regulator diodes | |
BZX58550-C3V0 | Low-current voltage regulator diodes | |
BZX585-B4V3-Q | Voltage regulator diodes | |
BZX58550-C6V8-Q | Low-current voltage regulator diodes | |
SZMM5Z33VT5G | Voltage regulator diodes | |
BZX585-B9V1 | Voltage regulator diodes | |
BZX585-B62 | Voltage regulator diodes | |
SZMM5Z15VT5G | Voltage regulator diodes | |
BZX585-B18 | Voltage regulator diodes | |
SZMM5Z4V7T5G | Voltage regulator diodes | |
MM5Z2V4T5G | Voltage regulator diodes | |
BZX585-C36 | Voltage regulator diodes | |
MM5Z24VT5G | Voltage regulator diodes | |
BZX585-B16 | Voltage regulator diodes | |
1PS79SB30-Q | 40 V, 0.2 A Schottky barrier diode | |
BZX585-C75-Q | Voltage regulator diodes | |
BZX585-C7V5 | Voltage regulator diodes | |
BZX585-C39 | Voltage regulator diodes | |
BZX58550-C6V2 | Low-current voltage regulator diodes | |
BZX58550-C7V5-Q | Low-current voltage regulator diodes | |
BZX585-B36 | Voltage regulator diodes | |
BZX58550-C5V1 | Low-current voltage regulator diodes | |
BZX58550-C5V1-Q | Low-current voltage regulator diodes | |
BZX585-C24-Q | Voltage regulator diodes | |
BZX58550-C2V0 | Low-current voltage regulator diodes | |
SZMM5Z4V3T5G | Voltage regulator diodes | |
BZX585-C9V1-Q | Voltage regulator diodes | |
BZX585-C68 | Voltage regulator diodes | |
BZX585-B10 | Voltage regulator diodes | |
BZX585-B20 | Voltage regulator diodes | |
MM5Z20VT5G | Voltage regulator diodes | |
PMEG3010EB-Q | 30 V, 1 A very low VF Schottky barrier rectifier | |
BZX585-C51-Q | Voltage regulator diodes | |
BZX58550-C9V1-Q | Low-current voltage regulator diodes | |
MM5Z27VT5G | Voltage regulator diodes | |
BZX585-C33-Q | Voltage regulator diodes | |
BZX585-B5V6-Q | Voltage regulator diodes | |
SZMM5Z8V2T5G | Voltage regulator diodes | |
BZX585-C47-Q | Voltage regulator diodes | |
BZX585-C4V7 | Voltage regulator diodes | |
BZX585-C12-Q | Voltage regulator diodes | |
BZX585-B7V5-Q | Voltage regulator diodes | |
BZX585-B13 | Voltage regulator diodes | |
BZX58550-C4V3 | Low-current voltage regulator diodes | |
BZX585-C2V4-Q | Voltage regulator diodes | |
1PS79SB17 | 4 V, 30 mA low capacitance Schottky barrier diode | |
BZX585-C6V2-Q | Voltage regulator diodes | |
BZX585-B6V8 | Voltage regulator diodes | |
SZMM5Z3V6T5G | Voltage regulator diodes | |
BAS516 | High-speed switching diode | |
MM5Z13VT5G | Voltage regulator diodes | |
BZX58550-C7V5 | Low-current voltage regulator diodes | |
BZX585-B51-Q | Voltage regulator diodes | |
BZX58550-C2V2-Q | Low-current voltage regulator diodes | |
SZMM5Z16VT5G | Voltage regulator diodes | |
SZMM5Z22VT5G | Voltage regulator diodes | |
PMEG2005EB | 20 V, 500 mA low VF Schottky barrier diode | |
SZMM5Z30VT5G | Voltage regulator diodes | |
BZX585-C6V2 | Voltage regulator diodes | |
BZX585-C5V6-Q | Voltage regulator diodes | |
BZX585-C30 | Voltage regulator diodes | |
BZX585-C75 | Voltage regulator diodes | |
BZX585-B16-Q | Voltage regulator diodes | |
BZX58550-C3V6 | Low-current voltage regulator diodes | |
BZX585-C22-Q | Voltage regulator diodes | |
BZX58550-C4V7 | Low-current voltage regulator diodes | |
BZX585-C4V7-Q | Voltage regulator diodes | |
BZX585-C6V8 | Voltage regulator diodes | |
BZX58550-C5V6-Q | Low-current voltage regulator diodes | |
SZMM5Z6V2T5G | Voltage regulator diodes | |
PMEG2010AEB-Q | 20 V, 1 A low VF MEGA Schottky barrier rectifier | |
PMEG2010AEB | 20 V, 1 A low VF MEGA Schottky barrier rectifier | |
BZX585-B3V3-Q | Voltage regulator diodes | |
SZMM5Z2V7T5G | Voltage regulator diodes | |
BZX58550-C3V3 | Low-current voltage regulator diodes | |
MM5Z16VT5G | Voltage regulator diodes | |
MM5Z30VT5G | Voltage regulator diodes | |
MM5Z7V5T5G | Voltage regulator diodes | |
BZX585-B75 | Voltage regulator diodes | |
BZX585-C5V1-Q | Voltage regulator diodes | |
BZX585-C3V0 | Voltage regulator diodes | |
BZX58550-C2V7 | Low-current voltage regulator diodes | |
MM5Z3V6T5G | Voltage regulator diodes | |
MM5Z3V3T5G | Voltage regulator diodes | |
BZX585-B18-Q | Voltage regulator diodes | |
BZX58550-C2V4-Q | Low-current voltage regulator diodes | |
BZX585-C43-Q | Voltage regulator diodes | |
BZX585-B3V6-Q | Voltage regulator diodes | |
BZX585-C3V9 | Voltage regulator diodes | |
SZMM5Z2V4T5G | Voltage regulator diodes | |
PMEG4002EB-Q | 200 mA very low VF MEGA Schottky barrier rectifier | |
BZX58550-C3V3-Q | Low-current voltage regulator diodes | |
BZX58550-C3V9 | Low-current voltage regulator diodes | |
BZX585-C56 | Voltage regulator diodes | |
BZX585-C47 | Voltage regulator diodes | |
MM5Z36VT5G | Voltage regulator diodes | |
BZX585-B8V2-Q | Voltage regulator diodes | |
BZX585-B6V2-Q | Voltage regulator diodes | |
MM5Z11VT5G | Voltage regulator diodes | |
BZX585-B56 | Voltage regulator diodes | |
BZX585-C8V2-Q | Voltage regulator diodes | |
BZX585-B3V6 | Voltage regulator diodes | |
MM5Z2V7T5G | Voltage regulator diodes | |
BZX585-C16-Q | Voltage regulator diodes | |
1PS79SB30 | 40 V, 0.2 A Schottky barrier diode | |
PMEG3005EB | 0.5 A very low VF Schottky barrier rectifier | |
BZX585-B68-Q | Voltage regulator diodes | |
BZX585-C12 | Voltage regulator diodes | |
MM5Z6V2T5G | Voltage regulator diodes | |
RB530S40 | 40 V, 0.3 A Schottky barrier diode | |
BZX585-C18-Q | Voltage regulator diodes | |
BZX585-C4V3 | Voltage regulator diodes | |
BZX585-C27-Q | Voltage regulator diodes | |
BZX585-C51 | Voltage regulator diodes | |
BZX585-C3V6-Q | Voltage regulator diodes | |
BZX585-B3V3 | Voltage regulator diodes | |
BZX585-B3V9-Q | Voltage regulator diodes | |
BZX585-B11 | Voltage regulator diodes | |
BZX585-C2V7-Q | Voltage regulator diodes | |
SZMM5Z3V9T5G | Voltage regulator diodes | |
BZX585-B6V8-Q | Voltage regulator diodes | |
BZX585-C27 | Voltage regulator diodes | |
BZX585-C9V1 | Voltage regulator diodes | |
BZX585-C18 | Voltage regulator diodes | |
1PS79SB40 | General-purpose Schottky diode | |
BZX585-B33-Q | Voltage regulator diodes | |
SZMM5Z3V0T5G | Voltage regulator diodes | |
BZX585-B68 | Voltage regulator diodes | |
1PS79SB31 | Schottky barrier diode | |
BZX585-B27 | Voltage regulator diodes | |
BZX585-C10-Q | Voltage regulator diodes | |
BZX585-B30 | Voltage regulator diodes | |
BZX58550-C1V8 | Low-current voltage regulator diodes | |
BZX585-C11-Q | Voltage regulator diodes | |
BZX585-C2V4 | Voltage regulator diodes | |
MM5Z12VT5G | Voltage regulator diodes | |
BZX585-B13-Q | Voltage regulator diodes | |
BZX58550-C5V6 | Low-current voltage regulator diodes | |
BZX585-B47 | Voltage regulator diodes | |
MM5Z3V0T5G | Voltage regulator diodes | |
BZX585-B3V0 | Voltage regulator diodes | |
BAS521B | High-voltage switching diode | |
BZX585-C20-Q | Voltage regulator diodes | |
BZX585-B36-Q | Voltage regulator diodes | |
BZX585-C11 | Voltage regulator diodes | |
MM5Z5V6T5G | Voltage regulator diodes | |
BZX585-B8V2 | Voltage regulator diodes | |
SZMM5Z13VT5G | Voltage regulator diodes | |
BZX585-B24 | Voltage regulator diodes | |
BZX585-B9V1-Q | Voltage regulator diodes | |
BZX585-C15-Q | Voltage regulator diodes | |
SZMM5Z6V8T5G | Voltage regulator diodes | |
SZMM5Z20VT5G | Voltage regulator diodes | |
PMEG3005EB-Q | 30 V, 0.5 A very low VF Schottky barrier rectifier | |
BZX58550-C1V8-Q | Low-current voltage regulator diodes | |
SZMM5Z24VT5G | Voltage regulator diodes | |
BZX585-B39 | Voltage regulator diodes | |
PMEG3002AEB | 30 V, 200 mA low VF Schottky barrier diode | |
BZX585-B2V7-Q | Voltage regulator diodes | |
BZX585-B27-Q | Voltage regulator diodes | |
1PS79SB70 | General-purpose Schottky diode | |
BZX585-B3V0-Q | Voltage regulator diodes | |
BZX58550-C2V7-Q | Low-current voltage regulator diodes | |
BZX585-B11-Q | Voltage regulator diodes | |
BZX585-C56-Q | Voltage regulator diodes | |
BZX585-C10 | Voltage regulator diodes | |
SZMM5Z7V5T5G | Voltage regulator diodes | |
BZX585-B3V9 | Voltage regulator diodes | |
BZX58550-C4V3-Q | Low-current voltage regulator diodes | |
BZX585-C62 | Voltage regulator diodes | |
BZX58550-C10 | Low-current voltage regulator diodes | |
BZX585-B30-Q | Voltage regulator diodes | |
BZX58550-C2V0-Q | Low-current voltage regulator diodes | |
PMEG3002AEB-Q | 30 V, 200 mA low VF Schottky barrier diode | |
BAS716 | Low-leakage diode | |
BAS521 | High-voltage switching diode | |
BZX585-B4V7 | Voltage regulator diodes | |
MM5Z8V2T5G | Voltage regulator diodes | |
BZX58550-C8V2 | Low-current voltage regulator diodes | |
1PS79SB70-Q | General-purpose Schottky diode | |
BZX585-C24 | Voltage regulator diodes | |
BZX58550-C2V2 | Low-current voltage regulator diodes | |
BZX585-B6V2 | Voltage regulator diodes | |
1PS79SB31-Q | Schottky barrier diode | |
BZX585-C8V2 | Voltage regulator diodes | |
BZX585-B47-Q | Voltage regulator diodes | |
BZX585-C16 | Voltage regulator diodes | |
BZX585-B20-Q | Voltage regulator diodes | |
BZX58550-C3V9-Q | Low-current voltage regulator diodes | |
MM5Z15VT5G | Voltage regulator diodes | |
BZX585-C22 | Voltage regulator diodes | |
BZX585-C3V3-Q | Voltage regulator diodes | |
BZX585-C3V6 | Voltage regulator diodes | |
SZMM5Z27VT5G | Voltage regulator diodes | |
RB751S40 | Schottky barrier diode | |
SZMM5Z3V3T5G | Voltage regulator diodes |
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|---|---|
PESD5Z6.0 | Low capacitance unidirectional ESD protection diodes | |
PESD5Z5.0 | Low capacitance unidirectional ESD protection diodes | |
PESD5V0V1BB | Very low capacitance bidirectional ESD protection diode | |
PESD15VS1UB-Q | ESD protection diode in SOD523 package | |
PESD5V0X1UB | Ultra low capacitance unidirectional ESD protection diode | |
PESD5Z12 | Low capacitance unidirectional ESD protection diodes | |
PESD5V0S1BB-Q | Bidirectional ESD protection diode | |
PESD5Z7.0-Q | Low capacitance unidirectional ESD protection diodes | |
PESD5Z2.5 | Low capacitance unidirectional ESD protection diodes | |
PESD5V0S1BB | Bidirectional ESD protection diode | |
PESD12VS1UB-Q | ESD protection diode | |
PESD3V3S1UB | ESD protection diode in SOD523 package | |
PESD5V0L1UB | Low capacitance unidirectional ESD protection diodes | |
PESD3V3L1UB | Low capacitance unidirectional ESD protection diode | |
PESD5V0U1UB-Q | Ultra low capacitance unidirectional ESD protection diodes | |
PESD5Z7.0 | Low capacitance unidirectional ESD protection diodes | |
PESD5V0L1UB-Q | Low capacitance unidirectional ESD protection diodes | |
PESD5V0U1BB-Q | Low capacitance bidirectional ESD protection diode | |
PESD5Z5.0-Q | Low capacitance unidirectional ESD protection diode | |
PESD5V0V1BB-Q | Very low capacitance bidirectional ESD protection diode | |
PESD5V0S1UB-Q | ESD protection diode | |
PESD15VS1UB | ESD protection diode in SOD523 package | |
PESD5Z3.3-Q | Low capacitance unidirectional ESD protection diode | |
PESD12VS1UB | ESD protection diode in SOD523 package | |
PESD5Z3.3 | Low capacitance unidirectional ESD protection diodes | |
PESD3V3S1UB-Q | ESD protection diode in SOD523 package | |
PESD5V0X1UAB | Ultra low capacitance unidirectional ESD protection diode | |
PESD5V0U1UB | Ultra low capacitance unidirectional ESD protection diodes | |
PESD5V0S1UB | ESD protection diode | |
PESD5V0U1BB | Low capacitance bidirectional ESD protection diode | |
PESD24VS1UB | ESD protection diode in SOD523 package | |
PESD3V3U1UB | Ultra low capacitance unidirectional ESD protection diodes |