Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOD882 | DFN1006-2 | plastic, leadless ultra small package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | 2014-08-26 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOD882 | 3D model for products with SOD882 package | Design support | 2019-10-07 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN1006-2_SOD882_mk | plastic, leadless ultra small package; 2 terminals; 0,65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Marcom graphics | 2017-01-28 |
SOD882 | plastic, leadless ultra small package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
SOD882_303 | DFN1006-2; Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation | Packing information | 2021-01-27 |
SOD882_315 | DFN1006-2; Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation | Packing information | 2021-01-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
PESD3V3U1UL-Q | Ultra low capacitance unidirectional ESD protection diode | |
BZX884-B36 | Voltage regulator diodes | |
PZU2.7BL | Single Zener diodes | |
PZU18BL | Single Zener diodes | |
PMEG2005EL | 20 V, 0.5 A very low V_F MEGA Schottky barrier rectifier in leadless ultra small SOD882 package | |
BZX884-C4V3 | Voltage regulator diodes | |
BZX884-C2V7 | Voltage regulator diodes | |
BZX884-C12 | Voltage regulator diodes | |
BZX884-C36 | Voltage regulator diodes | |
PESD3V3X1BL | Ultra low capacitance bidirectional ESD protection diode | |
BZX884-C75 | Voltage regulator diodes | |
BZX884-C22 | Voltage regulator diodes | |
PZU3.0BL | Single Zener diodes | |
BZX884-C43 | Voltage regulator diodes | |
BZX884-B30 | Voltage regulator diodes | |
BZX884-C20 | Voltage regulator diodes | |
PZU4.7B2L | Single Zener diodes | |
BZX884-C56 | Voltage regulator diodes | |
PZU13BL | Single Zener diodes | |
BZX884-B15 | Voltage regulator diodes | |
BZX884-C2V4 | Voltage regulator diodes | |
BZX884-C51 | Voltage regulator diodes | |
BZX884-B62 | Voltage regulator diodes | |
BZX884-C10 | Voltage regulator diodes | |
PZU8.2B2L | Single Zener diodes | |
PZU9.1B2L | Single Zener diodes | |
PZU11B2L | Single Zener diodes | |
BZX884-B51 | Voltage regulator diodes | |
PZU3.9B2L | Single Zener diodes | |
PZU5.1BL | Single Zener diodes | |
BZX884-B75 | Voltage regulator diodes | |
PZU33BL | Single Zener diodes | |
PZU10BL | Single Zener diodes | |
BZX884-B20 | Voltage regulator diodes | |
BZX884-C9V1 | Voltage regulator diodes | |
PZU15B2L | Single Zener diodes | |
BZX884-C11 | Voltage regulator diodes | |
PZU20B2L | Single Zener diodes | |
RB751CS40 | Schottky barrier diode | |
PZU10B2L | Single Zener diodes | |
PESD1IVN27L-Q | Bidirectional ESD protection diode | |
BZX884-C62 | Voltage regulator diodes | |
BZX884-C3V0 | Voltage regulator diodes | |
PESD5V0U1UL | Ultra low capacitance unidirectional ESD protection diode | |
PZU3.6B2L | Single Zener diodes | |
BZX884-B3V0 | Voltage regulator diodes | |
PZU12B2L | Single Zener diodes | |
BZX884-C68 | Voltage regulator diodes | |
BZX884-C5V6 | Voltage regulator diodes | |
PESD5V0F1BL-Q | Femtofarad bidirectional ESD protection diode | |
PTVS5V5D1BL-Q | Ultra compact transient voltage supressor | |
PESD3V3S1UL-Q | Unidirectional ESD protection diode | |
BAS70L-Q | General-purpose Schottky diode | |
PESD24VF1BL-Q | Ultra low capacitance bidirectional ESD protection diode | |
PZU22B2L | Single Zener diodes | |
PZU16B2L | Single Zener diodes | |
BZX884-B5V1 | Voltage regulator diodes | |
BZX884-B10 | Voltage regulator diodes | |
PMEG3002AEL | 30 V, 0.2 A very low V_F MEGA Schottky barrier rectifier in leadless ultra small SOD882 package | |
PZU4.3BL | Single Zener diodes | |
BZX884-B3V9 | Voltage regulator diodes | |
PZU6.2B2L | Single Zener diodes | |
BZX884-C6V8 | Voltage regulator diodes | |
PZU15BL | Single Zener diodes | |
PESD12VS1UL | Unidirectional ESD protection diode | |
PESD5V0V1BL-Q | Very low capacitance bidirectional ESD protection diode | |
PZU36BL | Single Zener diodes | |
BZX884-C30 | Voltage regulator diodes | |
BZX884-B7V5 | Voltage regulator diodes | |
BAS21LL-Q | High-voltage switching diode | |
PESD36VS1UL | Unidirectional ESD protection diode | |
BAS16L-Q | High-speed switching diode | |
PZU2.7B2L | Single Zener diodes | |
PESD5V0X1BL-Q | Ultra low capacitance bidirectional ESD protection diode | |
BZX884-B24 | Voltage regulator diodes | |
PESD5V0S1BL-Q | Low capacitance bidirectional ESD protection diode | |
BZX884-B13 | Voltage regulator diodes | |
PESD1CANFD33L-Q | Extremely low clamping bidirectional ESD protection diode | |
PESD1CANFD36L-Q | Extremely low clamping bidirectional ESD protection diode | |
PESD1CANFD30L-Q | Extremely low clamping bidirectional ESD protection diode | |
BZX884-B3V6 | Voltage regulator diodes | |
BZX884-C16 | Voltage regulator diodes | |
BZX884-C5V1 | Voltage regulator diodes | |
PZU24B2L | Single Zener diodes | |
BZX884-C18 | Voltage regulator diodes | |
PZU6.8B2L | Single Zener diodes | |
BZX884-C3V3 | Voltage regulator diodes | |
PZU13B2L | Single Zener diodes | |
BZX884-C4V7 | Voltage regulator diodes | |
PTVS4V5D1BL-Q | Ultra compact Transient Voltage Supressor | |
BZX884-B43 | Voltage regulator diodes | |
BZX884-C15 | Voltage regulator diodes | |
RB521CS30L-Q | 100 mA low VF Schottky barrier rectifier | |
BZX884-C24 | Voltage regulator diodes | |
PESD30VF1BBL-Q | Bidirectional ESD protection diode | |
PZU6.8BL | Single Zener diodes | |
BZX884-B8V2 | Voltage regulator diodes | |
PZU2.4BL | Single Zener diodes | |
BZX884-B39 | Voltage regulator diodes | |
PZU11BL | Single Zener diodes | |
BZX884-B2V7 | Voltage regulator diodes | |
PZU30BL | Single Zener diodes | |
PESD24VF1BBL-Q | Bidirectional ESD protection diode | |
BZX884-C3V9 | Voltage regulator diodes | |
RB520CS30L | 100 mA low VF MEGA Schottky barrier rectifier | |
RB520CS3002L | 200 mA low VF MEGA Schottky barrier rectifier | |
BZX884-B11 | Voltage regulator diodes | |
BZX884-C7V5 | Voltage regulator diodes | |
BZX884-B2V4 | Voltage regulator diodes | |
PZU27BL | Single Zener diodes | |
BZX884-C39 | Voltage regulator diodes | |
PZU8.2BL | Single Zener diodes | |
BZX884-B68 | Voltage regulator diodes | |
PZU3.6BL | Single Zener diodes | |
PESD5V0U1BL-Q | Low capacitance bidirectional ESD protection diode | |
BZX884-B5V6 | Voltage regulator diodes | |
PZU7.5BL | Single Zener diodes | |
PZU3.9BL | Single Zener diodes | |
PZU7.5B2L | Single Zener diodes | |
BAT54L | Schottky barrier diode | |
PMEG3005EL | 0.5 A very low VF MEGA Schottky barrier rectifier | |
BAS116L | Low-leakage diode | |
PZU5.6B2L | Single Zener diodes | |
PZU5.1B2L | Single Zener diodes | |
BZX884-B56 | Voltage regulator diodes | |
PESD5V0L1UL | Low capacitance unidirectional ESD protection diode | |
PZU5.6BL | Single Zener diodes | |
BZX884-B33 | Voltage regulator diodes | |
BZX884-B16 | Voltage regulator diodes | |
BZX884-B3V3 | Voltage regulator diodes | |
PMEG4002EL-Q | 40 V, 0.2 A low Vf MEGA Schottky barrier rectifier | |
PESD12VV1BL-Q | Very low capacitance bidirectional ESD protection diode | |
PZU20BL | Single Zener diodes | |
BZX884-C8V2 | Voltage regulator diodes | |
PESD1IVN24L-Q | Bidirectional ESD protection diode | |
PZU4.3B2L | Single Zener diodes | |
PZU16BL | Single Zener diodes | |
1PS10SB82 | Schottky barrier diode | |
BZX884-B18 | Voltage regulator diodes | |
BZX884-B6V8 | Voltage regulator diodes | |
PZU14B2L | Single Zener diodes | |
PESD18VF1BL-Q | Ultra low capacitance bidirectional ESD protection diode | |
PZU24BL | Single Zener diodes | |
PESD3V3T1BL-Q | Bidirectional ESD protection diode | |
PESD18VF1BBL-Q | Bidirectional ESD protection diode | |
PZU18B2L | Single Zener diodes | |
PZU3.3B2L | Single Zener diodes | |
PESD3V3L1UL | Low capacitance unidirectional ESD protection diode | |
BZX884-C3V6 | Voltage regulator diodes | |
PZU9.1BL | Single Zener diodes | |
PMEG2005AEL | 0.5 A ultra low V_F MEGA Schottky barrier rectifier in leadless ultra small SOD882 package | |
PZU3.3BL | Single Zener diodes | |
PESD5V0X1BCAL-Q | Extremely low capacitance bidirectional ESD protection diode | |
BZX884-B12 | Voltage regulator diodes | |
PESD5V0X1BCL-Q | Extremely low capacitance bidirectional ESD protection diode | |
BAS40L | General-purpose Schottky diode | |
BZX884-B6V2 | Voltage regulator diodes | |
PZU6.2BL | Single Zener diodes | |
BZX884-B4V7 | Voltage regulator diodes | |
BZX884-B22 | Voltage regulator diodes | |
BZX884-B9V1 | Voltage regulator diodes | |
PESD3V3V1BL | Low capacitance bidirectional ESD protection diode | |
PESD3V3S1BL | Low capacitance bidirectional ESD protection diode | |
BZX884-B47 | Voltage regulator diodes | |
BZX884-C27 | Voltage regulator diodes | |
PESD24VS1UL-Q | Unidirectional ESD protection diode | |
PESD15VS1UL | Unidirectional ESD protection diode | |
PESD5V0S1UL-Q | Unidirectional ESD protection diode | |
BZX884-B4V3 | Voltage regulator diodes | |
BZX884-C13 | Voltage regulator diodes | |
PZU12BL | Single Zener diodes | |
PZU3.0B2L | Single Zener diodes | |
BZX884-B27 | Voltage regulator diodes | |
PZU4.7BL | Single Zener diodes | |
BZX884-C33 | Voltage regulator diodes | |
PZU22BL | Single Zener diodes | |
BZX884-C47 | Voltage regulator diodes | |
BZX884-C6V2 | Voltage regulator diodes |
Diodes
Type number | Description | Quick access |
---|---|---|
BZX884-B36 | Voltage regulator diodes | |
PZU2.7BL | Single Zener diodes | |
PZU18BL | Single Zener diodes | |
PMEG2005EL | 20 V, 0.5 A very low V_F MEGA Schottky barrier rectifier in leadless ultra small SOD882 package | |
BZX884-C4V3 | Voltage regulator diodes | |
BZX884-C2V7 | Voltage regulator diodes | |
BZX884-C12 | Voltage regulator diodes | |
BZX884-C36 | Voltage regulator diodes | |
BZX884-C75 | Voltage regulator diodes | |
BZX884-C22 | Voltage regulator diodes | |
PZU3.0BL | Single Zener diodes | |
BZX884-C43 | Voltage regulator diodes | |
BZX884-B30 | Voltage regulator diodes | |
BZX884-C20 | Voltage regulator diodes | |
PZU4.7B2L | Single Zener diodes | |
BZX884-C56 | Voltage regulator diodes | |
PZU13BL | Single Zener diodes | |
BZX884-B15 | Voltage regulator diodes | |
BZX884-C2V4 | Voltage regulator diodes | |
BZX884-C51 | Voltage regulator diodes | |
BZX884-B62 | Voltage regulator diodes | |
BZX884-C10 | Voltage regulator diodes | |
PZU8.2B2L | Single Zener diodes | |
PZU9.1B2L | Single Zener diodes | |
PZU11B2L | Single Zener diodes | |
BZX884-B51 | Voltage regulator diodes | |
BAS70L | General-purpose Schottky diode | |
PZU3.9B2L | Single Zener diodes | |
PZU5.1BL | Single Zener diodes | |
BZX884-B75 | Voltage regulator diodes | |
PZU33BL | Single Zener diodes | |
PZU10BL | Single Zener diodes | |
BZX884-B20 | Voltage regulator diodes | |
BZX884-C9V1 | Voltage regulator diodes | |
PZU15B2L | Single Zener diodes | |
BZX884-C11 | Voltage regulator diodes | |
PZU20B2L | Single Zener diodes | |
RB751CS40 | Schottky barrier diode | |
PZU10B2L | Single Zener diodes | |
BZX884-C62 | Voltage regulator diodes | |
BZX884-C3V0 | Voltage regulator diodes | |
PZU3.6B2L | Single Zener diodes | |
BZX884-B3V0 | Voltage regulator diodes | |
PZU12B2L | Single Zener diodes | |
BZX884-C68 | Voltage regulator diodes | |
BZX884-C5V6 | Voltage regulator diodes | |
BAS21LL | High-voltage switching diode | |
BAS70L-Q | General-purpose Schottky diode | |
PZU22B2L | Single Zener diodes | |
PZU16B2L | Single Zener diodes | |
BZX884-B5V1 | Voltage regulator diodes | |
BZX884-B10 | Voltage regulator diodes | |
PMEG3002AEL | 30 V, 0.2 A very low V_F MEGA Schottky barrier rectifier in leadless ultra small SOD882 package | |
PZU4.3BL | Single Zener diodes | |
BZX884-B3V9 | Voltage regulator diodes | |
PZU6.2B2L | Single Zener diodes | |
BZX884-C6V8 | Voltage regulator diodes | |
PZU15BL | Single Zener diodes | |
PZU36BL | Single Zener diodes | |
BZX884-C30 | Voltage regulator diodes | |
BZX884-B7V5 | Voltage regulator diodes | |
BAS21LL-Q | High-voltage switching diode | |
BAS16L-Q | High-speed switching diode | |
PZU2.7B2L | Single Zener diodes | |
BZX884-B24 | Voltage regulator diodes | |
BZX884-B13 | Voltage regulator diodes | |
BZX884-B3V6 | Voltage regulator diodes | |
BZX884-C16 | Voltage regulator diodes | |
BZX884-C5V1 | Voltage regulator diodes | |
PZU24B2L | Single Zener diodes | |
BZX884-C18 | Voltage regulator diodes | |
PZU6.8B2L | Single Zener diodes | |
BZX884-C3V3 | Voltage regulator diodes | |
PZU13B2L | Single Zener diodes | |
BZX884-C4V7 | Voltage regulator diodes | |
BZX884-B43 | Voltage regulator diodes | |
BZX884-C15 | Voltage regulator diodes | |
RB521CS30L-Q | 100 mA low VF Schottky barrier rectifier | |
BZX884-C24 | Voltage regulator diodes | |
PZU6.8BL | Single Zener diodes | |
BZX884-B8V2 | Voltage regulator diodes | |
PZU2.4BL | Single Zener diodes | |
BZX884-B39 | Voltage regulator diodes | |
PZU11BL | Single Zener diodes | |
BZX884-B2V7 | Voltage regulator diodes | |
PZU30BL | Single Zener diodes | |
BZX884-C3V9 | Voltage regulator diodes | |
RB520CS30L | 100 mA low VF MEGA Schottky barrier rectifier | |
RB520CS3002L | 200 mA low VF MEGA Schottky barrier rectifier | |
BZX884-B11 | Voltage regulator diodes | |
BZX884-C7V5 | Voltage regulator diodes | |
BZX884-B2V4 | Voltage regulator diodes | |
PZU27BL | Single Zener diodes | |
BZX884-C39 | Voltage regulator diodes | |
PZU8.2BL | Single Zener diodes | |
BZX884-B68 | Voltage regulator diodes | |
PZU3.6BL | Single Zener diodes | |
BZX884-B5V6 | Voltage regulator diodes | |
PZU7.5BL | Single Zener diodes | |
PZU3.9BL | Single Zener diodes | |
PZU7.5B2L | Single Zener diodes | |
BAT54L | Schottky barrier diode | |
PMEG3005EL | 0.5 A very low VF MEGA Schottky barrier rectifier | |
BAS116L | Low-leakage diode | |
PZU5.6B2L | Single Zener diodes | |
PZU5.1B2L | Single Zener diodes | |
BZX884-B56 | Voltage regulator diodes | |
BAS16L | High-speed switching diode | |
PZU5.6BL | Single Zener diodes | |
BZX884-B33 | Voltage regulator diodes | |
BZX884-B16 | Voltage regulator diodes | |
BZX884-B3V3 | Voltage regulator diodes | |
PMEG4002EL-Q | 40 V, 0.2 A low Vf MEGA Schottky barrier rectifier | |
PZU20BL | Single Zener diodes | |
BZX884-C8V2 | Voltage regulator diodes | |
PZU4.3B2L | Single Zener diodes | |
PZU16BL | Single Zener diodes | |
1PS10SB82 | Schottky barrier diode | |
BZX884-B18 | Voltage regulator diodes | |
BZX884-B6V8 | Voltage regulator diodes | |
PZU14B2L | Single Zener diodes | |
PZU24BL | Single Zener diodes | |
PMEG4002EL | 40 V, 0.2 A low Vf MEGA Schottky barrier rectifier | |
PZU18B2L | Single Zener diodes | |
PZU3.3B2L | Single Zener diodes | |
BZX884-C3V6 | Voltage regulator diodes | |
PZU9.1BL | Single Zener diodes | |
PMEG2005AEL | 0.5 A ultra low V_F MEGA Schottky barrier rectifier in leadless ultra small SOD882 package | |
PZU3.3BL | Single Zener diodes | |
BZX884-B12 | Voltage regulator diodes | |
BAS40L | General-purpose Schottky diode | |
BZX884-B6V2 | Voltage regulator diodes | |
PZU6.2BL | Single Zener diodes | |
BZX884-B4V7 | Voltage regulator diodes | |
BZX884-B22 | Voltage regulator diodes | |
BZX884-B9V1 | Voltage regulator diodes | |
RB521CS30L | 100 mA low VF Schottky barrier rectifier | |
BZX884-B47 | Voltage regulator diodes | |
BZX884-C27 | Voltage regulator diodes | |
BZX884-B4V3 | Voltage regulator diodes | |
BZX884-C13 | Voltage regulator diodes | |
PZU12BL | Single Zener diodes | |
PZU3.0B2L | Single Zener diodes | |
BZX884-B27 | Voltage regulator diodes | |
PZU4.7BL | Single Zener diodes | |
BZX884-C33 | Voltage regulator diodes | |
PZU22BL | Single Zener diodes | |
BZX884-C47 | Voltage regulator diodes | |
BZX884-C6V2 | Voltage regulator diodes |
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|---|---|
PESD3V3U1UL-Q | Ultra low capacitance unidirectional ESD protection diode | |
PESD3V3X1BL | Ultra low capacitance bidirectional ESD protection diode | |
PESD5V0X1BCAL | Extremely low capacitance bidirectional ESD protection diode | |
PESD24VV1BL | Bidirectional ESD protection diode | |
PESD24VS1UL | Unidirectional ESD protection diode | |
PESD3V3T1BL | Bidirectional ESD protection diode | |
PESD30VF1BBL | Bidirectional ESD protection diode | |
PTVS3V3D1BAL | Ultra compact Transient Voltage Supressor | |
PESD5V0S1BL | Bidirectional ESD protection diode | |
PESD1IVN27L-Q | Bidirectional ESD protection diode | |
PESD3V3U1UL | Ultra low capacitance unidirectional ESD protection diodes | |
PESD5V0U1BL | Low capacitance bidirectional ESD protection diode | |
PESD5V0U1UL | Ultra low capacitance unidirectional ESD protection diode | |
PESD5V0F1BL | Femtofarad bidirectional ESD protection diode | |
PESD5V0F1BL-Q | Femtofarad bidirectional ESD protection diode | |
PTVS5V5D1BL-Q | Ultra compact transient voltage supressor | |
PESD3V3S1UL-Q | Unidirectional ESD protection diode | |
PESD24VF1BL-Q | Ultra low capacitance bidirectional ESD protection diode | |
PESD5V0X1BCL | Extremely low capacitance bidirectional ESD protection diode | |
PESD12VS1UL | Unidirectional ESD protection diode | |
PESD5V0V1BL-Q | Very low capacitance bidirectional ESD protection diode | |
PTVS5V5D1BL | Ultra compact transient voltage suppressor | |
PESD36VS1UL | Unidirectional ESD protection diode | |
PESD5V0X1BL-Q | Ultra low capacitance bidirectional ESD protection diode | |
PESD5V0S1BL-Q | Low capacitance bidirectional ESD protection diode | |
PESD1CANFD33L-Q | Extremely low clamping bidirectional ESD protection diode | |
PESD1CANFD36L-Q | Extremely low clamping bidirectional ESD protection diode | |
PESD1CANFD30L-Q | Extremely low clamping bidirectional ESD protection diode | |
PESD30VL1BL | Extremely low clamping bidirectional ESD protection diode | |
PESD33VL1BL | Extremely low clamping bidirectional ESD protection diode | |
PESD36VL1BL | Extremely low clamping bidirectional ESD protection diode | |
PESD3V3S1UL | Unidirectional ESD protection diode | |
PESD5V0G1BL | Very low capacitance bidirectional ESD protection diode | |
PTVS4V5D1BL-Q | Ultra compact Transient Voltage Supressor | |
PESD30VF1BBL-Q | Bidirectional ESD protection diode | |
PESD5V0V1BL | Very low capacitance bidirectional ESD protection diode | |
PESD24VF1BBL-Q | Bidirectional ESD protection diode | |
PESD27VV1BL | Bidirectional ESD protection diode | |
PESD5V0U1BL-Q | Low capacitance bidirectional ESD protection diode | |
PESD12VV1BL | Very low capacitance bidirectional ESD protection diode | |
PESD5V0L1UL | Low capacitance unidirectional ESD protection diode | |
PESD12VV1BL-Q | Very low capacitance bidirectional ESD protection diode | |
PESD1IVN24L-Q | Bidirectional ESD protection diode | |
PESD18VF1BL-Q | Ultra low capacitance bidirectional ESD protection diode | |
PESD3V3T1BL-Q | Bidirectional ESD protection diode | |
PESD18VF1BBL-Q | Bidirectional ESD protection diode | |
PESD5V0X1BL | Ultra low capacitance bidirectional ESD protection diode | |
PESD6V3S1UL | Unidirectional ESD protection diode | |
PESD3V3L1UL | Low capacitance unidirectional ESD protection diode | |
PESD8V0S1UL | Unidirectional ESD protection diode | |
PESD5V0X1BCAL-Q | Extremely low capacitance bidirectional ESD protection diode | |
PESD5V0X1BCL-Q | Extremely low capacitance bidirectional ESD protection diode | |
PTVS4V5D1BL | Ultra compact Transient Voltage Supressor | |
PESD5V0S1UL | Unidirectional ESD protection diode | |
PESD3V3V1BL | Low capacitance bidirectional ESD protection diode | |
PESD3V3S1BL | Low capacitance bidirectional ESD protection diode | |
PESD24VS1UL-Q | Unidirectional ESD protection diode | |
PESD15VS1UL | Unidirectional ESD protection diode | |
PESD5V0S1UL-Q | Unidirectional ESD protection diode | |
PESD18VF1BBL | Bidirectional ESD protection diode | |
PESD24VF1BBL | Bidirectional ESD protection diode |