Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOD882P-1 | DFN1006-2 | Leadless ultra small plastic package, 2 terminals, 0.65 mm pitch; 1.02 mm x 0.62 mm x 0.45 mm body | 2023-06-19 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOD882P-1 | Leadless ultra small plastic package, 2 terminals, 0.65 mm pitch; 1.02 mm x 0.62 mm x 0.45 mm body | Package information | 2023-06-26 |
SOD882P-1_515 | Reel dry pack for SMD, 7"; Q1/T1-Q2/T3 product orientation | Packing information | 2023-07-03 |
Products in this package
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|---|---|
PTVS20VD1UL | Ultra compact Transient Voltage Suppressor | |
PTVS5V0Z1UCL | Transient Voltage Suppressor | |
PTVS5V0D1UCL | Transient Voltage Suppressor | |
PTVS6V3D1UCL | Transient Voltage Suppressor | |
PTVS6V3Z1UCL | Transient Voltage Suppressor |