Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOD964 | DSN1608-2 | silicon, leadless very small package; 2 terminals; 0.6 mm pitch; 1.6 mm x 0.8 mm x 0.29 mm body | 2015-05-15 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOD964 | 3D model for products with SOD964 package | Design support | 2023-03-13 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD964 | silicon, leadless very small package; 2 terminals; 0.6 mm pitch; 1.6 mm x 0.8 mm x 0.29 mm body | Package information | 2022-05-27 |
SOD964_315 | DSN1608-2 ; Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation | Packing information | 2020-06-12 |
Products in this package
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|---|---|
PTVS20VZ1USK | Transient voltage suppressor in DSN1608-2 for mobile applications | |
PTVS7V5Z1USK | Transient voltage suppressor in DSN1608-2 for mobile applications | |
PTVS5V0Z1USK | Transient voltage suppressor in DSN1608-2 for mobile applications | |
PTVS26VZ1USK | Transient voltage suppressor in DSN1608-2 for mobile applications | |
PTVS22VZ1USK | Transient voltage suppressor in DSN1608-2 for mobile applications | |
PTVS15VZ1USK | Transient voltage suppressor in DSN1608-2 for mobile applications | |
PTVS18VZ1USK | Transient voltage suppressor in DSN1608-2 for mobile applications | |
PTVS10VZ1USK | Transient voltage suppressor in DSN1608-2 for mobile applications | |
PTVS5V0Z1USKP | Transient voltage suppressor in DSN1608-2 for mobile applications | |
PTVS12VZ1USK | Transient voltage suppressor in DSN1608-2 for mobile applications |