Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT1165D | DFN2510D-10 | plastic, leadless thin small outline package with Side-Wettable Flanks (SWF); 10 terminals; 0.5 mm pitch; 2.5 mm x 1 mm x 0.75 mm body | 2020-11-17 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT1165D | 3D model for products with SOT1165D package | Design support | 2023-02-07 |
SOT1165D | plastic, leadless thin small outline package with Side-Wettable Flanks (SWF);10 terminals; 0.5 mm pitch; 2.5 mm x 1 mm x 0.75 mm body | Package information | 2023-03-03 |
SOT1165D_115 | DFN2510D-10; Reel pack for SMD, 7''; Q1/T1 product orientation | Packing information | 2021-03-29 |
SOT1165D_118 | DFN2510D-10; Reel pack for SMD, 13''; Q1/T1 product orientation | Packing information | 2022-10-06 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
PESD4USB5UTTS-Q | ESD protection for high-speed interfaces | |
PESD4USB5U-TTS | ESD protection for high-speed interfaces | |
PESD4USB3BBTTS-Q | Extremely low capacitance bidirectional ESD protection diode array | |
PESD4USB3UBTTS-Q | Extremely low capacitance unidirectional ESD protection diode array | |
PESD4USB5B-TTS | ESD protection for high-speed interfaces | |
PESD4USB5BTTS-Q | ESD protection for high-speed interfaces | |
PESD4USB3UTTS-Q | ESD protection for high-speed interfaces | |
PESD4USB3B-TTS | ESD protection for high-speed interfaces | |
PESD4USB5UBTTS-Q | Extremely low capacitance unidirectional ESD protection diode array | |
PESD4USB5BBTTS-Q | Extremely low capacitance bidirectional ESD protection diode array | |
PESD4USB3BTTS-Q | ESD protection for high-speed interfaces | |
PESD4USB3U-TTS | ESD protection for high-speed interfaces |
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|---|---|
PESD4USB5UTTS-Q | ESD protection for high-speed interfaces | |
PESD4USB5U-TTS | ESD protection for high-speed interfaces | |
PESD4USB3BBTTS-Q | Extremely low capacitance bidirectional ESD protection diode array | |
PESD4USB3UBTTS-Q | Extremely low capacitance unidirectional ESD protection diode array | |
PESD4USB5B-TTS | ESD protection for high-speed interfaces | |
PESD4USB5BTTS-Q | ESD protection for high-speed interfaces | |
PESD4USB3UTTS-Q | ESD protection for high-speed interfaces | |
PESD4USB3B-TTS | ESD protection for high-speed interfaces | |
PESD4USB5UBTTS-Q | Extremely low capacitance unidirectional ESD protection diode array | |
PESD4USB5BBTTS-Q | Extremely low capacitance bidirectional ESD protection diode array | |
PESD4USB3BTTS-Q | ESD protection for high-speed interfaces | |
PESD4USB3U-TTS | ESD protection for high-speed interfaces |