Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT1176-2 | DFN2510A-10 | plastic, extremely thin small outline package; no leads; 10 terminals; body 1.0 x 2.5 x 0.5 mm | 2021-07-06 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
PESD4USB3UTBR-Q | ESD protection for high-speed interfaces | |
PESD4USB3BTBR-Q | ESD protection for high-speed interfaces | |
PESD4USB5UTBR-Q | ESD protection for high-speed interfaces | |
PESD4USB3BCTBR-Q | Extremely low capacitance bidirectional ESD protection diode array | |
PESD4USB3BBTBR-Q | Extremely low capacitance bidirectional ESD protection diode array | |
PESD4USB5BBTBR-Q | Extremely low capacitance bidirectional ESD protection diode array | |
PESD4USB5UBTBR-Q | Extremely low capacitance unidirectional ESD protection diode array | |
PESD4USB5BTBR-Q | ESD protection for high-speed interfaces | |
PESD4USB3UCTBR-Q | Extremely low capacitance unidirectional ESD protection diode array |
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|---|---|
PUSB3FS4 | Extremely low capacitance unidirectional ESD protection diode array | |
PESD4USB3UTBR-Q | ESD protection for high-speed interfaces | |
PESD4USB3BTBR-Q | ESD protection for high-speed interfaces | |
PESD4USB5UTBR-Q | ESD protection for high-speed interfaces | |
PESD4USB3BCTBR-Q | Extremely low capacitance bidirectional ESD protection diode array | |
PESD4USB3BBTBR-Q | Extremely low capacitance bidirectional ESD protection diode array | |
PUSB3CB4 | Extremely low capacitance bidirectional ESD protection diode array | |
PESD4USB5BBTBR-Q | Extremely low capacitance bidirectional ESD protection diode array | |
PESD4USB5UBTBR-Q | Extremely low capacitance unidirectional ESD protection diode array | |
PESD4USB5BTBR-Q | ESD protection for high-speed interfaces | |
PESD4USB3UCTBR-Q | Extremely low capacitance unidirectional ESD protection diode array | |
PUSB3BB4 | Extremely low capacitance bidirectional ESD protection diode array |